1-Port Industrial USB over Cat6 Extender, ESD Protection, PoC - USB 2.0, Mountable, 150 ft. (45.72 m), TAA
- Supports USB 2.0 speeds up to 480 Mbps to ensure reliable data transfers
- Power over Cable (PoC) provides power to the transmitter via Cat5/6 cable
- ESD protection to ±15 kV cuts potential static damage to your connected peripherals
- Industrial-grade metal housings withstand harsh warehouse and factory environments
- Compatible with all major operating systems, including Windows, Mac OS and Chrome
- 1-year limited warranty
Features
Typical Applications
- Connect an impact printer or 1080p webcam using existing in-wall Cat5/6 wiring to a computer, laptop or server located in another room
- Eliminate excessive cable clutter with the extender kit’s PoC capability
- Place the computer or server in a locked cabinet or closet to protect against tampering
- Mount to a wall or DIN rail in a harsh environment, such as a factory, construction site, supply room or warehouse
Package Includes
- Transmitter
- Receiver
- (2) DIN rail mounts
- (4) M4 screws
- RS-232 Phoenix adapter
- International power supply (Input: 100–240V, 50/60 Hz, 0.35A; Output: 5V 2A)
- (4) Plug adapters (North America, Europe, U.K., Australia)
- Owner’s manual
Specifications
OVERVIEW
UPC Code | 037332256072 |
Technology | USB; USB 2.0 (High Speed) |
INPUT
Product Length (in.) | 4.528 |
Product Length (cm.) | 11.501 |
Product Length (ft.) | 0.377 |
Product Length (m.) | 0.115 |
POWER
USB Power Delivery (PD) Charging Support | No |
Power Over Cable (PoC) Support | Yes |
USER INTERFACE, ALERTS & CONTROLS
LED Indicators | Transmitter: 1x Green (Connection); 1x Orange (Signal) Receiver: 1x Green (Connection); 1x Orange (Activity) |
PHYSICAL
Color | Black |
Material of Construction | Metal |
Receiver Unit Dimensions (hwd / cm.) | 11.501 x 6.240 x 2.700 |
Receiver Unit Dimensions (hwd / in.) | 4.528 x 2.457 x 1.063 |
Receiver Unit Weight (lbs.) | 1 |
Transmitter Unit Dimensions (hwd / cm.) | 11.501 x 6.240 x 2.700 |
Transmitter Unit Dimensions (hwd / in.) | 4.528 x 2.457 x 1.063 |
Transmitter Unit Weight (lbs.) | 1 |
Unit Packaging Type | Box |
Unit Weight (lbs.) | 1 |
ENVIRONMENTAL
Operating Temperature Range | 32 - 104 °F (0 - 40 °C) |
Storage Temperature Range | 5 - 122 °F (-15 - 50 °C) |
Operating Humidity Range | 0 - 85% RH, NON-CONDENSING |
Storage Humidity Range | 0 - 85% RH, NON-CONDENSING |
ESD Protection | 15KV |
COMMUNICATIONS
Signal Range (ft.) | 150 |
CONNECTIONS
Ports | 4 |
Side A - Connector 1 | USB B (FEMALE) |
Side A - Connector 2 | RJ45 (FEMALE) |
Side B - Connector 1 | USB A (FEMALE) |
Side B - Connector 2 | RJ45 (FEMALE) |
Connector Plating | Nickel |
FEATURES & SPECIFICATIONS
USB Specification | USB 2.0 (up to 480 Mbps) |
Recommended Category Cable | Cat5e/Cat6 |
Transmission Distance | 45m (150 ft) |
STANDARDS & COMPLIANCE
Certifications | RoHS, REACH, CE, FCC, NOM, ISO9001 |
WARRANTY
Product Warranty Period (Worldwide) | 1-year limited warranty |
Related Products
Copper Network Cables
Model Number | Description | |
---|---|---|
![]() |
N202-025-BL | Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), Blue, 25 ft. (7.62 m) |
![]() |
N202-050-BL | Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), Blue, 50 ft. (15.24 m) |
Resources & Downloads
Documentation
Declarations of Conformity
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.