Center Plate Insert, Decora Style - Vertical, 1 Port
Part Number: N042D-001V-WH
- Ideal for home theater, VoIP or Ethernet premise wiring installations
- Compatible with any type of keystone jack, including HDMI, Cat5/6, USB and DisplayPort
- High-impact polycarbonate construction designed to last long in your décor
- Hardware included for mounting flush with compatible Decora-style wall plate
- This product is covered by a Lifetime Limited Warranty (coverage details)
Features
Specifications
OVERVIEW
UPC Code | 037332249692 |
Technology | Cat5/5e; Cat6; Cat6a; DisplayPort; HDBaseT; HDMI; USB 2.0 (High Speed) |
Country/Region | Global |
PHYSICAL
Color | White |
Material of Construction | ABS |
Total Number of Ports | 1 |
ENVIRONMENTAL
Operating Temperature Range | 14 TO 140 F (-10 to 60 C) |
Storage Temperature Range | -40 TO 154.4 F (-40 to 68 C) |
Relative Humidity | 10% TO 90% (NON-CONDENSING) |
CONNECTIONS
Number of Ports | 1 |
Side A - Connector 1 | KEYSTONE JACK CUTOUT |
Side B - Connector 1 | KEYSTONE JACK CUTOUT |
STANDARDS & COMPLIANCE
Product Compliance | RoHS; REACH |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Documents & Downloads
Declarations of Conformity
Product Images