1-Port European-Style Insert, Coax Coupler (F/F), 22.5 x 45 mm, White
Part Number: N042E-WHM-C1 New
European-style module accepts a compatible coaxial cable for terminating premise audio/video, voice or data applications.
- Ideal for home theater or VoIP phone in-wall wiring installations
- High-impact plastic construction designed to blend in with your home/office décor
- White insert measures 22.5 x 45 mm for a sleek, professional appearance
- This product is covered by a Lifetime Limited Warranty (coverage details)
Features
European Module Connects Your Coaxial Audio/Video, Voice or Data Network
This European-style insert with coax cable connector (F/F) is ideal for your premise wiring applications, including home theater, telephones or radio communications. The insert is compatible with Tripp Lite’s N042E-WF1 wall plate.
High-Impact Construction Designed to Blend In Seamlessly with Your Room
This white module measures 22.5 x 45 millimeters and blends elegantly into any home or office décor for a sleek, professional installation. The ABS plastic construction meets UL 94V-0 flame-retardant standards for protection against fire and high heat.
Specifications
OVERVIEW
UPC Code | 037332268938 |
Technology | Cat5/5e; Cat6; Cat6a; DisplayPort; HDBaseT; HDMI; USB 2.0 (High Speed) |
Country/Region | Europe |
PHYSICAL
Color | White |
Material of Construction | BRASS |
Total Number of Ports | 1 |
Unit Dimensions (hwd / in.) | 1.772 x 0.886 x 0.335 |
Finish | Matte |
ENVIRONMENTAL
Operating Temperature Range | 14 TO 140 F (-10 to 60 C) |
Storage Temperature Range | -40 TO 154.4 F (-40 to 68 C) |
Operating Humidity Range | 10% TO 90% RH, (NON-CONDENSING) |
Storage Humidity Range | 10% TO 90% RH, (NON-CONDENSING) |
CONNECTIONS
Number of Ports | 1 |
Side A - Connector 1 | KEYSTONE JACK CUTOUT |
STANDARDS & COMPLIANCE
Product Certifications | UL 94; UL Listed; cUL Listed |
Product Compliance | RoHS; REACH |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Related Products
Faceplates & Boxes
Model Number | Description | |
---|---|---|
![]() |
N042E-WF1 | Single-Gang European-Style Gang Frame for Insert Modules, White |
Accessories
Model Number | Description | |
---|---|---|
![]() |
N042E-WHMR | Color Ring for European-Style Insert, 22.5 x 45 mm, Black |