Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Extends your desktop computer’s existing USB 3.0 port up to 6 ft. away. Ideal for connecting external hard drives, thumb drives, digital cameras and other USB-A devices.

  • Supports data transfer rates up to 5 Gbps
  • Bi-directional interface allows data to flow both directions
  • Backward compatible with previous USB generations
  • Double-shielded protection against EMI/RFI line noise
  • Black padded non-sliding base

Features

Extends an Existing USB 3.0 Port an Extra 6 ft.
  • Move a hard-to-reach USB port within easy access
  • Ideal for connecting external hard drives, thumb drives, digital cameras and other USB-A devices

Enjoy SuperSpeed Transfer Rates in High-End Applications
  • Supports data transfer rates up to 5 Gbps—10x the speed of USB 2.0
  • Bi-directional interface allows data to flow both directions at the same time, increasing theoretical bandwidth by 10x
  • Backward compatible with earlier USB generations

First-Rate Construction for Superior Signal Transfer
  • Premium foil and braid shielding blocks EMI/RFI interference
  • Molded nickel-plated connectors ensure excellent connectivity
  • Integral strain relief for cable and connectors’ long life
  • Twisted 28/24 AWG data/power lines
  • Flexible PVC jacket easy to install in tight spaces
  • Black padded non-sliding base

System Requirements

  • Computer, laptop or other device with USB 3.0 port (to achieve USB 3.0 speeds)

Package Includes

  • U324-006-DSK1 1-Port USB 3.0 SuperSpeed Desktop Extension Cable (M/F), 6 ft.
RoHS compliant

Specifications

OVERVIEW
UPC Code037332199461
TechnologyUSB 3.x
Cable Type  Passive
INPUT
Maximum Input Amps2
CONNECTIONS
Side A - Connector 1USB A (MALE)
Side B - Connector 1USB A (FEMALE)
Connector PlatingNickel
Contact Plating  Gold
Connector StyleStraight
CHARGING
Total Charging Watts10
PHYSICAL
Material of ConstructionPVC
Cable Jacket ColorBlack
Cable Jacket MaterialPVC
Cable Jacket RatingVW-1
Cable Outer Diameter (OD)5.5mm
Cable Length (ft.)6
Unit Packaging TypePolybag
ENVIRONMENTAL
Operating Temperature Range32° to 104°F (0° to 40°C)
Storage Temperature Range14° to 131°F (-10° to 55°C)
Relative Humidity5% to 90% RH, Non-Condensing
Operating Humidity Range0% to 90% RH, Non-Condensing
Storage Humidity Range0% to 90% RH, Non-Condensing
Power Provided to Connected Device(s)10W (5V/2A)
FEATURES & SPECIFICATIONS
Over Current Protection  Yes
USB SpecificationUSB 3.2 Gen 1 (up to 5 Gbps)
Data Transfer Rate5 Gbps
STANDARDS & COMPLIANCE
Product ComplianceRoHS; CE (Europe); REACH; FCC (USA); UKCA
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.