Part Number: PDUMNV20
This Model has been retired and replaced by PDUMNV20LX. An Owner's Manual and other information for the PDUMNV20 is available on the model support page
Overview
Features
- 120V Monitored PDU with built-in network interface in 0U 70 in. / 178cm rackmount form factor; 20A maximum capacity (agency de-rated to 16A)
- Attached 10 ft. / 3m NEMA L5-20P input cable with NEMA 5-20P adapter included
- 24 NEMA 5-15/20R outlets
- 0U 70 in. / 178cm vertical rackmount form factor
- Network interface provides PDU control and data regarding input voltage, frequency and loading information
- Digital display reports load level information in amps
- Supports user-specified alarm notification thresholds
- In-rack environmental reporting with optional ENVIROSENSE temperature / humidity sensor and rack access notification with up to 4 optional SRSWITCH door sensors
- DHCP/Manual configuration support
- 10/100 Mbps auto-sensing
- Real-time clock backup maintains the time of day and date even if the PDU is unpowered
- Tiered access privileges allow an administrator and a guest to login simultaneously
- Alert notifications via email or SNMP traps offer immediate event notification
- Firmware upgrade ability supports future product enhancements
- Supports HTTP, HTTPS, PowerAlert Network Management System, SMTP, SNMPv1, SNMPv2, SNMPv3, Telnet, SSH, FTP, DHCP, BOOTP, NTP protocols
- Fully compatible with FREE PowerAlert Network Management System / NMS Software
- Included cord retention brackets
- Toolless mounting supported in button-mount compatible racks, plus nut-and-bolt mounting brackets for other mounting applications
- Federal Trade Agreements Act / TAA Compliant for GSA Schedule purchases
Specifications
OVERVIEW
UPC Code | 037332149527 |
PDU Type | Monitored |
INPUT
Input Phase | Single-Phase |
Recommended Electrical Service | 20A 120V |
Maximum Input Amps | 20.0 |
PDU Plug Type | NEMA 5-20P; NEMA L5-20P |
Input Cord Length (ft.) | 10 |
OUTPUT
Output Capacity Details | 2.03kW (127V), 1.92kW (120V), 1.6kW (100V) / 20A total capacity (Agency de-rated to 16A); 16A max per outlet |
Frequency Compatibility | 50 / 60 Hz |
Output Receptacles | (24) 5-15/20R |
Output Nominal Voltage | 100; 120; 127 |
USER INTERFACE, ALERTS & CONTROLS
Front Panel LCD Display | Digital meter reports PDU output current in amps, Scroll IP-address information; Display can be rotated 180 degrees for installation with the input cable at the top |
Switches | Press the SCROLL IP / ROTATE button and release after one second to display the configured IP address in 2 digit intervals; Press and release after two seconds to rotate the display 180 degrees |
PHYSICAL
Material of Construction | Metal |
Form Factors Supported | 0U vertical rackmount installation supported with included mounting brackets; supports toolless mounting in button-mount compatible racks |
PDU Form Factor | Vertical (0U) |
Shipping Dimensions (hwd / in.) | 5.00 x 6.30 x 73.20 |
Shipping Weight (lbs.) | 13.30 |
Unit Dimensions (hwd / in.) | 70.000 x 2.190 x 1.750 |
Unit Weight (lbs.) | 12.20 |
ENVIRONMENTAL
Operating Temperature Range | 0C ~ 40C (32F ~ 104F) |
Storage Temperature Range | 5 to 122F (-15 to 50C) |
Relative Humidity | 5-95% non-condensing |
Operating Elevation | 0-10,000 |
COMMUNICATIONS
PowerAlert Software | LX Platform Interface: PowerAlert Device Manager |
Communications Cable | RJ45-to-DB9 configuration/console Access cable |
SNMP Compatibility | Pre-installed SNMPWEBCARD provides remote monitoring via PowerAlert Console Launcher, Telnet, SSH, and SNMP management systems |
Network Compatibility | 10 Mbps; 100 Mbps (Fast Ethernet) |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 2-year limited warranty |
Questions & Answers
Documents & Downloads
Design Resources
Product Literature
Useful Web Pages
Product Videos
- How to Choose a PDU: Monitored PDUs
https://tripplite.eaton.com/video/how-to-choose-a-pdu-monitored-pdus/75342
Product Images