Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

10-Port USB Charging Station - 5V 21A / 105W USB Charger Output

Model Number: U280-010


  • Charges up to 10 tablets, phones or other mobile devices
  • Provides up to 5V, 2.1A per port to 10 ports simultaneously
  • An individual port can provide a maximum of 5V, 2.4A of power
  • All ten ports support USB Battery Charging (BC) specification v1.2
  • Charge your devices without the need to connect to a computer
  • 2-year limited warranty

Overview

For the battery-intensive mobile devices of today, a standard USB hub is not sufficient for charging. Tripp Lite's U280-010 10-Port USB Charger is the solution, allowing you to charge up to 10 tablets, phones or other mobile devices all at the same time. Up to 5V, 2.4A (12 Watts) of power is provided to each port, perfect for charging the most power hungry devices such as the Apple iPad. With a maximum of 105W, you can provide up to 5V, 2.1A per port simultaneously. Each port also supports USB Battery Charging (BC) specification v1.2. So whether you're at home or in the office, you no longer need to go looking for an available outlet or unplug one device to charge the other, the U280-010 provides you with the ports and power you need. Features over-heating, over-current, and over-charging (stops charging when device battery is full) protection. Includes an internal, dual-voltage (100-240V) power supply - no bulky external power supply required.

Features

  • Charges up to 10 tablets, phones or other mobile devices
  • Provides up to 5V, 2.1A per port to 10 ports simultaneously
  • An individual port can provide a maximum of 5V, 2.4A of power
  • Complies with USB Battery Charging (BC) specification v1.2
  • Features over-heating, over-current, and over-charging (stops charging when device battery is full) protection
  • Charge your devices without the need to connect to a computer
  • Includes an internal, dual-voltage (100-240V) power supply - no bulky external power supply required

System Requirements

  • A tablet, phone or other mobile device

Package Includes

  • U280-010 10-Port USB Charger
  • C13 to 5-15P Power Cord
  • Rubber Feet
  • Owner's Manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332188199
OUTPUT
Charging Ports / Amps(10) 2.4A
Output Capacity5V 21A
Charging MethodUSB
INPUT
Voltage Compatibility (VAC)100; 110; 120; 125; 127; 200; 208; 220; 230; 240
Input Frequency50/60Hz
Input Current120V (1.4A) / 230V (0.7A)
USER INTERFACE, ALERTS & CONTROLS
LED IndicatorsBlue (Power)
PHYSICAL
ColorBlack
Material of ConstructionPC
Shipping Dimensions (hwd / in.)2.20 x 11.80 x 6.20
Shipping Weight (lbs.)2.10
Unit Dimensions (hwd / in.)1.9 x 6.9 x 5.1
Unit Packaging TypeBox
Unit Weight (lbs.)1.25
ENVIRONMENTAL
Operating Temperature Range41 to 95 F (5 to 35 C)
Storage Temperature Range-4 to 122 F (-20 to 50 C)
Relative Humidity5% to 90% RH, Non-Condensing
Power Consumption (Watts)105W (Operating) 1.7W (Standby)
CONNECTIONS
Ports10
Side A - Connector 1IEC-320-C14
Side B - Connector 1(10) USB A (FEMALE)
FEATURES & SPECIFICATIONS
TechnologyUSB
CERTIFICATIONS
CertificationsUL 60950-1:2007 R12.11, CAN/CSA-C22.2 No. 60950-1-07+A1:2011, IEC 60950-1, EN 55022: 2010+AC: 2011, EN55024: 2010, FCC 47 SFR Part 15 SubPartB, ANSI C63.4, RoHS, REACH
ApprovalsUL Listed
WARRANTY
Product Warranty Period (Worldwide)2-year limited warranty

Accessories

USB, Lightning & FireWire
  Model Number Description
M100-10N-BK | USB, Lightning & FireWire M100-10N-BK USB Sync / Charge Cable with Lightning Connector - Black, 10-in.
M100-10N-BK-10 | USB, Lightning & FireWire M100-10N-BK-10 USB Sync / Charge Cable with Lightning Connector - Black, 10 Piece Bulk Pack, 10-in.
M110-10N-BK | USB, Lightning & FireWire M110-10N-BK USB Sync/Charge Cable with Apple 30-Pin Dock Connector, Black, 10 in. (.24 m)
M110-10N-BK-10 | USB, Lightning & FireWire M110-10N-BK-10 USB Sync/Charge Cable with Apple 30-Pin Dock Connector, Black, 10-Piece Bulk Pack, 10 in. (.24 m)
U326-001-BK | USB, Lightning & FireWire U326-001-BK USB 3.0 SuperSpeed Device Cable (A to Micro-B M/M) Black, 1-ft.
UR030-003 | USB, Lightning & FireWire UR030-003 Universal Reversible USB 2.0 Converter Adapter Cable (Reversible A to 5Pin Mini B M/M), 3-ft.
UR050-001-24-10 | USB, Lightning & FireWire UR050-001-24-10 Universal Reversible USB 2.0 Cable, 28/24AWG (Reversible A to 5Pin Micro B M/M) - 10 Piece Bulk Pack, 1-ft.
UR050-001-24G | USB, Lightning & FireWire UR050-001-24G Universal Reversible USB 2.0 Cable, 28/24AWG (Reversible A to 5Pin Micro B M/M), 1-ft.
USB Cables
  Model Number Description
M100-10N-BK | USB Cables M100-10N-BK USB Sync / Charge Cable with Lightning Connector - Black, 10-in.
M100-10N-BK-10 | USB Cables M100-10N-BK-10 USB Sync / Charge Cable with Lightning Connector - Black, 10 Piece Bulk Pack, 10-in.
M110-10N-BK | USB Cables M110-10N-BK USB Sync/Charge Cable with Apple 30-Pin Dock Connector, Black, 10 in. (.24 m)
M110-10N-BK-10 | USB Cables M110-10N-BK-10 USB Sync/Charge Cable with Apple 30-Pin Dock Connector, Black, 10-Piece Bulk Pack, 10 in. (.24 m)
UR030-003 | USB Cables UR030-003 Universal Reversible USB 2.0 Converter Adapter Cable (Reversible A to 5Pin Mini B M/M), 3-ft.
UR050-001-24-10 | USB Cables UR050-001-24-10 Universal Reversible USB 2.0 Cable, 28/24AWG (Reversible A to 5Pin Micro B M/M) - 10 Piece Bulk Pack, 1-ft.
UR050-001-24G | USB Cables UR050-001-24G Universal Reversible USB 2.0 Cable, 28/24AWG (Reversible A to 5Pin Micro B M/M), 1-ft.
Lightning Cables
  Model Number Description
M100-10N-BK | Lightning Cables M100-10N-BK USB Sync / Charge Cable with Lightning Connector - Black, 10-in.
M100-10N-BK-10 | Lightning Cables M100-10N-BK-10 USB Sync / Charge Cable with Lightning Connector - Black, 10 Piece Bulk Pack, 10-in.
Power Cords
  Model Number Description
P054-006 | Power Cords P054-006 C13 to Schuko, European Computer Power Cord - 10A, 250V, 17 AWG, 6 ft. (1.8 m), Black

Resources & Downloads

support icon

Do you own a
U280-010

Get support for your product all in one place!

Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.