10-Device Desktop AC Charging Station with Surge Protector for Tablets, Laptops and E-Readers
- 1.25 in. wide slots hold devices up to 10.5 in.
- 6-ft. (1.83 m) AC input cord with right-angle NEMA 5-15P plug
- 2,880 joules of surge suppression
- Locking lid helps prevent device theft, damage or tampering
- Separate cable with combination lock for added security
- 1-year limited warranty
Overview
Devices fit into slots 1.25 inches wide. Their AC adapters plug into the 10 widely spaced NEMA 5-15R outlets as needed for proficient charging. The devices are protected by 2,880 joules of surge suppression and EMI/RFI noise filtering that protect against potentially harmful bursts in voltage. Diagnostic LEDs let you know that the charging station is grounded and the connected devices protected. An auto-shutoff feature cuts off power to the outlets in case of a power spike.
The CSD1006AC locks with the included keys to help prevent theft, damage or tampering. A cable with combination lock is also included to secure the charging station to a desk, table, cart or other flat surface. The 6-ft. (1.83 m) AC input cord with NEMA 5-15P plug helps you place the charging station in a convenient location. Storage shelf dividers are easily removed to accommodate thicker devices. Cabling is secured beneath the shelf tray to alleviate clutter.
The CSD1006AC comes with a 1-year lifetime warranty. The included Surge Suppressor comes with a lifetime limited warranty and $100,000 of Ultimate Lifetime Insurance for any connected components damaged by a power surge (U.S., Canada and Puerto Rico only).
Features
- 10 NEMA 5-15R outlets for charging tablets, laptops and e-readers up to 10.5 in.
- Devices fit into slots 1.25 in. wide
- 6-ft. (1.83 m) AC input cord with right-angle NEMA 5-15P plug reaches convenient outlets
- Recommended wherever multiple mobile devices are used—schools, offices, warehouses, etc.
Comprehensive Protection
- 2,880 joules of surge suppression
- EMI/RFI noise filtering
- Diagnostic LEDs indicate grounded connection and protected outlets
- Automatically shuts down outlets in case of power surge
Complete Security
- Locks with included keys to help prevent device theft, damage or tampering
- Included combination cable lock secures the unit to a desk or cart
Clutter-Reducing Organization
- AC outlets, power adapters and cords store out of sight
- Staggered outlets fit power adapters without blocking adjacent outlets
- Storage shelf dividers can be removed to accommodate thicker devices
Included Surge Suppressor Protected by Lifetime Limited Warranty and Insurance
- $100,000 of Ultimate Lifetime Insurance for any connected equipment damaged by a power surge (U.S., Canada and Puerto Rico only)
Specifications
OVERVIEW
UPC Code | 037332193469 |
Product Type | Multi-Device Charger |
Charging Form Factor | Desktop Cabinet |
Functions | Charge; Secure |
Device Compatibility | Laptop; Tablet |
Device Slots | 10 |
INPUT
Nominal Input Voltage(s) Supported | 120V AC |
Recommended Electrical Service | 120V |
Input Plug Features | 120V/15A |
Voltage Compatibility (VAC) | 120 |
Input Frequency | 60 Hz |
Input Plug Type | NEMA 5-15P |
Input Cord Length (ft.) | 6 |
OUTPUT
Frequency Compatibility | 60 Hz |
Circuit Breaker (amps) | 15 |
CHARGING
Number of Charging Ports | 10 |
Charging Method | AC |
Charging Port Type | NEMA 5-15R |
Charging Ports Details | Pass through |
Charging Ports / Amps | (10) 15A |
Overcharge Protection | Yes |
Charging Amps per Port | 15A |
SURGE / NOISE SUPPRESSION
AC Suppression Joule Rating | 2880 |
AC Suppression Response Time | <1ns |
Automatic Shut-Off | Yes |
PHYSICAL
Color | Black; Gray |
Antimicrobial Coating | No |
Charging Station Form Factor | Desktop Cabinet |
Material of Construction | Plastic |
Shipping Dimensions (hwd / in.) | 10.50 x 16.40 x 17.70 |
Shipping Weight (lbs.) | 13.65 |
Unit Dimensions (hwd / in.) | 8.94 x 16.54 x 13.54 |
Number of Shelves | 1 |
SPECIAL FEATURES
Cord Management | No |
EMI/RFI Line Noise Protection | Yes |
Locking | Yes |
Lock Type | Key; Combination Cable Lock |
Built-In Circuit Breaker | Yes |
Overcurrent Protection | Yes |
Flow-Through Ventilation | Yes |
UV Sterilization | No |
STANDARDS & COMPLIANCE
Certifications | UL 1449 3rd Edition |
WARRANTY
Product Warranty Period (U.S. & Canada) | 1-year limited warranty |
Warranty Details | Included Surge Suppressor comes with a lifetime limited warranty and $100,000 of Ultimate Lifetime Insurance for any connected components damaged by a power surge (U.S., Canada and Puerto Rico only). Charging Station has a 1-year limited warranty. |
CATEGORY PAGE FILTERS (Y/N ONLY)
External Receptacle | No |
Documents & Downloads
Documentation
Design Resources
Product Literature
Product Videos
- USB and AC Charging Stations and Carts
https://www.tripplite.com/video/usb-and-ac-charging-stations-and-carts/159373 - Desktop Charging Stations
https://www.tripplite.com/video/desktop-charging-stations/159026
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.