Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Premium multimode fiber optic cabling transmits clear 10 Gb data and voice signals up to 400 m (@ 850 nm). Recommended for LANs, SANs and high-speed parallel interconnects for head-ends, central offices and data centers.

  • Nearly 4x the bandwidth over conventional 62.5 µm multimode fiber
  • Push/pull tab connectors install/remove with one hand
  • Slim, space-saving uniboot design for neat cable management
  • Premium-grade ceramic ferrules designed for fast applications
  • Magenta color for easy OM4 identification

Overview

The N821-03M-MG-T 10 Gb Duplex Multimode 50/125 OM4 LSZH Fiber Patch Cable is OM4-rated for use with 10 Gb Ethernet applications up to 400 meters (at 850 nm). Suited for LANs, SANs and high-speed parallel interconnects for head-ends, central offices and data centers, this low-cost cable provides four times more bandwidth than conventional 62.5 µm multimode fiber and performance rivaling that of singlemode cable.

Push/pull tab connectors are easily accessible in high-density data center applications and make the cable easy to install and remove with one hand. Dual male LC connectors are widely compatible and thoroughly tested to meet stringent insertion loss standards. Premium-grade ceramic ferrules are designed specifically to handle applications of 10 Gb or higher.

Colored magenta for immediate identification as an OM4 cable, the laser-optimized multimode fiber (LOMMF) N821-03M-MG-T is backward compatible with existing 50/125 fiber and commonly used with vertical-cavity surface-emitting laser (VCSEL) and LED laser light sources.

The low-smoke zero-halogen (LSZH) jacket limits the amount of toxic smoke emitted in case of combustion, making this cable perfect for poorly ventilated areas. The slim, space-saving uniboot design is easy to manage through ceilings, walls and ducts. The sturdy plastic housing is built to last a long time.

Features

OM4-Rated for 10 Gb Ethernet Applications
  • Magenta color for easy OM4 identification
  • Allows 10 Gb serial transmission up to 400 m (@ 850 nm)
  • Recommended for LANs, SANs and high-speed parallel interconnects for head-ends, central offices and data centers
  • Provides 4x more bandwidth than conventional 62.5 µm multimode fiber
  • Commonly used with VCSEL and LED laser light sources
  • Backward compatible with existing 50/125 fiber

LC Connectors with Push/Pull Tabs
  • Push/pull tab connectors easy to install and remove with one hand
  • Sturdy dual LC connectors tested to meet stringent insertion loss standards

Premium Construction for Error-Free Signal Transfer
  • Premium-grade ceramic ferrules for 10 GbE and faster applications
  • Slim, space-saving uniboot design easy to manage through ceilings, walls and ducts
  • Low-smoke zero-halogen jacket ideal for poorly ventilated areas
  • Sturdy plastic housing built to last a long time
  • Meets current IEEE 802.3ae and TIA LOMMF standards

Package Includes

  • N821-03M-MG-T 10 Gb Duplex Multimode 50/125 OM4 LSZH Fiber Patch Cable, 3 m (10 ft.)
RoHS compliant

Specifications

OVERVIEW
UPC Code037332201683
TechnologyMultimode
Optical Mode  OM4
CONNECTIONS
Side A - Connector 1LC DUPLEX (MALE)
Side B - Connector 1LC DUPLEX (MALE)
Endface PolishPC
PHYSICAL
Cable Jacket ColorMagenta
Connector ColorWhite; Aqua
Cable Jacket MaterialLSZH
Cable Jacket RatingOFNR
Clad Diameter (microns)125
Core Diameter (microns)50
Number of Fibers2
Cable Length (ft.)9.8
Cable Length (in.)118.1
Minimum Bend Radius20 mm (Dynamic); 10 mm (Static)
Shipping Dimensions (hwd / in.)9.00 x 7.00 x 0.50
Shipping Weight (lbs.)0.05
Fiber Cable Length3M (9.8 ft)
ENVIRONMENTAL
Operating Temperature Range-4° to 140°F (-20° to 60°C)
Storage Temperature Range-4° to 140°F (-20° to 60°C)
Operating Humidity Range5% to 85% RH, Non-Condensing
Storage Humidity Range35% to 65% RH, Non-Condensing
COMMUNICATIONS
Network Compatibility1 Gbps (Gigabit); 10 Gbps; 25 Gbps; 40 Gbps; 100 Gbps
Attenuation @ 850NM3.0 dB/km
Insertion Loss  ≤ 0.20 dB
FEATURES & SPECIFICATIONS
Push/Pull TabsYes
STANDARDS & COMPLIANCE
Product ComplianceRoHS; REACH
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.