Part Number: U360-010-IND
- Adds barcode scanner, serial device, sensor—up to 10 devices—to your host computer
- Supports USB 3.0 SuperSpeed rates up to 5 Gbps to ensure fast data transfers
- Rugged metal housing designed to withstand harsh warehouse and factory environments
- ESD protection to ±20 kV cuts potential static damage to your connected peripherals
- Plug-and-play operation with no software required for easy, immediate installation
- 3-year limited warranty
Features
System Requirements
- Compatible with all USB-enabled operating systems (USB 3.0 port needed to achieve USB 3.0 speeds)
- If using an optional LPS power supply, requires 9–40V DC unit with 5.5 x 2.1 x 9.5 mm output plug with either positive pin/negative sleeve or negative pin/positive sleeve
Package Includes
- U360-010-IND 10-Port Industrial-Grade USB 3.0 SuperSpeed Hub
- USB 3.0 cable, 3 ft.
- 3-pin power terminal block
- DIN rail-mounting hardware
- Wall-mounting hardware
- Owner’s manual
Specifications
OVERVIEW
UPC Code | 037332231246 |
Product Type | Hub |
Technology | USB 3.x |
Host Connector | USB A (MALE) |
VIDEO
Number of Monitors Supported | 0 |
Extended Mode | No |
Mirror Mode | No |
DATA
Data Ports | (10) USB A (FEMALE) |
Data Ports Details | (10) USB-A - USB 3.2 Gen 1 (5 Gbps) |
INPUT
AC Power Adapter Input Specs (V / Hz / A) | 100-240V / 50/60Hz / 0.6A |
AC Power Adapter Output Specs (V / A) | 9V - 40V / 3A |
Voltage Compatibility (VAC) | 100; 110; 120; 125; 127; 200; 208; 220; 230; 240 |
Bus Powered | Yes |
Product Length (in.) | 7.913 |
Product Length (cm.) | 20.1 |
Product Length (ft.) | 0.659 |
Product Length (m) | 0.201 |
POWER
Power Source Type | USB |
AC Adapter | Input: 100-240V, 50/60Hz, 1.5A; Output: 9-40V, 3A |
DC Barrel Plug | OD: 5.5 x 2.1 x 9.5mm, Positive Pin, Negative Sleeve |
Power Consumption (Watts) | 51.3 |
USB Power Delivery (PD) Charging Support | No |
Power Consumption Detail | 1.33-51.3 W |
CONNECTIONS
Number of Ports | 10 |
Side A - Connector 1 | USB 3.0 B (MALE) |
Side B - Connector 1 | (10) USB 3.0 A (FEMALE) |
Connector Plating | Nickel |
USER INTERFACE, ALERTS & CONTROLS
LED Indicators | Green (Power, 1, 2, 3, 4, 5, 6, 7, 8, 9, 10) |
PHYSICAL
Color | Black |
Material of Construction | Metal |
Included Mounting Accessories | Yes |
Shipping Dimensions (hwd / in.) | 2.60 x 4.50 x 9.00 |
Shipping Weight (lbs.) | 1.40 |
Unit Dimensions (hwd / in.) | 1.300 x 7.900 x 3.200 |
Unit Packaging Type | Box |
Unit Weight (lbs.) | 0.95 |
ENVIRONMENTAL
Operating Temperature Range | 32° to 140°F (0° to 60°C) |
Storage Temperature Range | 14° to 176°F (-10° to 80°C) |
Relative Humidity | 5% to 90% RH, Non-Condensing |
BTUs | 4.55-175.2 BTU/Hr |
Power Provided to Connected Device(s) | 5V 0.9A (4.5W) Output (USB-A 3.0) |
FEATURES & SPECIFICATIONS
Over Current Protection | Yes |
USB Hub Ports | Yes |
Number of USB Hub Ports | 10 |
USB Specification | USB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps); USB 3.2 Gen 1 (up to 5 Gbps) |
Driver Required | No |
STANDARDS & COMPLIANCE
TAA Compliant Option | N |
Product Compliance | RoHS; CE (Europe); REACH; FCC (USA); UKCA |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 3-year limited warranty |
Questions & Answers
Accessories
USB Cables
Model Number | Description | |
---|---|---|
U322-003 | USB 3.2 Gen 1 SuperSpeed Device Cable (A to B M/M), 3 ft. (0.91 m) | |
U322-006 | USB 3.2 Gen 1 SuperSpeed Device Cable (A to B M/M), 6 ft. (1.83 m) | |
U326-001-BK | USB 3.0 SuperSpeed Device Cable (A to Micro-B M/M) Black, 1 ft. (0.31 m) | |
U326-003-BK | USB 3.0 SuperSpeed Device Cable (A to Micro-B M/M) Black, 3 ft. (0.91 m) | |
U326-006-BK | USB 3.0 SuperSpeed Device Cable (A to Micro-B M/M) Black, 6 ft. (1.83 m) |
Documents & Downloads
Documentation
Declarations of Conformity
Product Images