Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1774
+1 (773) 869-1329
presaleshelp@tripplite.com

10-Port USB 3.0 / USB 2.0 Combo Hub - USB Charging, 2 USB 3.0 & 8 USB 2.0 Ports


Adds 10 USB ports to your computer, laptop, MacBook or Chromebook for connecting hard drives, tablets, webcams and other USB devices.
  • Turns your computer or laptop into a mini workstation with 10 extra USB ports
  • USB 3.0 ports support SuperSpeed rates up to 5 Gbps to ensure fast data transfers
  • Charging port charges mobile device when your computer/laptop is in Suspend mode
  • Slim aluminum hub fits easily in your backpack or laptop bag for connecting on the go
  • Plug-and-play operation with no software required for easy, immediate installation
  • 3-year limited warranty

View Full Product Details

Tripp Lite Part Number

U360-010C-2X3

Have a Question?
Contact Us

Features

USB 3.0/2.0 Hub Adds 10 USB Devices to Your Computer, MacBook or Chromebook
This 10-port USB 3.0 hub connects directly to the USB-A port on your computer, laptop, MacBook, Ultrabook or Chromebook. It allows you to use as many as 10 USB devices, such as flash drives, external hard drives, printers, barcode scanners, webcams, keyboards/mice and power meters, all at the same time.

Supports SuperSpeed USB 3.0 to Ensure Fast Data Transfers
Two USB 3.0 ports support data transfer rates up to 5 Gbps, which is 10 times faster than USB 2.0 and recommended for high-bandwidth USB 3.0 devices, such as security cameras and high-resolution webcams. Eight USB 2.0 ports transfer data at speeds up to 480 Mbps. All 10 ports are backward compatible with previous USB generations, so you can continue using older peripherals while getting high-speed performance from new devices.

Charge a Device Even When Your Computer or Laptop Is Not in Use
The first USB 3.0 port, which is labeled with a charge symbol, can charge a mobile device, such as a smartphone or tablet, when the source device is in Suspend mode only. A blue LED indicates the hub is receiving sufficient power to support all connected devices.

Plug-and-Play Hub Comes Ready to Connect Right Away
The U360-010C-2X3 works with Windows and Mac computers and requires no software or drivers to download and install. The included external power supply comes with four international plug adapters that ensure you can use the hub almost anywhere. Most of the time, the hub will receive plenty of power from your computer or laptop. The included power supply should only be necessary when connecting high-current, power-hungry USB peripherals.

Sleek and Slim Housing Designed for Everyday Workspace Use or Connecting on the Go
The compact unit is designed for convenient positioning within your reach, making USB ports accessible while not taking up much workspace. It is slim enough to pack in your pocket, purse or laptop bag for use in a hotel, conference room or airport.

Typical Applications

  • Connect up to 10 USB peripherals, such as an external hard drive, MP3 player, power meter and printer, to your MacBook or Chromebook
  • Transfer files quickly to and from a USB thumb drive
  • Attach a USB headset/microphone for recording your podcast
  • Write a report using a USB keyboard with your tablet or Android smartphone
  • Download photos from a digital camera

Package Includes

  • U360-010C-2X3 10-Port USB 3.0 / USB 2.0 Combo Hub
  • USB-A to USB Micro-B 3.0 cable, 3 ft.
  • External power supply (Input: 100–240V, 50/60 Hz, 1.5A; Output: 5V 4A)
  • (4) International plug adapters (North America, U.K., Europe, Australia)

System Requirements

  • Compatible with all USB-enabled operating systems (USB 3.0 port needed to achieve USB 3.0 speeds)
RoHS compliant

Specifications

OVERVIEW
UPC Code037332242136
Product TypeHub
AC AdapterInput: 100-240V, 50/60Hz, 1.5A; Output: 5V, 4A
Host ConnectorUSB A (MALE)
VIDEO
Extended ModeNo
Mirror ModeNo
Number of Monitors Supported0
DATA
Data Ports(10) USB A (FEMALE)
Data Ports Detail(2) USB-A - USB 3.2 Gen 1 (5 Gbps); (8) USB-A - USB 2.0
INPUT
Voltage Compatibility (VAC)100; 110; 120; 125; 127; 200; 208; 220; 230; 240
External Power Supply Input Specs (V / Hz / A)100-240V / 50/60Hz / 1.5A
External Power Supply Output Specs (V / A)5V / 4A
External Power Supply Cord Length (ft.)5
External Power Supply Cord Length (m.)1.5
External Power Supply DC Barrel Connector SpecsOD: 3.5 x 1.35 x 8mm, Positive Pin, Negative Sleeve
External Power Supply Plug(s)AS/NZS 3112 Australia; BS 1363 UK; CEE 7/16 Schuko; NEMA 1-15P North America
External Power Supply CertificationsCE; PSE; TUV; UL; cUL
Bus Powered  Yes
Product Length (in.)8.701
Product Length (cm.)22.101
Product Length (ft.)0.725
Product Length (m.)0.221
USER INTERFACE, ALERTS & CONTROLS
LED IndicatorsBlue (Power)
PHYSICAL
ColorWhite
Included Mounting AccessoriesNo
Material of ConstructionPlastic
Unit Dimensions (hwd / in.)0.63 x 8.66 x 1.28
Unit Packaging TypeBox
Unit Weight (lbs.)0.18
ENVIRONMENTAL
Operating Temperature Range32 to 113°F (0 to 45°C)
Storage Temperature Range23 to 158°F (-5 to 70°C)
Relative Humidity5% to 85% RH, Non-Condensing
Power Provided to Connected Device(s)5V 0.9A (4.5W) when bus powered
CONNECTIONS
Ports10
Side A - Connector 1USB 3.0 MICRO-B (FEMALE)
Side B - Connector 1(8) USB A (FEMALE)
Side B - Connector 2(2) USB 3.0 A (FEMALE)
Connector PlatingNickel
FEATURES & SPECIFICATIONS
USB SpecificationUSB 2.0 (up to 480 Mbps); USB 3.0 (up to 5 Gbps)
Driver RequiredNo
TechnologyUSB 2.0 (High Speed); USB 3.0 (SuperSpeed); USB 3.1 (Gen 1)
STANDARDS & COMPLIANCE
CertificationsCE, FCC, RoHS, REACH
WARRANTY
Product Warranty Period (Worldwide)3-year limited warranty

Accessories

USB, Lightning & FireWire

  Model Number Description
Heavy-Duty USB-C to Lightning Sync/Charge Cable, UHMWPE and Aramid Fibers, MFi Certified - 1 ft. M100-001-GY-MAX M100-001-GY-MAX Heavy-Duty USB-C to Lightning Sync/Charge Cable, UHMWPE and Aramid Fibers, MFi Certified - 1 ft.
USB 3.0 SuperSpeed Device Cable (AB M/M) Black, 3 ft. U322-003-BK U322-003-BK USB 3.0 SuperSpeed Device Cable (AB M/M) Black, 3 ft.
USB 3.0 SuperSpeed A/A Cable for Tripp Lite USB 3.0 All-in-One Keystone/Panel Mount Couplers (M/M), Black, 3 ft. U325-003 U325-003 USB 3.0 SuperSpeed A/A Cable for Tripp Lite USB 3.0 All-in-One Keystone/Panel Mount Couplers (M/M), Black, 3 ft.
USB-C to USB-A Cable (M/M), USB 3.1 Gen 1 (5 Gbps), Thunderbolt 3 Compatible, 6 ft. U428-006 U428-006 USB-C to USB-A Cable (M/M), USB 3.1 Gen 1 (5 Gbps), Thunderbolt 3 Compatible, 6 ft.

USB Cables

  Model Number Description
Heavy-Duty USB-C to Lightning Sync/Charge Cable, UHMWPE and Aramid Fibers, MFi Certified - 1 ft. M100-001-GY-MAX M100-001-GY-MAX Heavy-Duty USB-C to Lightning Sync/Charge Cable, UHMWPE and Aramid Fibers, MFi Certified - 1 ft.
USB 3.0 SuperSpeed Device Cable (AB M/M) Black, 3 ft. U322-003-BK U322-003-BK USB 3.0 SuperSpeed Device Cable (AB M/M) Black, 3 ft.
USB-C to USB-A Cable (M/M), USB 3.1 Gen 1 (5 Gbps), Thunderbolt 3 Compatible, 6 ft. U428-006 U428-006 USB-C to USB-A Cable (M/M), USB 3.1 Gen 1 (5 Gbps), Thunderbolt 3 Compatible, 6 ft.

Lightning Charging Cables

  Model Number Description
Heavy-Duty USB-C to Lightning Sync/Charge Cable, UHMWPE and Aramid Fibers, MFi Certified - 1 ft. M100-001-GY-MAX M100-001-GY-MAX Heavy-Duty USB-C to Lightning Sync/Charge Cable, UHMWPE and Aramid Fibers, MFi Certified - 1 ft.

Resources & Downloads

Declarations of Conformity

support icon

Do you own a
U360-010C-2X3

Get support for your product all in one place!

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1774 or email presaleshelp@tripplite.com.