Part Number: U280-010
This Model has been retired and replaced by U280-010-ST. An Owner's Manual and other information for the U280-010 is available on the model support page
Overview
Features
- Charges up to 10 tablets, phones or other mobile devices
- Provides up to 5V, 2.1A per port to 10 ports simultaneously
- An individual port can provide a maximum of 5V, 2.4A of power
- Complies with USB Battery Charging (BC) specification v1.2
- Features over-heating, over-current, and over-charging (stops charging when device battery is full) protection
- Charge your devices without the need to connect to a computer
- Includes an internal, dual-voltage (100-240V) power supply - no bulky external power supply required
System Requirements
- A tablet, phone or other mobile device
Package Includes
- U280-010 10-Port USB Charger
- C13 to 5-15P Power Cord
- Rubber Feet
- Owner's Manual
Specifications
OVERVIEW
UPC Code | 037332188199 |
Product Type | Charging Station |
Charging Form Factor | Charging Hub |
Device Compatibility | Phone; Tablet; Amazon Kindle |
INPUT
Nominal Input Voltage(s) Supported | 120V AC; 230V AC |
Plug Type | C13 to NEMA 5-15P |
Voltage Compatibility (VAC) | 100; 110; 120; 125; 127; 200; 208; 220; 230; 240 |
Input Frequency | 50/60Hz |
Input Plug Type | NEMA 5-15P |
Input Current | 120V (1.4A) / 230V (0.7A) |
OUTPUT
Overload Protection | Yes |
POWER
Power Consumption (Watts) | 105 |
Power Consumption Detail | 105W (Operating) 1.7W (Standby) |
CONNECTIONS
Number of Ports | 10 |
Side A - Connector 1 | NEMA 5-15P |
Side B - Connector 1 | (10) USB A (FEMALE) |
USER INTERFACE, ALERTS & CONTROLS
LED Indicators | Blue (Power) |
CHARGING
Number of Charging Ports | 10 |
Total Charging Amps | 21A |
Total Charging Watts | 105 |
Charging Method | USB |
Charging Method Detail | 5V - 1.5A (7W) |
Charging Port Type | (10) USB A (FEMALE) |
Charging Ports Details | USB-A: 5V/2.1A |
Charging Ports / Amps | (10) 2.4A |
PHYSICAL
Color | Black |
Material of Construction | Polycarbonate |
Shipping Dimensions (hwd / in.) | 2.20 x 11.80 x 6.20 |
Shipping Weight (lbs.) | 2.10 |
Unit Dimensions (hwd / in.) | 1.900 x 6.900 x 5.100 |
Unit Packaging Type | Box |
Unit Weight (lbs.) | 1.25 |
ENVIRONMENTAL
Operating Temperature Range | 41 to 95 F (5 to 35 C) |
Storage Temperature Range | -4 to 122 F (-20 to 50 C) |
Relative Humidity | 5% to 90% RH, Non-Condensing |
FEATURES & SPECIFICATIONS
Overcurrent Protection | Yes |
Overvoltage Protection | Yes |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 2-year limited warranty |
Questions & Answers
Documents & Downloads
Documentation
Product Literature
Declarations of Conformity
Useful Web Pages
Product Images