Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Possible Product/Country Incompatibility

This product may be incompatible with your voltage or frequency, or it may be designed to comply with the standards or usage in another country. [MP0042]

10-port USB charger keeps electronic devices, including smartphones, earbuds and smart watches, e-readers, and Micro-USB tablets at full capacity via USB connection. Neatly organizes the devices within its adjustable storage brackets while charging.

  • Up to 5V 2.4A per port for charging battery-intensive devices
  • All ten ports support USB Battery Charging (BC) specification v1.2
  • External dual-voltage power supply with Schuko plug
  • Protects against overheating, overcurrent and overcharging
  • Includes 14 adjustable storage brackets for organizing devices
  • Charges anywhere AC power is available—no computer required (for 120V applications please use P013-Series cables, not included)
  • 2-year limited warranty

Overview

Whether you’re at home or in the office, the U280-010-ST-CEE 10-Port USB Charging Station provides plenty of ports and power to keep all your devices at 100% capacity. No more peering behind furniture to find an available outlet or unplugging one device to charge another. You can charge up to ten smartphones, Micro-USB tablets, e-readers, and other devices at the same time. This charging station for multiple devices doesn’t require a computer, so you can take it anywhere AC power is available. To charge your USB devices, simply plug the included external dual-voltage (100V–240V) power supply into a Schuko outlet, and connect your devices to the available USB ports. The charger protects against overheating, overcurrent and overcharging—in fact, it stops charging as soon as your devices’ batteries are at full capacity. A front LED indicates the unit is turned on and receiving AC power.
The 10-port USB charger supports USB Battery Charging (BC) specification v1.2 and delivers up to 5V 2.4A to each port, which is plenty for charging even battery-intensive devices. Adjustable brackets on top of the charger act as storage, providing space to neatly organize devices while they charge. You can adjust the brackets to accommodate the number and size of the devices being charged.

Features

Charges Up to 10 Devices at the Same Time
  • Ideal for charging smartphones, Micro-USB tablets, e-readers, earbuds and smartwatches, and other devices at home or work
  • Connect devices to unit’s USB ports for proficient charging
  • Charges anywhere AC power is available—no computer required
Provides Plenty of Juice for Charging
  • Delivers up to 5V 2.4A per port to charge battery-intensive devices
  • Complies with USB Battery Charging (BC) specification v1.2
  • Protects against overheating, overcurrent and overcharging
Also Functions as Efficient Storage
  • Includes 14 adjustable brackets that neatly organize devices while they charge
  • Brackets are adjustable to accommodate number and size of devices being charged
Easy to Use
  • Included external dual-voltage (100–240V) power supply plugs into a Schuko outlet
  • Front LED indicates when unit is turned on and receiving AC power

Package Includes

  • U280-010-ST-CEE 10-Port USB Charging Station
  • External Power Supply (Input: 100–240V, 50/60 Hz, 2A; Max Output: 12V 8A)
  • C5 to CEE 7/7 Schuko Power Cord - 3-ft.
  • (14) Storage brackets
  • Owner's manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332205698
Product TypeCharging Station
Charging Form FactorCharging Hub
Device CompatibilityAmazon Kindle; Headphones; Phone; Tablet; Watch
INPUT
AC Power Adapter Plug(s)CEE 7/7 Schuko
AC Power Adapter Input Specs (V / Hz / A)100-240V / 50/60Hz / 3A
AC Power Adapter Output Specs (V / A)12V / 8A
AC Power Adapter Cord Length (m)1
Nominal Input Voltage(s) Supported120V AC; 230V AC
Input Connection TypeUSB-A Female
Plug TypeC5 to CEE 7/7 Schuko
Voltage Compatibility (VAC)100; 110; 120; 125; 127; 200; 208; 220; 230; 240
Input Plug TypeCEE 7/7 Schuko
OUTPUT
Overload ProtectionYes
POWER
Power Source TypeAC Adapter
AC AdapterInput: 100-240V, 50/60Hz, 3.0A; Output: 12V, 8A, 3-ft.
DC Barrel PlugOD: 5.5 x 2.5 x 10mm, Positive Pin, Negative Sleeve
Power Consumption (Watts)34
Power Consumption Detail34W (Operating) 0.27W (Standby)
CONNECTIONS
Number of Ports10
Side A - Connector 1CEE 7/7 SCHUKO PLUG
Side B - Connector 1(10) USB A (MALE)
USER INTERFACE, ALERTS & CONTROLS
LED IndicatorsPower (Blue)
CHARGING
Number of Charging Ports10
Total Charging Amps8A
Total Charging Watts96
Charging MethodUSB
Charging Method Detail5V - 1.5A (7W)
Charging Port Type(10) USB A (FEMALE)
Charging Ports Details
USB-A: 12V/8A
Charging Ports / Amps(10) 2.4A
PHYSICAL
ColorBlack
Material of ConstructionPolycarbonate
Unit Dimensions (hwd / in.)1.000 x 9.400 x 4.700
Unit Packaging TypeBox
Unit Weight (lbs.)0.66
ENVIRONMENTAL
Operating Temperature Range41° to 95°F (5° to 35°C)
Storage Temperature Range-4° to 122°F (-20° to 50°C)
Relative Humidity20% to 80% RH, Non-Condensing
FEATURES & SPECIFICATIONS
Overcurrent ProtectionYes
Overvoltage ProtectionYes
Quick Charge CompliantNo
Driver RequiredNo
STANDARDS & COMPLIANCE
External Power Supply CertificationsCE; FCC; UL; TUV; CCC; PSE; GS; RoHS
Product ComplianceRoHS; CE (Europe); REACH; FCC (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)2-year limited warranty

Questions & Answers

Accessories

Power Cords and Adapters

  Model Number Description
3-Slot Power Cord, NEMA 5-15P to C5 - Laptop/Notebook, 7A, 125V, 18 AWG, 6 ft. (1.8 m), Black P013-006 P013-006 3-Slot Power Cord, NEMA 5-15P to C5 - Laptop/Notebook, 7A, 125V, 18 AWG, 6 ft. (1.8 m), Black
European Computer Power Cord, C5 to Schuko, 2.5A, 250V, 16 AWG, 6 ft. (1.83 m), Black P058-006 P058-006 European Computer Power Cord, C5 to Schuko, 2.5A, 250V, 16 AWG, 6 ft. (1.83 m), Black
UK Computer Power Cord - BS1363 to C5, 2.5A, 250V, 18 AWG, 6 ft. (1.83 m), Black P060-006 P060-006 UK Computer Power Cord - BS1363 to C5, 2.5A, 250V, 18 AWG, 6 ft. (1.83 m), Black

USB Cables

  Model Number Description
USB-A to Lightning Sync/Charge Cable, MFi Certified - Black, M/M, 10 in. (0.25 m) M100-10N-BK M100-10N-BK USB-A to Lightning Sync/Charge Cable, MFi Certified - Black, M/M, 10 in. (0.25 m)
USB 3.0 SuperSpeed Device Cable (A to Micro-B M/M) Black, 1 ft. (0.31 m) U326-001-BK U326-001-BK USB 3.0 SuperSpeed Device Cable (A to Micro-B M/M) Black, 1 ft. (0.31 m)
Universal Reversible USB 2.0 Converter Adapter Cable (Reversible A to 5Pin Mini B M/M), 3 ft. (0.91 m) UR030-003 UR030-003 Universal Reversible USB 2.0 Converter Adapter Cable (Reversible A to 5Pin Mini B M/M), 3 ft. (0.91 m)
Dedicated Reversible USB Charging Cable (Reversible A to Right-Angle 5-Pin Micro B) Black, 3 ft. (0.91 m) UR05C-003-RB UR05C-003-RB Dedicated Reversible USB Charging Cable (Reversible A to Right-Angle 5-Pin Micro B) Black, 3 ft. (0.91 m)

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.