Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Possible Product/Country Incompatibility

This product may be incompatible with your voltage or frequency, or it may be designed to comply with the standards or usage in another country. [MP0042]

$187.81 Avg. Price

Maintains usable 220V–240V nominal output to sensitive electronics during severe brownouts and overvoltages. Prevents surges and spikes from damaging circuitry. Filters out potentially disruptive line noise.

  • Ideal for computers, routers, modems and home theater components
  • Corrects under- and overvoltages in 168V–278V range
  • Protects against spikes with 340 joules of surge suppression
  • Monitors power status with front-panel diagnostic LEDs
  • Features 4 rear outlets: 2 NEMA 5-15R and 2 C13
  • 2-year limited warranty

Overview

The LR1000 1000W 230V Power Conditioner adjusts under- and overvoltages to provide safe, computer-grade AC power. Built-in automatic voltage regulation (AVR) offers three levels of voltage stabilization that correct undervoltages as low as 168V and overvoltages as high as 278V back to regulated 230V nominal power. Providing optimum voltage conditions not only extends the life of your equipment, but also keeps your equipment working through brownouts and prolonged overvoltage conditions.

A 340-joule surge suppression rating meets the IEEE-587 standard for surge suppression (both categories A and B) and prevents spikes from inflicting damage, data loss or corruption and audio/video performance problems on your connected equipment. EMI/RFI noise filtering protects your AC line from disruptive electromagnetic and radio interference.

Just connect the detachable 2-meter NEMA 5-15P to C13 power cord to an AC power source, and plug up to four devices into the outlets. Two NEMA 5-15R and two C13 outlets accommodate a variety of connected components. An included UNIPLUGINT universal adapter allows most worldwide plug configurations to connect to the LR1000’s C13 outlets. You can monitor incoming voltage levels using the three diagnostic LEDs on the front panel. The compact LR1000 fits comfortably into your computer or home theater setup.

Features

Protects Valuable Electronics
  • Rated at 230V/1000W/4A
  • Ideal for computers, routers, modems, printers, home theater components and point-of-sale equipment
  • Connect up to 4 electronic devices to the rear outlets: 2 NEMA 5-15R and 2 C13
  • Includes detachable 2 m NEMA 5-15P to C13 power cord
  • Included UNIPLUGINT universal adapter fits into C13 outlet and accepts most worldwide plug configurations
  • Compact unit (7 in./17.8 cm high) fits comfortably into your computer or home theater setup

Automatic Voltage Regulation (AVR)
  • Monitors incoming AC power and keeps equipment working through brownouts and prolonged overvoltage conditions
  • Corrects undervoltages as low as 168V and overvoltages up to 278V

AC Line Surge Suppression
  • 340 joules of surge suppression protects against potentially harmful power surges and spikes
  • Includes full normal (H-N) and common (N-G/H-G) line surge suppression

EMI/RFI Line Noise Filtering
  • Removes electromagnetic and radio frequency interference that can disrupt or damage your equipment’s performance

Built-In Diagnostics
  • Front-panel LEDs indicate incoming voltage level
  • Rear on/off switch provides one-touch power control over all components

Package Includes

  • LR1000 1000W 230V Power Conditioner
  • UNIPLUGINT adapter
  • NEMA 5-15P to C13 power cord, 2 m
  • Owner’s Manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332040152
INPUT
Nominal Input Voltage(s) Supported230V AC
Maximum Input Amps5
Maximum Input Watts1150
Plug TypeC14
Input Plug FeaturesC14 Inlet
Input Frequency50/60 Hz
Input Plug TypeC14
Input Cord DetailsNEMA 5-15P to C13 power cord, 2 m (6-ft.)
Input Cord Length (ft.)6
OUTPUT
Output Capacity DetailsIncludes UNIPLUGINT universal adapter. Accepts most worldwide plug configurations.
Frequency Compatibility50 / 60 Hz
Nominal Output Voltage(s) Supported230V
Output Receptacles(2) 5-15R; (2) C13
Output Nominal Voltage230V
Outlet DetailsIncludes UNIPLUG adapter that converts one of the built-in outlets to accept a variety of country specific plug types
VOLTAGE REGULATION
Voltage Regulation DescriptionMaintains usable 230V nominal output to sensitive electronics during severe brownouts and overvoltages. Input voltages between 220V~247V are passed through unchanged.
Overvoltage Correction  Input voltages over 248V are reduced by 9.8%
Undervoltage Correction  Input voltages between 201-219V are boosted by 9%
Severe Undervoltage CorrectionInput voltages below 200V are boosted by 18.2%
USER INTERFACE, ALERTS & CONTROLS
Front Panel LEDs3 LEDs (High Voltage, Normal Voltage, Low Voltage)
SURGE / NOISE SUPPRESSION
EMI / RFI AC Noise Suppression  75 dB
AC Suppression Joule Rating  340
PHYSICAL
Material of ConstructionPlastic
Form Factors SupportedSmall Tower
Housing ColorBlack
Receptacle ColorBlack
Shipping Dimensions (hwd / in.)8.00 x 10.25 x 8.75
Shipping Weight (lbs.)9.00
Unit Dimensions (hwd / in.)7.000 x 6.000 x 7.000
Unit Weight (lbs.)7.75
STANDARDS & COMPLIANCE
Product ComplianceRoHS; EAC (Belarus, Kazakhstan, Russia)
WARRANTY & SUPPORT
Product Warranty Period (International)2-year limited warranty

Questions & Answers

A power or voltage spike is a sudden increase in voltage, ranging from a few hundred volts to tens of thousands and lasting between 1 and 30 microseconds. A power surge is like a spike but lasts longer. Voltage fluctuations are normal and do not typically harm equipment connected to an outlet. Over- or under-voltages occur when the voltage reaching powered devices falls out of the normal service range.

For more information on power conditioner features, and help with selecting the right power conditioner for your application, see our Power Conditioner Buying Guide.

Was this information helpful? Yes No
Need more help? Contact Technical Support
Ask a Question

Accessories

Accessories

  Model Number Description
Universal Power Plug Adapter for IEC-320-C13 Outlets UNIPLUGINT UNIPLUGINT Universal Power Plug Adapter for IEC-320-C13 Outlets

Services & Extended Warranties

Extended Warranty

Part Number Description
WEXT1B Extended Warranty and Technical Support for Select Products – DC Power, Keyspan, KVM, PDUs, Inverters, Power Management
WEXT2B Extended Warranty and Technical Support for Select Products – DC Power Supplies, Keyspan Products, KVM Switches, PDUs, Power Inverters, Power Management
WEXT3B Extended Warranty and Technical Support for Select Products – DC Power Supplies, Keyspan Products, KVM Switches, PDUs, Inverters, Power Management

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.