Part Number: APS1012SW
This Model has been retired and has not been replaced. An Owner's Manual and other information for the APS1012SW is available on the model support page
Overview
The DC-to-AC pure sine-wave inverter delivers network-grade power to sensitive electronics. Its automatic line-to-battery transfer switch and integral charging system allow the unit to work as a vehicle inverter, standalone AC power source or extended-run UPS. It delivers 1000W of continuous power or 2000W of peak power up to 10 seconds during equipment startup or cycling. An automatic overload detector, cooling fan and resettable AC circuit breaker protect the unit from damage.
Designed for easy installation in RVs, fleet vehicles and emergency vehicles, the APS1012SW converts stored power from a user-supplied battery to standard household current for unlimited runtime in heavy-load conditions. When powered by an external 120V AC source, the unit keeps the user-supplied battery charged via a three-stage 4/40A selectable charging system while simultaneously delivering conditioned, pure sine-wave AC power to connected equipment.
When used as a UPS, the APS1012SW responds to blackouts and brownouts with an automatic, instantaneous transfer to battery-derived, pure sine-wave AC power. LEDs on the side of the unit indicate battery level, overload status and inverter operation.
Features
- Generates 120V pure sine-wave power from 12V battery bank
- Ideal for powering variable-speed tools, computers, LEDs, fans, audio/video components and other sensitive electronics
- Designed for easy installation in RVs, fleet vehicles and emergency vehicles
- Functions as vehicle inverter, standalone AC power source or extended-run UPS
- Unlimited runtime with variety of user-supplied batteries
Pure Sine-Wave Power for Normal and Peak Power Demands
- 1000W of continuous power
- 2000W of peak power up to 10 sec. to accommodate surge power demands during equipment startup and cycling
- Automatic overload detector, cooling fan and resettable AC circuit breaker protect unit from damage
- High-current DC input terminals for simple hardwired installation
Automatic Transfer Switching
- Transfer relay switches to inverter power during blackout in 16.6 ms
3-Stage 4/40A Selectable Battery Charger
- Serves as battery charger when external 120V AC power is supplied and powering connected equipment
- Protects battery from overcharging and overdischarging
- Low-battery protection prevents excessive battery depletion
- DIP switches configure wet/gel charging profiles
External Ports
- Battery temperature port allows connection of optional remote battery temperature sensor, such as Tripp Lite’s APSSWTEMP
- RJ45 communication port allows connection of optional remote control module, such as Tripp Lite’s APSRMSW
Easy Operation
- LEDs indicate battery level, overload status and inverter operation
- On/off button provides one-touch control
Rugged Steel Housing
- Resists moisture, vibration, impact and high-humidity environments
- Built-in mounting feet for installation on any rigid horizontal surface
Specifications
OVERVIEW
UPC Code | 037332159878 |
INPUT
Nominal Input Voltage(s) Supported | 120V AC |
Maximum Input Amps / Watts | DC INPUT: Full continuous load - 120A at 12VDC. AC INPUT: 15 amps at 120VAC with full inverter and charger load. |
Recommended Electrical Service | DC INPUT: Requires 12VDC input source capable of delivering 120A for the required duration (when used at full continuous capacity). For automotive applications, professional hardwire installation with 225A minimum battery system fusing is recommended. |
Input Connection Type | DC INPUT: Set of 2 DC bolt-down terminals. AC INPUT: Hardwire |
Voltage Compatibility (VAC) | 120 |
Voltage Compatibility (VDC) | 12 |
OUTPUT
Frequency Compatibility | 50 / 60 Hz |
Pure Sine Wave Output | Yes |
Nominal Output Voltage(s) Supported | 120V |
Output Receptacles | Hardwire |
Continuous Output Capacity (Watts) | 1000 |
Peak Output Capacity (Watts) | 2000 |
Output Voltage Regulation | LINE POWER (AC): Maintains 120V nominal sine wave output. INVERTER POWER (AC): Maintains sine wave output voltage of 120-150VAC (+/-5%). DC CHARGER OUTPUT (See battery recharge rate section) |
Output Frequency Regulation | 60 Hz (+/- 0.3 Hz) |
Overload Protection | Includes 15A input breaker dedicated to the charging system and 15A output breaker for AC output loads |
BATTERY
Expandable Runtime | Yes |
Expandable Runtime Description | Runtime is expandable with any number of user supplied wet or gel type batteries |
DC System Voltage (VDC) | 12 |
Battery Charge | Includes 4/40 amp DC charging system with selectable profiles for vented wet cell and sealed gel cell batteries. |
USER INTERFACE, ALERTS & CONTROLS
Front Panel LEDs | Set of front panel LED's display inverter status, charger status, as well as battery voltage status |
Switches | The inverter provides a RJ-45 port for optional APSRMSW remote control. RJ45 port operates with standard RJ485 interface (APSRMSW sold separately) |
Audible Alarm | Audible status indicators |
PHYSICAL
Material of Construction | Powder-Coated Steel |
Cooling Method | Fan |
Form Factors Supported | Mounting slots enable permanent placement of inverter on any horizontal surface (see manual for additional mounting information) |
Shipping Dimensions (hwd / in.) | 12.20 x 12.30 x 21.50 |
Shipping Weight (lbs.) | 36.20 |
Unit Dimensions (hwd / in.) | 7.250 x 9.000 x 18.000 |
Unit Weight (lbs.) | 35.5 |
ENVIRONMENTAL
Relative Humidity | 0-95% non-condensing |
WARRANTY & SUPPORT
Product Warranty Period (U.S. & Canada) | 2-year limited warranty |
Questions & Answers
Accessories
Accessories
Model Number | Description | |
---|---|---|
APSSWTEMP | Remote Battery Temperature Sensor for Pure Sine Wave Inverter/Chargers |
Documents & Downloads
Product Literature
Useful Web Pages
Product Images