100W PowerVerter Ultra-Compact Car Inverter with Outlet, 12V CLA Receptacle, and 2 USB Charging Ports
- Charges multiple electronic devices in your vehicle
- Features AC outlet, 12V CLA, 2.1A USB port and 1.0A USB port
- Plugs into your vehicle’s cigarette lighter socket
- Built-in interior cooling fan
- Durable plastic housing
- 1-year limited warranty
PV100USB
Have a Question?
Overview
The PV100USB features an AC outlet, a 12V cigarette lighter socket, a 2.1A USB port and a 1.0A USB port. Just plug the DC input jack with convenient 3-ft. (0.91 m) cord into the 12V cigarette lighter socket in your vehicle, and the unit is ready to operate. Easy-to-read front LED lets you know the inverter is receiving power from the battery.
To prevent you from running down your car battery, the PV100USB turns off automatically when the input voltage falls to 10V. Likewise, the unit will also shut down if it gets too hot (for instance, because your connected devices exceed 100 watts). A built-in ventilation fan keeps the interior cool during extended use. The durable plastic housing is engineered to withstand the rigors of road trips, campouts, business trips and family vacations. No maintenance is required.
Features
- Converts 12V DC battery power to standard 120V AC power
- Runs smartphones, laptops, tablets, GPS units, game systems, portable TVs, DVD players, MP3 players and other electronics
- Features AC outlet, 12V cigarette lighter socket, 2.1A USB port and 1.0A USB port
- Outputs 100 watts (continuous); 200 watts (peak)
Easy to Use
- DC jack plugs into the cigarette lighter socket in your car, truck, boat or RV
- Flexible 3-ft. (0.91 m) cord allows devices to run in the back seat
- Front LED indicates the unit is receiving power from the battery
Premium Construction
- Durable plastic housing built to withstand rigors of travel
- Built-in ventilation fan keeps the interior cool during extended use
- Automatic low-voltage shutoff prevents deep vehicle battery discharge at 10V
- No maintenance required
Specifications
OVERVIEW
UPC Code | 037332187888 |
INPUT
Input Connection Type | 12VDC cigarette lighter input plug connection |
Voltage Compatibility (VDC) | 12 |
Input Cord Length (ft.) | 3 |
OUTPUT
Frequency Compatibility | 60 Hz |
Pure Sine Wave Output | No |
Output (Watts) | 100 |
Nominal Output Voltage(s) Supported | 120V |
Output Receptacles | (1) 5-15R |
Continuous Output Capacity (Watts) | 100 |
Peak Output Capacity (Watts) | 200 |
Output Frequency Regulation | 60 Hz (+/- 3 Hz) |
Overload Protection | 12A fuse |
BATTERY
DC System Voltage (VDC) | 12 |
CHARGING
Charging Ports / Amps | (1) 1A; (1) 2.1A |
PHYSICAL
Material of Construction | Plastic |
Shipping Dimensions (hwd / in.) | 4.13 x 1.81 x 5.51 |
Shipping Weight (lbs.) | 0.80 |
Unit Dimensions (hwd / in.) | 3.94 x 1.61 x 3.27 |
Unit Weight (lbs.) | .538 |
WARRANTY
Product Warranty Period (Worldwide) | 1-year limited warranty |
Services
Extended Warranty
Part Number | Description |
---|---|
WEXT1A | 1-Year Extended Warranty and Technical Support for Select Tripp Lite Products – Includes UPS Battery Coverage if Applicable |
WEXT2A | 2-Year Extended Warranty and Technical Support for Select Tripp Lite Products – Includes UPS Battery Coverage if Applicable |
WEXT3A | 3-Year Extended Warranty and Technical Support for Select Tripp Lite Products – Includes UPS Battery Coverage if Applicable |
Resources & Downloads
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.