Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
$295.99 Avg. Price
Desktop UPS offers complete power protection for small network applications, including wiring closets, security systems and digital signage.
  • Protects equipment against blackouts, brownouts, overvoltages, surges and line noise
  • Keeps AC power running during blackouts to allow time for file saves and safe shutdown
  • Maintains continuous 120V nominal output during brownouts and overvoltages
  • Home-friendly alarm remains silent in backup mode, sounding only when imperative
  • High >95% efficiency with low BTU ratings saves electricity and lowers your energy costs
  • 3-year limited warranty

Features

1050VA/900W/120V Battery Backup for PC Networks, Security Systems or Digital Signage
The SmartPro® line-interactive SMART1050TSU UPS system with AVR protection provides reliable battery backup and AC power protection against blackouts, brownouts, overvoltages, surges and line noise that can damage valuable electronics or destroy data. The eight-outlet 120V battery backup is ideal protection for small networks, wiring closets, security systems, high-end PC gaming, digital signage equipment and other professional applications, including retail, casino and hotel/motel management.

Allows Time to Back Up Critical Files During a Blackout 
Backup support allows you to work through short power failures and gives you enough time to safely save files and shut down your system in case of a prolonged blackout. Backup time varies according to load, but the line-interactive UPS system should keep an energy-efficient desktop computer with small LCD monitor powered as long as 74 minutes. During normal operation, incoming utility power keeps the replaceable internal battery fully charged, so backup power will always be available.

8 NEMA 5-15R Outlets Protect Your Connected Components
Six 5-15R outlets provide battery backup, surge protection and voltage regulation for your computer, monitor and other crucial components. The other two 5-15R outlets provide surge suppression only for printers, speakers and other desktop equipment regarded as non-essential during a blackout. 

Automatic Voltage Regulation (AVR) Corrects Low- and High-Voltage Conditions
AVR protects your equipment from incremental hardware damage, data loss and performance problems caused by brownouts and overvoltages. The SMART1050TSU can correct brownouts as low as 89V and overvoltages as high as 145V back to nominal 120V power continuously, all while keeping the battery fully charged and ready to take over in case of power failure.

Combats Line Noise That Can Harm Equipment
EMI (electromagnetic interference) and RFI (radio frequency interference) are common causes of performance problems and can lead to incremental hardware damage, data corruption and audio/video transmission problems. The SMART1050TSU filters out this disruptive line noise on the AC line, so that it won’t affect your equipment.

Designed for High Efficiency to Help You Save Money and Protect the Environment
A >95% efficiency rating reduces BTU emissions, energy consumption and, ultimately, your energy costs.

Home-Friendly Silent Alarm and LCD Touchscreen Keep You Informed 24/7
The UPS remains silent in both line and battery backup modes. The alarm sounds only to report low battery, battery replace, overload and fault condition. The LCD touchscreen offers five screens of UPS and site power information when the UPS is operating in either on-line or battery power mode. It displays vital voltage, load and battery data, as well as critical fault status.

Advanced Communications Ports Allow for Automatic Saves and Shutdowns
RS-232 and HID-compliant USB ports connect to a computer running free downloadable PowerAlert® software to enable safe unattended file saves and system shutdown in case of a prolonged power failure. Cables are included.

Compact Housing Compatible with Easy Desktop Installation
The space-saving ABS tower fits on a desktop, shelf or any other flat surface convenient to your workstation or home theater. The five-foot power cord with NEMA 5-15P plug connects to any compatible AC outlet. A built-in fan regulates the internal temperature to help prevent overheating.

Package Includes

  • SMART1050TSU 1050VA 900W 120V Line-Interactive UPS with 8 Outlets
  • USB cable
  • DB9 cable
  • Owner’s manual
Cisco compatible Energy-Efficient Green Solutions RoHS compliant

Specifications

OVERVIEW
UPC Code037332221575
UPS TypeLine-Interactive
INPUT
Input PhaseSingle-Phase
Rated input current (Maximum Load)12A
Nominal Input Voltage(s) Supported120V AC
UPS Input Connection Type5-15P
Input Circuit Breakers15A
UPS Input Cord Length (ft.)5
Recommended Electrical Service15A 120V
OUTPUT
Output Capacity (VA)1050
Output Capacity (kVA)1.05
Output Capacity (Watts)900
Output Capacity (kW)0.9
Power Factor  0.86
Nominal Voltage Details120v nominal output in battery mode
Frequency Compatibility50 / 60 Hz
Output Voltage Regulation (Line Mode)120V (+6%/-12%)
Output Voltage Regulation (Battery Mode)120V (±10%)
UPS Output Receptacles (Surge Suppression Only)6 UPS outlets, 2 surge-only outlets
Hot-Swap PDU optionsPDUB15 (2U / 8 5-15R outlets)
Output AC Waveform (AC Mode)Pure sine wave
Output AC Waveform (Battery Mode)PWM sine wave
Nominal Output Voltage(s) Supported110V; 115V; 120V
Output Receptacles(8) 5-15R
BATTERY
Battery TypeValve Regulated Lead Acid (VRLA)
Runtime Full Load (min.)  3 min. (900W)
Runtime Half Load (min.)  8.5 min. (450W)
DC System Voltage (VDC)12
Battery Recharge Rate (Included Batteries)8 hours (10% to 90%)
Battery AccessBattery access door
Battery Replacement DescriptionReplaceable internal batteries (see manual)
VOLTAGE REGULATION
Voltage Regulation DescriptionAutomatic voltage regulation (AVR) maintains line power operation with an input voltage range of 89 to 145
Overvoltage Correction  Input voltages between 128 and 149 are reduced by 15%
Undervoltage Correction  Input voltages between 89 and 108 are boosted by 18%
USER INTERFACE, ALERTS & CONTROLS
Front Panel LCD DisplayTouchscreen LCD reports input voltage, output voltage, load percentage, battery charge percentage and overload status
SwitchesPower off/on switch
Audible AlarmUPS remains silent in battery backup mode; Alarm sounds only to report low-battery, fault, overload and replace-battery conditions
SURGE / NOISE SUPPRESSION
UPS AC Suppression Joule Rating316
UPS AC Suppression Response TimeInstantaneous
UPS Dataline Suppression1 line TEL/DSL or Ethernet
EMI / RFI AC Noise Suppression  Yes
PHYSICAL
Primary Form FactorDesktop
Cooling MethodFan
Installation Form Factors Supported with Included AccessoriesTower
Primary UPS Depth (mm)381
Primary UPS Height (mm)191
Primary UPS Width (mm)140
Shipping Dimensions (hwd / in.)11.70 x 9.30 x 19.50
UPS Housing MaterialABS
UPS Power Module Dimensions (hwd, in.)7.5 x 5.5 x 15
UPS Power Module Weight (kg)11.02
UPS Power Module Weight (lbs.)24.3
Unit Dimensions (hwd / in.)7.500 x 5.500 x 15.000
Unit Weight (lbs.)23.100
ENVIRONMENTAL
Operating Temperature Range32° to 104°F (0° to 40°C)
Storage Temperature Range5° to 113°F (-15° to 45°C )
Relative Humidity0 to 90%, non-condensing
AC Mode BTU / Hr. (Full Load)  145
AC Mode Efficiency Rating (100% Load)>95%
COMMUNICATIONS
PowerAlert SoftwareFor local monitoring via the UPS’s built-in communication ports, download PowerAlert software at https://tripplite.eaton.com/products/power-alert
Communications CableUSB and Serial interface cables included
WatchDog CompatibilitySupports Watchdog application, OS and hard-reboot restart options for remote applications
Network Management Card DescriptionNetwork management not supported
Communications InterfaceDB9 Serial; USB (HID enabled)
LINE / BATTERY TRANSFER
Transfer Time  6 milliseconds typical (10 milliseconds max)
Low Voltage Transfer to Battery Power (Setpoint)89
High Voltage Transfer to Battery Power (Setpoint)145
FEATURES & SPECIFICATIONS
Cold Start (Startup in Battery Mode During a Power Failure)Cold-start operation supported
High Availability UPS Features  Automatic Voltage Regulation (AVR); Surge/noise protection
Green Energy-Saving FeaturesGreater than 95% efficiency - GREEN UPS
APPLICATIONS
UPS ApplicationsHome/Office Desktop; Audio/Video; High-End Desktop/Small Network; Retail/Point of Sale; Hospitality
STANDARDS & COMPLIANCE
Product CertificationsRETIE (Colombia); CSA (Canada); NOM (Mexico); UL 1778
Product ComplianceRoHS; FCC Part 15 Class A (USA)
WARRANTY & SUPPORT
Product Warranty Period (U.S. & Canada)3-year limited warranty
Connected Equipment Insurance (U.S., Canada & Puerto Rico)$250,000 Ultimate Lifetime Insurance 

Questions & Answers

Accessories

Power Distribution Units (PDUs)

  Model Number Description
100-125V 12A Single-Phase Hot-Swap PDU with Manual Bypass - 6 NEMA 5-15R Outlets, 2 5-15P Inputs, 1U Rack/Wall PDUB151U PDUB151U 100-125V 12A Single-Phase Hot-Swap PDU with Manual Bypass - 6 NEMA 5-15R Outlets, 2 5-15P Inputs, 1U Rack/Wall

Services & Extended Warranties

Preventive Maintenance

Part Number Description
TL0005NXXX6009UC UPS Preventative Maintenance on units 0-6000 VA for select products, Smart, SMX, SU UPS
TLWFLN72XX2509UC 2-Year Onsite Service Contract -0-2500 VA UPS, Smart, SMX, SU systems
TLWFLN73XX2509UC 3-Year Onsite Service Contract -0-2500 VA UPS, Smart, SMX, SU systems
TLWFLN75XX2509UC 5-Year Onsite Service Contract -0-2500 VA UPS, Smart, SMX, SU systems

Extended Warranty

Part Number Description
TL5SW5Y1400UC 5-Year Extended Warranty Smart & SMX 951-1400 VA UPS systems

Unpacking & Assembly

Part Number Description
TLAS00NXXX6009UC UPS Assembly on UPS Systems 0-6000 VA for select products, Smart, SMX, SU UPS

Installation

Part Number Description
TLSU05NXXX6009UC UPS Startup on UPS Systems 0-6000 VA for select products, Smart, SMX, SU UPS

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.