Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable (LC/ST) - Aqua, 3M (10 ft.)


  • Designed for 10-Gig Ethernet applications...OM3 Rated
  • Backward compatible with existing 50/125 fiber
  • Max 10Gb distance of 300 meters @850nm
  • Low-Smoke, Zero Halogen (LSZH) Aqua jacket

View Full Product Details

Tripp Lite Part Number

N818-03M

Have a Question?
Contact Us

Features

  • 3 Meter ( 10ft ) LC/ST, OM3 rated
  • Use with VCSEL and LED laser light sources
  • High-Speed, High-Bandwidth, Low-Cost
  • Backward compatible with legacy LAN's
  • Ideal for Fibre Channel (SAN) applications
  • IEEE 802.3ae and TIA LOMMF compliant
  • 10gb Ethernet speed to 300 meters @850nm

Package Includes

  • 3 meter ( 10ft ) Duplex Multimode 50/125 Aqua OM3 Fiber Patch Cable, LC/ST
RoHS compliant

Specifications

OVERVIEW
UPC Code037332134707
TechnologyMultimode
Optical Mode  OM3
PHYSICAL
Cable Jacket ColorAqua
Cable Jacket RatingLSZH
Clad Diameter125 micron
Core Diameter50 micron
Number of Fibers2
Cable Length (ft.)9.8
Cable Length (in.)118.1
Shipping Dimensions (hwd / in.)9.00 x 7.00 x 0.50
Shipping Weight (lbs.)0.08
COMMUNICATIONS
Network Compatibility10 Gbps / 40 Gbps / 100 Gbps
CONNECTIONS
Side A - Connector 1LC DUPLEX (MALE)
Side B - Connector 1ST DUPLEX (MALE)
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

More Q&As may be available on the N81803M model support page.

Documents & Downloads

support icon

Do you own a
N818-03M

Get support for your product all in one place!

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.