10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable (LC/SC) - Aqua, 10M (33 ft.)
Model Number: N816-10M
- Designed for 10-Gig Ethernet applications...OM3
- Backward compatible with existing 50/125 fiber
- Max 10Gb distance of 300 meters @850nm
- Low-Smoke, Zero Halogen (LSZH) Aqua jacket
- This product is covered by a Lifetime Limited Warranty (coverage details)
Overview
Features
- 10gb Ethernet speed to 300 meters @850nm, OM3 Rated
- Use with VCSEL and LED laser light sources
- High-Speed, High-Bandwidth, Low-Cost
- Backward compatible with legacy LAN's
- Ideal for Fibre Channel (SAN) applications
- IEEE 802.3ae and TIA LOMMF compliant
Specifications
OVERVIEW
UPC Code | 037332124845 |
Clad Diameter | 125 micron |
Core Diameter | 50 micron |
Number of Fibers | 2 |
Optical Mode | OM3 |
INPUT
Cable Length (ft.) | 32.8 |
Cable Length (in.) | 393.7 |
PHYSICAL
Color | Aqua |
Shipping Dimensions (hwd / in.) | 9.00 x 7.00 x 0.75 |
Shipping Weight (lbs.) | 0.13 |
COMMUNICATIONS
Network Speed | 10Gbps / 40Gbps / 100Gbps |
CONNECTIONS
Side A - Connector 1 | SC DUPLEX (MALE) |
Side B - Connector 1 | LC DUPLEX (MALE) |
FEATURES & SPECIFICATIONS
Technology | Multimode |
SPECIAL FEATURES
Push/Pull Tabs | No |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Customers Who Viewed This Item Also Considered
Resources & Downloads
Product Literature
Useful Web Pages
Product Videos
- Fiber Optic Patch Cables
https://www.tripplite.com/video/fiber-optic-patch-cables/52160
Product Images
Fiber Cable Test Data
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.