Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
  • Designed for 10-Gig Ethernet applications...OM3 Rated
  • Backward compatible with existing 50/125 fiber
  • Max 10Gb distance of 300 meters @850nm
  • Low-Smoke, Zero Halogen (LSZH) Aqua jacket

Overview

OM3 Laser-Optimized Multimode Fiber (LOMMF) "Aqua" cables are for use with 10 Gb Ethernet applications. These 50/125um SC/LC Fiber Optic cables provide nearly four times the bandwidth over conventional 62.5um multimode fiber with performance rivaling that of singlemode cable at a much reduced cost. LOMMF cable allows 10 Gb serial transmission over extended distances in the 850 nm wavelength window, where low-cost Vertical Cavity Surface Emitting Lasers (VCSELs) enable a cost-effective, high-bandwidth solution. LOMMF is ideally suited for LANs, SANs and high-speed parallel interconnects for head-ends, central offices and data centers.

Features

  • 10gb Ethernet speed to 300 meters @850nm, OM3 rated
  • Use with VCSEL and LED laser light sources
  • High-Speed, High-Bandwidth, Low-Cost
  • Backward compatible with legacy LAN's
  • Ideal for Fibre Channel (SAN) applications
  • IEEE 802.3ae and TIA LOMMF compliant

Package Includes

  • 15 meter Duplex Multimode 50/125 Aqua OM3 Fiber Patch Cable, SC/LC
RoHS compliant

Specifications

OVERVIEW
UPC Code037332124852
TechnologyMultimode
Optical Mode  OM3
CONNECTIONS
Side A - Connector 1SC DUPLEX (MALE)
Side B - Connector 1LC DUPLEX (MALE)
Endface PolishPC
PHYSICAL
Cable Jacket ColorAqua
Connector ColorWhite; Beige
Cable Jacket MaterialLSZH
Cable Jacket RatingOFNR
Clad Diameter (microns)125
Core Diameter (microns)50
Number of Fibers2
Cable Length (ft.)49.2
Cable Length (in.)590.6
Minimum Bend Radius20 mm (Dynamic); 10 mm (Static)
Shipping Dimensions (hwd / in.)9.00 x 7.00 x 0.75
Shipping Weight (lbs.)0.18
Fiber Cable Length15M (49.2 ft)
ENVIRONMENTAL
Operating Temperature Range-4° to 140°F (-20° to 60°C)
Storage Temperature Range-4° to 140°F (-20° to 60°C)
Operating Humidity Range5% to 85% RH, Non-Condensing
Storage Humidity Range35% to 65% RH, Non-Condensing
COMMUNICATIONS
Network Compatibility1 Gbps (Gigabit); 10 Gbps; 25 Gbps; 40 Gbps; 100 Gbps
Attenuation @ 850NM3.0 dB/km
Insertion Loss  LC ≤ 0.20 dB; SC ≤ 0.20 dB
STANDARDS & COMPLIANCE
Product ComplianceRoHS; REACH
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.