10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable (LC/SC) - Aqua, 1M (3 ft.)
Part Number: N816-01M
- Designed for 10-Gig Ethernet applications...OM3 rated
- Backward compatible with existing 50/125 fiber
- Max 10Gb distance of 300 meters @850nm
- Low-Smoke, Zero Halogen (LSZH) Aqua jacket
- This product is covered by a Lifetime Limited Warranty (coverage details)
Features
- 1 Meter (3ft) LC/SC, OM3 Rated
- 10gb Ethernet speed to 300 meters @850nm
- Use with VCSEL and LED laser light sources
- High-Speed, High-Bandwidth, Low-Cost
- Backward compatible with legacy LAN's
- Ideal for Fibre Channel (SAN) applications
- IEEE 802.3ae and TIA LOMMF compliant
Specifications
OVERVIEW
UPC Code | 037332134721 |
Technology | Multimode |
Optical Mode | OM3 |
PHYSICAL
Cable Jacket Color | Aqua |
Connector Color | White; Beige |
Cable Jacket Material | LSZH |
Cable Jacket Rating | OFNR |
Clad Diameter (microns) | 125 |
Core Diameter (microns) | 50 |
Number of Fibers | 2 |
Cable Length (ft.) | 3.3 |
Cable Length (in.) | 39.4 |
Minimum Bend Radius | 20MM (Dynamic); 10MM (Static) |
Shipping Dimensions (hwd / in.) | 10.00 x 7.00 x 0.50 |
Shipping Weight (lbs.) | 0.03 |
ENVIRONMENTAL
Operating Temperature Range | -4 to 140 °F (-20 to 60 °C) |
Storage Temperature Range | -4 to 140 °F (-20 to 60 °C) |
Operating Humidity Range | 5% to 85% RH, Non-Condensing |
Storage Humidity Range | 35% to 65% RH, Non-Condensing |
COMMUNICATIONS
Network Compatibility | 1 Gbps (Gigabit); 10 Gbps; 25 Gbps; 40 Gbps; 100 Gbps |
Attenuation @ 850NM | 3.0dB/Km |
Insertion Loss | LC≤0.20dB; SC≤0.20dB |
CONNECTIONS
Side A - Connector 1 | SC DUPLEX (MALE) |
Side B - Connector 1 | LC DUPLEX (MALE) |
Endface Polish | PC |
STANDARDS & COMPLIANCE
Product Compliance | RoHS; REACH |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Documents & Downloads
Product Literature
Product Videos
- Fiber Optic Patch Cables
https://www.tripplite.com/video/fiber-optic-patch-cables/52160
Product Images