10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable (LC/ST) - Aqua, 1M (3 ft.)
- Designed for 10-Gig Ethernet applications...OM3 Rated
- Backward compatible with existing 50/125 fiber
- Max 10Gb distance of 300 meters @850nm
- Low-Smoke, Zero Halogen (LSZH) Aqua jacket
- This product is covered by a Lifetime Limited Warranty (coverage details)
N818-01M
Have a Question?
Features
- 1 Meter ( 3ft ) LC/ST, OM3 rated
- Use with VCSEL and LED laser light sources
- High-Speed, High-Bandwidth, Low-Cost
- Backward compatible with legacy LAN's
- Ideal for Fibre Channel (SAN) applications
- IEEE 802.3ae and TIA LOMMF compliant
- 10gb Ethernet speed to 300 meters @850nm
Specifications
OVERVIEW
UPC Code | 037332134714 |
Technology | Multimode |
Optical Mode | OM3 |
PHYSICAL
Cable Jacket Color | Aqua |
Clad Diameter | 125 micron |
Core Diameter | 50 micron |
Number of Fibers | 2 |
Cable Length (ft.) | 3.3 |
Cable Length (in.) | 39.4 |
Shipping Dimensions (hwd / in.) | 0.03 x 9.00 x 7.00 |
Shipping Weight (lbs.) | 0.50 |
COMMUNICATIONS
Network Speed | 10Gbps / 40Gbps / 100Gbps |
CONNECTIONS
Side A - Connector 1 | LC DUPLEX (MALE) |
Side A - Connector 2 | ST DUPLEX (MALE) |
Side B - Connector 1 | ST DUPLEX (MALE) |
SPECIAL FEATURES
Push/Pull Tabs | No |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Documents & Downloads
Product Literature
Product Videos
- Fiber Optic Patch Cables
https://www.tripplite.com/video/fiber-optic-patch-cables/52160
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.