10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable with Push/Pull Tab Connectors, (LC/LC) - Aqua, 1M (3 ft.)
Part Number: N820-01M-T
- Push/Pull tab connectors offer maximum accessibility in high density installations; install / remove with one hand without needing additional tools
- Slim uniboot design saves space and makes cables easier to manage
- Premium-grade ceramic ferrule designed specifically for 10GbE and faster applications
- Sturdy plastic housing for long-lasting durability
- Backward compatible with existing 50/125 fiber
- Max 10Gb distance of 300 meters @850nm
- Low-Smoke, Zero Halogen (LSZH) Aqua jacket
- This product is covered by a Lifetime Limited Warranty (coverage details)
Features
- 1M ( 3-ft ) LC/LC, OM3 rated
- Push/Pull tab connectors offer maximum accessibility in high density installations; install / remove with one hand without needing additional tools
- Slim uniboot design saves space and makes cables easier to manage
- Premium-grade ceramic ferrule designed specifically for 10GbE and faster applications
- Sturdy plastic housing for long-lasting durability
- 10GbE speed to 300 meters @850nm
- Use with VCSEL and LED laser light sources
- High-Speed, High-Bandwidth, Low-Cost
- Backward compatible with legacy LAN's
- Ideal for Fibre Channel (SAN) applications
- IEEE 802.3ae and TIA LOMMF compliant
Specifications
OVERVIEW
UPC Code | 037332184474 |
Technology | Multimode |
Optical Mode | OM3 |
PHYSICAL
Cable Jacket Color | Aqua |
Connector Color | Aqua |
Cable Jacket Material | LSZH |
Cable Jacket Rating | OFNR |
Clad Diameter (microns) | 125 |
Core Diameter (microns) | 50 |
Number of Fibers | 2 |
Cable Length (ft.) | 3.3 |
Cable Length (in.) | 39.4 |
Minimum Bend Radius | 20MM (Dynamic); 10MM (Static) |
Shipping Dimensions (hwd / in.) | 9.00 x 7.00 x 0.50 |
Shipping Weight (lbs.) | 0.04 |
ENVIRONMENTAL
Operating Temperature Range | -4 to 140 °F (-20 to 60 °C) |
Storage Temperature Range | -4 to 140 °F (-20 to 60 °C) |
Operating Humidity Range | 5% to 85% RH, Non-Condensing |
Storage Humidity Range | 35% to 65% RH, Non-Condensing |
COMMUNICATIONS
Network Compatibility | 1 Gbps (Gigabit); 10 Gbps; 25 Gbps; 40 Gbps; 100 Gbps |
Attenuation @ 850NM | 3.0dB/Km |
Insertion Loss | ≤0.20dB |
CONNECTIONS
Side A - Connector 1 | LC DUPLEX (MALE) |
Side B - Connector 1 | LC DUPLEX (MALE) |
Endface Polish | PC |
FEATURES & SPECIFICATIONS
Push/Pull Tabs | Yes |
STANDARDS & COMPLIANCE
Product Compliance | RoHS; REACH |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Documents & Downloads
Product Literature
Product Videos
- An In-Depth Look at High-Density Fiber Patch Panel Solutions
https://www.tripplite.com/video/an-in-depth-look-at-high-density-fiber-patch-panel-solutions/76662 - Fiber Patch Cables with Push/Pull Connectors
https://www.tripplite.com/video/fiber-patch-cables-with-push-pull-connectors/76105 - Pre-Assembled Fiber Breakout Panels™
https://www.tripplite.com/video/pre-assembled-fiber-breakout-panels-/152673
Product Images