Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
  • Push/Pull tab connectors offer maximum accessibility in high density installations; install / remove with one hand without needing additional tools
  • Slim uniboot design saves space and makes cables easier to manage
  • Premium-grade ceramic ferrules designed specifically for 10GbE and faster applications
  • Sturdy plastic housing for long-lasting durability
  • Backward compatible with existing 50/125 fiber
  • Max 10GbE distance of 300 meters @850nm
  • Low-Smoke, Zero Halogen (LSZH) Aqua jacket

Features

  • 3M ( 10-ft ) LC/LC, OM3 rated
  • Push/Pull tab connectors offer maximum accessibility in high density installations; install / remove with one hand without needing additional tools
  • Slim uniboot design saves space and makes cables easier to manage
  • Premium-grade ceramic ferrule designed specifically for 10GbE and faster applications
  • Sturdy plastic housing for long-lasting durability
  • 10GbE speed to 300 meters @850nm
  • Use with VCSEL and LED laser light sources
  • High-Speed, High-Bandwidth, Low-Cost
  • Backward compatible with legacy LAN's
  • Ideal for Fibre Channel (SAN) applications
  • IEEE 802.3ae and TIA LOMMF compliant

Package Includes

  • 3M ( 10-ft ) Duplex Multimode 50/125 Aqua OM3 Fiber Patch Cable with Push/Pull Tabs, LC/LC
RoHS compliant

Specifications

OVERVIEW
UPC Code037332184498
TechnologyMultimode
Optical Mode  OM3
CONNECTIONS
Side A - Connector 1LC DUPLEX (MALE)
Side B - Connector 1LC DUPLEX (MALE)
Endface PolishPC
PHYSICAL
Cable Jacket ColorAqua
Connector ColorWhite; Aqua
Cable Jacket MaterialLSZH
Cable Jacket RatingOFNR
Clad Diameter (microns)125
Core Diameter (microns)50
Number of Fibers2
Cable Length (ft.)9.8
Cable Length (in.)118.1
Minimum Bend Radius20 mm (Dynamic); 10 mm (Static)
Shipping Dimensions (hwd / in.)9.00 x 7.00 x 0.50
Shipping Weight (lbs.)0.05
Fiber Cable Length3M (9.8 ft)
ENVIRONMENTAL
Operating Temperature Range-4° to 140°F (-20° to 60°C)
Storage Temperature Range-4° to 140°F (-20° to 60°C)
Operating Humidity Range5% to 85% RH, Non-Condensing
Storage Humidity Range35% to 65% RH, Non-Condensing
COMMUNICATIONS
Network Compatibility1 Gbps (Gigabit); 10 Gbps; 25 Gbps; 40 Gbps; 100 Gbps
Attenuation @ 850NM3.0 dB/km
Insertion Loss  ≤ 0.20 dB
FEATURES & SPECIFICATIONS
Push/Pull TabsYes
STANDARDS & COMPLIANCE
Product ComplianceRoHS; REACH
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.