Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
  • Designed for 10-Gig Ethernet applications...OM3 Rated
  • Backward compatible with existing 50/125 fiber
  • Max 10Gb distance of 300 meters @850nm
  • Low-Smoke, Zero Halogen (LSZH) Aqua jacket

Overview

OM3 Laser-Optimized Multimode Fiber (LOMMF) "Aqua" cables are for use with 10 Gb Ethernet applications. These 50/125um SC/SC Fiber Optic cables provide nearly four times the bandwidth over conventional 62.5um multimode fiber with performance rivaling that of singlemode cable at a much reduced cost. LOMMF cable allows 10 Gb serial transmission over extended distances in the 850 nm wavelength window, where low-cost Vertical Cavity Surface Emitting Lasers (VCSELs) enable a cost-effective, high-bandwidth solution. LOMMF is ideally suited for LANs, SANs and high-speed parallel interconnects for head-ends, central offices and data centers.

Features

  • 15 Meter ( 50ft ) SC/SC 10Gig, OM3 rated
  • 10gb Ethernet speed to 300 meters @850nm
  • Use with VCSEL and LED laser light sources
  • High-Speed, High-Bandwidth, Low-Cost
  • Backward compatible with legacy LAN's
  • Ideal for Fibre Channel (SAN) applications
  • IEEE 802.3ae and TIA LOMMF compliant

Package Includes

  • 15 meter Duplex Multimode 50/125 Aqua OM3 Fiber Patch Cable, SC/SC
RoHS compliant

Specifications

OVERVIEW
UPC Code037332124821
TechnologyMultimode
Optical Mode  OM3
CONNECTIONS
Side A - Connector 1SC DUPLEX (MALE)
Side B - Connector 1SC DUPLEX (MALE)
Endface PolishPC
PHYSICAL
Cable Jacket ColorAqua
Connector ColorBeige
Cable Jacket MaterialLSZH
Cable Jacket RatingOFNR
Clad Diameter (microns)125
Core Diameter (microns)50
Number of Fibers2
Cable Length (ft.)49.2
Cable Length (in.)590.6
Minimum Bend Radius20 mm (Dynamic); 10 mm (Static)
Shipping Dimensions (hwd / in.)0.10 x 6.10 x 5.20
Shipping Weight (lbs.)0.20
Fiber Cable Length15M (49.2 ft)
ENVIRONMENTAL
Operating Temperature Range-4° to 140°F (-20° to 60°C)
Storage Temperature Range-4° to 140°F (-20° to 60°C)
Operating Humidity Range5% to 85% RH, Non-Condensing
Storage Humidity Range35% to 65% RH, Non-Condensing
COMMUNICATIONS
Network Compatibility1 Gbps (Gigabit); 10 Gbps
Attenuation @ 850NM3.0 dB/km
Insertion Loss  ≤ 0.20 dB
STANDARDS & COMPLIANCE
Product ComplianceRoHS; REACH
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.