10Gb Rigid Industrial Duplex Multimode 50/125 OM3 Fiber Patch Cable (LC/LC) - IP68, Aqua, 5M (16.4 ft.)
- Protects 10Gb fiber Ethernet applications in outdoor or harsh environments
- Resists dust and endures immersion in 1.5 m of water up to 60 min.
- Low insertion loss of >0.10 db ensures a strong signal through your network
- Color-coded aqua for fast, easy OM3 identification in a crowded rack or patch panel
- This product is covered by a Lifetime Limited Warranty (coverage details)
N820-05M-IND
Have a Question?
Features
Typical Applications
- Connect 10G fiber Ethernet networks in factories, warehouses, recycling plants, machine shops and other environments prone to dust or water
- Provide connectivity in outdoor environments susceptible to rain, such as a stadium or outdoor arena
Package Includes
- N820-05M-IND 10Gb Duplex Multimode 50/125 OM3 Fiber Patch Cable, Aqua, 5 m
Specifications
OVERVIEW
UPC Code | 037332252746 |
Clad Diameter | 50uM |
Core Diameter | 125uM |
Number of Fibers | 2 |
Technology | Multimode |
Optical Mode | OM3 |
INPUT
Cable Length (ft.) | 16.40 |
Cable Length (in.) | 196.850 |
ISOLATION
Insertion Loss | < 0. 10 db |
PHYSICAL
Cable Outer Diameter (OD) | 7.5 +/- 0.5mm |
Cable Jacket Material | PVC |
Color | Aqua |
Minimum Bend Radius | 7.5 * 20=150mm |
ENVIRONMENTAL
Operating Temperature Range | 14 ~ 122°F (-10 ~ 50°C) |
Storage Temperature Range | 5 ~ 140°F (-15 ~ 60°C) |
Relative Humidity | 0% ~ 90% RH, Non Condensing |
COMMUNICATIONS
Network Speed | 10Gbps |
CONNECTIONS
Side A - Connector 1 | LC DUPLEX (MALE) |
Side B - Connector 1 | LC DUPLEX (MALE) |
FEATURES & SPECIFICATIONS
Optical Port | LC |
STANDARDS & COMPLIANCE
Certifications | Tested to RoHS, REACH, UL, IP68 (water resistant up to 1.5m depth for 60 minutes based on manufacturer guarantee) |
Protection Rating | IP68 |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Frequently Asked Questions
Additional FAQs may be available on the N82005MIND model support page.
Related Products
Faceplates & Boxes
Model Number | Description | |
---|---|---|
![]() |
N206-FP01-IND | 1-Port Single Gang Faceplate, Stainless Steel, Industrial Grade, IP44, TAA |
![]() |
N206-FP02-IND | 2-Port Single Gang Faceplate, Stainless Steel, Industrial Grade, IP44, TAA |
![]() |
N206-FP04-IND | 4 Port Double Gang Faceplate, Stainless Steel, Industrial Grade, IP44, TAA |
![]() |
N206-SB01-IND | Waterproof Electrical Junction Box - Surface Mount, Industrial, Single Gang, IP68, TAA, 2 Cutouts |
Couplers
Model Number | Description | |
---|---|---|
![]() |
N455-BC01-IND | Rigid Industrial IP68 Duplex Multimode Fiber Coupler (LC/LC) with Dust Cap, 10G Ethernet |
Resources & Downloads
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.