Part Number: SRCASE10U
- Fully assembled 10U ABS rack case for transporting equipment between facilities
- Stationary mounting rails allow secure installation using included hardware
- Latching front and rear covers designed to keep out moisture, dust and debris
- Interior zippered pouch allows storage of extra hardware and other accessories
- Mounts 10U of EIA-standard 19 in. rack equipment up to 20.5 in. deep and 150 lbs (68 kgs)
- 5-year limited warranty
Features
Package Includes
- SRCASE10U 10U ABS Server Rack Equipment Flight Case
- (32) M5 screws
- (32) M5 cup washers
Specifications
OVERVIEW
UPC Code | 037332210326 |
PHYSICAL
Color | Black |
Rack Height | 10U |
Maximum Device Depth (in.) | 20.5 |
Shipping Dimensions (hwd / in.) | 21.20 x 22.00 x 22.60 |
Shipping Weight (lbs.) | 21.00 |
Unit Dimensions (hwd / in.) | 19.700 x 20.000 x 21.600 |
Unit Weight (lbs.) | 18.74 |
Weight Capacity - Stationary (lbs.) | 150 |
STANDARDS & COMPLIANCE
Product Compliance | EIA/ECA-310-E; REACH |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 5-year limited warranty |