Part Number: U280-Q02FL-BK
10W wireless charging pad transfers battery power to 2 devices at the same time without connecting cumbersome cables to them.
- Charges 2 Apple, Google, Samsung and other Qi smartphones simultaneously at 5W each
- Intelligent 2-color LEDs indicate charging status, error or over-temperature warning
- Prevents overheating and overcharging to protect your essential devices from damage
- Charges your smartphone through its protective case to avoid the hassle of removing it
- Universally compatible with all Qi-certified smartphones and other devices
- 2-year limited warranty
Features
Wireless Cell Phone Charger Delivers up to 10W for Apple and Samsung Devices
Who wants to plug and unplug power cords when you just want to charge your phones? The U280-Q02FL-BK makes charging more convenient by doing it wirelessly. Just place your Qi-certified devices on the charging pad. That’s all there is to it. This wireless phone charger even works through most protective phone cases up to 5 millimeters. It charges one smartphone at 10 watts or two phones simultaneously at 5 watts each. An included power supply connects the charger to a wall outlet, surge protector or PDU. Note: please remove any magnetic or metal objects from your phone or case before charging.
Compatible with Qi-Certified Mobile Devices to Ensure a Safe, Flawless Charge
The U280-Q02FL-BK works with all Qi smartphones, tablets and other devices from Apple, Sony, LG, Samsung, Nokia and other popular brands. It protects your expensive devices from overheating and overcharging that could lead to internal damage. Two-color LEDs monitor charging and inform you of charge status, error or over-temperature. The portable lightweight pad fits easily on your desktop or bedside table.
System Requirements
Compatible with all Qi-certified smartphones, tablets and other devices from popular brands including Apple, Samsung, Google, LG, Sony, Nokia, Microsoft, Motorola, ZTE and Xiaomi
Package Includes
- U280-Q02FL-BK Dual Wireless Charging Pad, Black
- External power supply with 5 ft. cord (Input: 100–240V, 50/60 Hz, 0.8A; Output: 12V 2.5A)
- (4) International plug adapters (North America, U.K., Europe, Australia)
- Quick Start Guide
Specifications
OVERVIEW
UPC Code | 037332257260 |
Product Type | Wireless Charger |
Charging Form Factor | Pad/Stand |
Device Compatibility | Phone; Tablet |
Technology | Wireless |
INPUT
AC Power Adapter Plug(s) | AS/NZS 3112 Australia; BS 1363 UK; CEE 7/16 Schuko; NEMA 1-15P North America |
AC Power Adapter Input Specs (V / Hz / A) | 100-240V / 50/60Hz / 0.8A |
AC Power Adapter Output Specs (V / A) | 12V / 2.5A |
AC Power Adapter Cord Length (ft.) | 4.9 |
AC Power Adapter Cord Length (m) | 1.5 |
Nominal Input Voltage(s) Supported | 12V DC |
Voltage Compatibility (VAC) | 100; 110; 120; 125; 127; 200; 208; 220; 230; 240 |
Input Plug Type | DC Plug (Barrel type) |
OUTPUT
Overload Protection | Yes |
POWER
Power Source Type | AC Adapter |
DC Barrel Plug | OD: 3.5 x 1.35 x 9.5mm, Positive Pin, Negative Sleeve |
CONNECTIONS
Side A - Connector 1 | 3.5mm x 1.35mm (5V DC Barrel) |
Side B - Connector 1 | (2) WIRELESS CHARGING COIL |
USER INTERFACE, ALERTS & CONTROLS
LED Indicators | Blue (Power, Charging, Standby); Green (FOD, Over-Temperature Protection, Wrong Charger) |
CHARGING
Number of Charging Ports | 0 |
Total Charging Amps | 1.1 |
Total Charging Watts | 10 |
Charging Method | Wireless |
Charging Port Type | WIRELESS CHARGING COIL |
Charging Ports Details | Charges one smartphone at 10W
Charges two phones simultaneously at 5W each |
PHYSICAL
Color | Black |
Material of Construction | PC + ABS |
Unit Dimensions (hwd / in.) | 7.677 x 0.484 x 3.543 |
Unit Packaging Type | Box |
Unit Weight (lbs.) | 0.330 |
ENVIRONMENTAL
Operating Temperature Range | 32° to 95°F (0° to 35°C) |
Storage Temperature Range | -4° to 158°F (-20° to 70°C) |
Operating Humidity Range | 10 to 80% RH |
Storage Humidity Range | 5 to 95% RH |
FEATURES & SPECIFICATIONS
Overcurrent Protection | Yes |
Overvoltage Protection | Yes |
Driver Required | No |
STANDARDS & COMPLIANCE
External Power Supply Certifications | CE; UL; cUL |
Product Compliance | RoHS; CE (Europe); REACH; FCC (USA) |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 2-year limited warranty |
Questions & Answers
Documents & Downloads
Documentation
Declarations of Conformity
Product Images