Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

12-Port SFP+ 10GbE Pass-through Cassette with six QSFP+ to 4xSFP+ Breakout Cables

Model Number: N484-12SFP-K


All-in-one solution (Cassette + Breakout cables) allows you to create distributed redundancy between your 40GbE equipment, without the need for transceivers, fiber optic cabling, and fiber breakout / shuffling equipment
  • High Density Copper Cassette for use with Tripp Lite's N484-01U chassis
  • 10GbE Pass-through Cassette, with (x12) SFP+ connections
  • All-in-one solution comes with six 2.5M QSFP+ to 4xSFP+ Breakout Cables for creating distributed redundancy between your 40GbE equipment
  • Utilizes copper DAC breakout cables in conjunction with the pass-through cassette for a cost-efficient networking solution that results in lower power consumption, less heat, and reduced latency
HAVE A QUESTION?

Call Us
1 773.869.1774


Overview

Tripp Lite's N484-12SFP-K is a High Density SFP+ 10GbE Pass-through cassette, which includes six 2.5M QSFP+ to 4xSFP+ breakout cables, and is used with Tripp Lite's N484-01U chassis. Designed for use in data centers with networking switches in adjacent racks, it is an innovative, all-in-one solution that allows you to create distributed redundancy between your 40GbE equipment, without the need for transceivers, fiber optic cabling, and fiber breakout / shuffling equipment. Not only does this result in a cleaner installation than existing methods for creating distributed redundancy, it results in lower power consumption, less heat, reduced latency, and is more cost efficient. Simply connect the QSFP+ connectors on three of the included breakout cables to QSFP+ ports on your primary core switches, and the SFP+ connectors to the ports on the cassette. The QSFP+ connectors on the remaining breakout cables then connect to secondary switches on the other side, with the SFP+ connectors being distributed amongst the cassette's ports so that the secondary switches are getting their network connectivity from multiple upstream core switches / ports, instead of relying on one switch / port to provide all of the connectivity. You can further expand the redundancy in your installation by adding up to 4 cassettes to a single N484-01U chassis. Cassette housing made with heavy duty, 1.0mm Cold Rolled Steel.

Features

  • High Density Copper Cassette for use with Tripp Lite's N484-01U chassis
  • 10GbE Pass-through Cassette, with (x12) SFP+ connections
  • All-in-one solution comes with six 2.5M QSFP+ to 4xSFP+ Breakout Cables for creating distributed redundancy between your 40GbE equipment
  • Utilizes copper DAC breakout cables in conjunction with the pass-through cassette for a cost-efficient networking solution that results in lower power consumption, less heat, and reduced latency
  • Included breakout cables feature MSA SFF-8436 compliant QSFP+ connectors, and MSA SFF-8431 compliant SFP+ connectors
  • Installation is simple, with the cassette being easily installed or removed using screw tabs to lock or unlock it from the panel; no tools required
  • Factory terminated connectors reduce the time and labor required of field connector terminations
  • Housing made of heavy duty, 1.0mm Cold Rolled Steel

Package Includes

  • N484-12SFP-K 12-Port SFP+ 10GbE Pass-Through Cassette with six QSFP+ to 4xSFP+ Breakout Cables
  • Quick Start Guide
RoHS compliant

Specifications

OVERVIEW
UPC Code037332187246
PHYSICAL
ColorBlack
Shipping Dimensions (hwd / in.)14.57 x 18.50 x 7.10
Shipping Weight (lbs.)13.70
Unit Dimensions (hwd / in.)1.4 x 4.4 x 3.8
Unit Weight (lbs.)1
ENVIRONMENTAL
Operating Temperature Range-4 to 122 F (-20 to 50 C)
CONNECTIONS
Ports12
Side A - Connector 1SFP+ (FEMALE)
Side B - Connector 1SFP+ (FEMALE)
FEATURES & SPECIFICATIONS
TechnologySFP+/QSPP+/QSFP28
CERTIFICATIONS
ApprovalsRoHS, REACH
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty
Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.