Part Number: SS361220
Easily add extra surge-protected power outlets in computer rooms, equipment racks, raceways, workbenches, repair shops, labs or anywhere that needs to connect many electrical devices simultaneously to a single AC wall outlet.
- 12-outlet (ten 5-15R & two 5-15/20R) power strip with a 15-ft. (4.57 m) Cord
- Rated at 2400W, 120V, 20A, featuring a resettable circuit breaker to automatically prevent circuit overloads
- Integral, premium-grade, 1650-Joule surge suppressor to protect sensitive electronics against destructive, AC transient surges and line noise
- Easy-to-install, vertical or horizontal mounting with adjustable mounting clamps
- Rocker-style, illuminated power switch with a locking safety cover to prevent accidental turn offs
- Certified to meet UL 1449 3rd Edition and UL 1363 standards
- This product is covered by a Lifetime Limited Warranty (coverage details)
Overview
Need to power and surge-protect multiple pieces of equipment in close proximity to one another? The SS361220 power strip with integral AC surge protection is a convenient way to give you many surge-protected power outlets where you need them, when you need them. The SS361220 contains a 15-foot (4.6-meter) cord, 10 NEMA 5-15R outlets and two NEMA 5-15/20R outlets. Each outlet has a 2.48-inch center-to-center spacing , which is wide enough for most transformers or AC adapters. To eliminate need for a separate surge protector that can clutter up your work area, the SS361220 contains a premium-grade surge suppressor rated at 1650 joules for absorbing even the most severe high-energy AC transient surges and EMI/RFI line noise that can damage computers and other sensitive electronics. Encased in a rugged all-metal housing, the SS361220 comes with adjustable mounting clamps for vertical or horizontal mounting, making it ideal for powering multiple loads in equipment racks, computer rooms, repair shops, workbenches and raceways in a variety of internetworking, telecommunication and audio/video applications. An illuminated rocker-style power switch with a locking transparent cover prevents accidental turnoffs, while a resettable 20A circuit breaker guards against dangerous circuit overloads. To match the decor of most professional settings, it has an attractive gray housing with black receptacles.
Features
- A 2400W, 120V, 20A, corded, multi-outlet power strip connects multiple electrical devices to a single AC wall socket
- Contains an integral surge protector to eliminate the need for a separate desktop unit that can clutter up your work space
- Saves the time and cost of installing new outlets in un-powered areas
- Ideal for branch circuit power distribution to telecommunications, computers or internetworking equipment in rack enclosures, workbenches, table tops, work stations, offices, factories, repair shops, test stands and engineering labs
12 Convenient Outlets Power All Standard Electrical Equipment
- Consists of 10 NEMA 5-15R and 2 NEMA 5-15/20R, which feature a T-shaped neutral hole to accept both 5-15P and 5-20P plugs outlets for powering equipment with up to a 20A current rating
- Each outlet is 2.48 inches apart (center to center), allowing enough room for most AC adapters and transformers
- An extra-long, 15-ft. (4.57 m) cord can reach wall outlets mounted in a different area or room from where it draws AC power, putting you in control of getting reliable power where you need it most
Premium-Grade, Surge Suppression to Protect Against Destructive Surges and Line Noise
- Contains a premium-grade surge suppressor rated at 1650 Joules that goes well beyond competing surge protectors, giving you an exceptional level of AC transient surge and EMI/RFI line noise protection for computers and other sensitive electronics
Adjustable Vertical and Horizontal Mounting Options
- Convenient method of optional horizontal or vertical power distribution
- Its 36-in. length and strip-style form factor fits in the most confined spaces unobtrusively
- Easy-to-install with adjustable mounting clamps
Premium Safety Features
- Features an illuminated, rocker-style power switch with a locking, transparent guard to prevent accidental turn offs
- An integral, 20-amp resettable circuit breaker prevents dangerous circuit overloads that can irreversibly damage connected equipment
Rugged, Durable Housing
- A rugged, all-metal housing is durably constructed making it a great solution for industrial applications
- An attractive gray housing with stylish black receptacles match the decor of most professional settings
Specifications
OVERVIEW
UPC Code | 037332186423 |
INPUT
Nominal Input Voltage(s) Supported | 120V AC |
Recommended Electrical Service | 120V |
Input Cord Gauge (AWG) | 14 |
Voltage Compatibility (VAC) | 120 |
Input Plug Type | NEMA 5-20P |
Input Cord Details | SJT |
Input Cord Length (ft.) | 15 |
Right-Angle Plug | No |
OUTPUT
Frequency Compatibility | 50 / 60 Hz |
Output Receptacles | (10) 5-15R; (2) 5-15/20R |
Circuit Breaker (amps) | 20 |
Outlet Spacing | 2.48-in. center-to-center spacing |
USER INTERFACE, ALERTS & CONTROLS
Switches | Combination AC circuit breaker and lighted 2-position power switch controls power to all outlets |
Locking Switch Cover | Transparent locking switch cover |
SURGE / NOISE SUPPRESSION
AC Suppression Joule Rating | 1650 |
UL1449 Let Through Rating | 500V UL verified |
EMI / RFI Filtering | Yes |
DATALINE SURGE SUPPRESSION
Network (Ethernet) Protection | No |
PHYSICAL
Power Cord Color | Black |
Housing Color | Silver |
Included Mounting Accessories | Set of adjustable mounting clamps |
Mounting Holes or Slots | No |
Receptacle Color | Black |
Shipping Dimensions (hwd / in.) | 2.40 x 4.40 x 40.00 |
Shipping Weight (lbs.) | 4.85 |
Unit Dimensions (hwd / in.) | 1.250 x 1.620 x 36.000 |
Unit Weight (lbs.) | 3.94 |
Outlet Spacing | 2.48-in. center-to-center spacing |
STANDARDS & COMPLIANCE
Product Certifications | cUL Listed; UL 1449; UL 1363; UL Listed |
Product Compliance | RoHS |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Accessories
Accessories
Model Number | Description | |
---|---|---|
PSSS2C | Mounting Clamps for PS- and SS-Series Bench-Mount Power Strips - Pack of 2 |
Documents & Downloads
Product Literature
Useful Web Pages
Product Images