Part Number: SS3612
- 12 outlets
- 15-ft. (4.57 m) cord
- 36-in. length
- 1050-joule rating
- This product is covered by a Lifetime Limited Warranty (coverage details)
Overview
The SS3612 power strip with AC surge suppression offers a convenient method of horizontal or vertical power distribution in equipment racks, computer rooms, workbenches, raceways and more. Includes 12 NEMA 5-15R outlets with 2.48-in. center-to-center spacing, 15-ft. (4.57 m) AC line cord and adjustable mounting clips for installation in a wide variety of applications. Protects connected equipment from transient surges and line noise with built-in surge suppression rated at 1050 joules. This corded, multi-outlet strip reduces cabling clutter and enables the connection of multiple electrical devices to a single AC wall socket. Features rugged all-metal housing, lighted power switch with transparent guard to prevent accidental shutoff, 15A resettable circuit breaker and attractive gray housing with black output receptacles.
PLUG/OUTLETS: Input: NEMA 5-15P Output: 12 NEMA 5-15R
ELECTRICAL: 120V AC, 50/60Hz, 15A (Requires standard NEMA 5-15R wall receptacle)
FORMAT: 3-ft. corded vertical/raceway power distribution strip
SURGE SUPPRESSION: 1050 joules
Features
- 3-ft. power strip with AC surge suppression offers a convenient method of horizontal or vertical power distribution in equipment racks, computer rooms, workbenches, raceways and more
- Protects connected equipment from transient surges and line noise with built-in surge suppression rated at 1050 joules
- 12 NEMA 5-15R outlets with 2.48-in. center-to-center spacing
- 15-ft. (4.57 m) AC line cord
- Adjustable mounting clips for installation in a wide variety of applications
- Corded, multi-outlet strip reduces cabling clutter and enables the connection of multiple electrical devices to a single AC wall socket
- Rugged all-metal housing
- Lighted power switch with transparent guard to prevent accidental shutoff
- 15A resettable circuit breaker
- Attractive gray housing with black output receptacles
Specifications
OVERVIEW
UPC Code | 037332186409 |
INPUT
Nominal Input Voltage(s) Supported | 120V AC |
Recommended Electrical Service | 120V |
Input Cord Gauge (AWG) | 14 |
Voltage Compatibility (VAC) | 120 |
Maximum Surge Amps | 22000 |
Input Plug Type | NEMA 5-15P |
Input Cord Details | SJT |
Input Cord Length (ft.) | 15 |
Right-Angle Plug | No |
OUTPUT
Frequency Compatibility | 60 Hz |
Output Receptacles | (12) 5-15R |
Circuit Breaker (amps) | 15 |
Outlet Spacing | 2.48-in. center-to-center spacing |
USER INTERFACE, ALERTS & CONTROLS
Switches | Combination AC circuit breaker and lighted 2-position power switch controls power to all outlets |
Locking Switch Cover | Transparent locking switch cover |
SURGE / NOISE SUPPRESSION
AC Suppression Joule Rating | 1050 |
UL1449 Let Through Rating | 500V UL verified |
DATALINE SURGE SUPPRESSION
Network (Ethernet) Protection | No |
PHYSICAL
Power Cord Color | Black |
Housing Color | Silver |
Included Mounting Accessories | Set of adjustable mounting clamps |
Mounting Holes or Slots | No |
Outlets Measurement (Center to Center) | 2.48 |
Receptacle Color | Black |
Shipping Dimensions (hwd / in.) | 2.50 x 4.60 x 39.80 |
Shipping Weight (lbs.) | 3.90 |
Unit Dimensions (hwd / in.) | 1.250 x 1.620 x 36.000 |
Unit Weight (lbs.) | 3.19 |
Outlet Spacing | 2.48-in. center-to-center spacing |
STANDARDS & COMPLIANCE
Product Certifications | cUL Listed; UL 1449; UL 1363; UL Listed |
Product Compliance | RoHS |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Accessories
Accessories
Model Number | Description | |
---|---|---|
PSSS2C | Mounting Clamps for PS- and SS-Series Bench-Mount Power Strips - Pack of 2 |
Documents & Downloads
Documentation
Design Resources
Product Literature
Useful Web Pages
Product Images