12-Port 1U Rack-Mount Cat5e 110 Patch Panel, 568B, RJ45 Ethernet, TAA
- 19 in. rackmount ready, 1U Height ( 1.75" )
- EIA/TIA 2/32 spacing
- 110 type punchdown termination
- Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
- This product is covered by a Lifetime Limited Warranty (coverage details)
N052-012
Have a Question?
Overview
Features
- Cat5e
- UL approved
- Ports clearly numbered both on front and back
- Labels on front enable each port to be named
- Color coded label on back offers both EIA/TIA 568A & 568B wiring
- Metal frame
- EIA/TIA 2/32 spacing
- Rack mountable on a 19 rack (1U of space)
- Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
Specifications
OVERVIEW
UPC Code | 037332013187 |
Technology | Cat5/5e |
PHYSICAL
Shipping Dimensions (hwd / in.) | 2.00 x 3.00 x 20.40 |
Shipping Weight (lbs.) | 1.10 |
CONNECTIONS
Ports | 12 |
Side A - Connector 1 | 110 IDC |
Side B - Connector 1 | RJ45 (FEMALE) |
PoE Type | Type 2 PoE+ (30W, IEEE 802.3at) |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Related Products
Network Panels & Jacks
Model Number | Description | |
---|---|---|
![]() |
N060-002 | 2U Hinged Wall-Mount Patch Panel Bracket, TAA |
![]() |
N060-004 | 4U Hinged Wall-Mount Patch Panel Bracket, TAA |
Network Cables & Adapters
Model Number | Description | |
---|---|---|
![]() |
N002-003-BK | Cat5e 350 MHz Molded (UTP) Ethernet Cable (RJ45 M/M) - Black, 3 ft. (0.91 m) |
![]() |
N002-003-BL | Cat5e 350 MHz Molded (UTP) Ethernet Cable (RJ45 M/M) - Blue, 3 ft. (0.91 m) |
![]() |
N002-003-GN | Cat5e 350 MHz Molded (UTP) Ethernet Cable (RJ45 M/M) - Green, 3 ft. (0.91 m) |
![]() |
N002-003-GY | Cat5e 350 MHz Molded (UTP) Ethernet Cable (RJ45 M/M) - Gray, 3 ft. (0.91 m) |
![]() |
N002-003-RD | Cat5e 350 MHz Molded (UTP) Ethernet Cable (RJ45 M/M) - Red, 3 ft. (0.91 m) |
![]() |
N002-003-YW | Cat5e 350 MHz Molded (UTP) Ethernet Cable (RJ45 M/M) - Yellow, 3 ft. (0.91 m) |
![]() |
N002-005-GY | Cat5e 350 MHz Molded (UTP) Ethernet Cable (RJ45 M/M) - Gray, 5 ft. (1.52 m) |
![]() |
N002-007-GY | Cat5e 350 MHz Molded (UTP) Ethernet Cable (RJ45 M/M) - Gray, 7 ft. (2.13 m) |
![]() |
N002-010-GY | Cat5e 350 MHz Molded (UTP) Ethernet Cable (RJ45 M/M) - Gray, 10 ft. (3.05 m) |
Resources & Downloads
Design Resources
Product Videos
- N052-012 12-Port Cat5e Patch Panel
https://www.tripplite.com/video/n052-012-12-port-cat5e-patch-panel/55893
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.