Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

12-Port Cat6/Cat5 Wall-Mount Vertical 110 Patch Panel, TAA

Model Number: N250-012


  • 12-port vertical wall-mount
  • 110 punch down termination
  • Includes 89D mounting bracket
  • Cat6 Certified
  • Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
HAVE A QUESTION?
Contact Us

Overview

Tripp Lite's Cat6 wall-mount patch panel guarantees compatibility with all networks. Color-coded for both EIA/TIA 568a & 568b installations. Panel comes with 110-type termination blocks. This 12" panel effortlessly mounts to a wall or desk with two "C" brackets. Mounting bracket is provided.

UTP Cat6 22-24 AWG solid cable

Features

  • CAT6 Rated/Certified
  • UL Approved
  • 110 punch down termination
  • Ports clearly numbered both on front and back
  • Labels on front enable each port to be named.
  • Color-coded label on back offers both EIA/TIA 568A & 568B wiring
  • Metal frame
  • Includes mounting bracket

Package Includes

  • Cat6 Wall Mount Patch Panel 568B-12 Port w/bracket
  • 2 mounting screws
  • Pkg wire ties
  • Instruction Sheet
TAA compliant RoHS compliant

Specifications

OVERVIEW
UPC Code037332131034
PHYSICAL
Shipping Dimensions (hwd / in.)11.02 x 3.15 x 2.17
Shipping Weight (lbs.)0.68
Unit Dimensions (hwd / in.)3.3 x 10.0 x 1.9 (with bracket)
CONNECTIONS
Ports12
Side A - Connector 1110 IDC
Side B - Connector 1RJ45 (FEMALE)
FEATURES & SPECIFICATIONS
TechnologyCat5/5e; Cat6
CERTIFICATIONS
ApprovalsRoHS
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Accessories

Network Cables & Adapters
  Model Number Description
N201-003-GY | Network Cables & Adapters N201-003-GY Cat6 Gigabit Snagless Molded (UTP) Patch Cable (RJ45 M/M), Gray, 3 ft.
N201-005-GY | Network Cables & Adapters N201-005-GY Cat6 Gigabit Snagless Molded (UTP) Patch Cable (RJ45 M/M), Gray, 5 ft.
N201-007-GY | Network Cables & Adapters N201-007-GY Cat6 Gigabit Snagless Molded (UTP) Patch Cable (RJ45 M/M), Gray, 7 ft.
N201-010-GY | Network Cables & Adapters N201-010-GY Cat6 Gigabit Snagless Molded (UTP) Patch Cable (RJ45 M/M), Gray, 10 ft.
N201-014-GY | Network Cables & Adapters N201-014-GY Cat6 Gigabit Snagless Molded (UTP) Patch Cable (RJ45 M/M), Gray, 14 ft.
N201-025-GY | Network Cables & Adapters N201-025-GY Cat6 Gigabit Snagless Molded (UTP) Patch Cable (RJ45 M/M), Gray, 25 ft.
Copper Network Cables
  Model Number Description
N201-025-GY | Copper Network Cables N201-025-GY Cat6 Gigabit Snagless Molded (UTP) Patch Cable (RJ45 M/M), Gray, 25 ft.
N201-014-GY | Copper Network Cables N201-014-GY Cat6 Gigabit Snagless Molded (UTP) Patch Cable (RJ45 M/M), Gray, 14 ft.
N201-010-GY | Copper Network Cables N201-010-GY Cat6 Gigabit Snagless Molded (UTP) Patch Cable (RJ45 M/M), Gray, 10 ft.
N201-007-GY | Copper Network Cables N201-007-GY Cat6 Gigabit Snagless Molded (UTP) Patch Cable (RJ45 M/M), Gray, 7 ft.
N201-005-GY | Copper Network Cables N201-005-GY Cat6 Gigabit Snagless Molded (UTP) Patch Cable (RJ45 M/M), Gray, 5 ft.
N201-003-GY | Copper Network Cables N201-003-GY Cat6 Gigabit Snagless Molded (UTP) Patch Cable (RJ45 M/M), Gray, 3 ft.

Resources & Downloads

support icon

Do you own a
N250-012

Get support for your product all in one place!

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.