12-Port Keystone Double-Gang Faceplate, White, TAA
Part Number: N080-212
- Accommodates any keystone jack, including Cat5e/6/6a, USB, HDMI and DisplayPort
- High-impact polycarbonate construction designed to last a long time
- Classic white color blends elegantly into your home or office décor
- Hardware included for mounting to any mid-size or standard double-gang box
- Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
- This product is covered by a Lifetime Limited Warranty (coverage details)
Features
Specifications
OVERVIEW
UPC Code | 037332236296 |
Accessory Type | Wall Plate |
Technology | Cat5/5e; Cat6; Cat6a; USB 2.0 (High Speed); HDBaseT; HDMI; FireWire; DisplayPort |
Country/Region | Global |
PHYSICAL
Color | White |
Total Number of Ports | 12 |
Shipping Dimensions (hwd / in.) | 9.00 x 7.00 x 0.50 |
Shipping Weight (lbs.) | 0.15 |
ENVIRONMENTAL
Operating Temperature Range | 14 ~ 140F (-10 ~ 60C) |
Storage Temperature Range | -40 ~ 154F (-40 ~ 68C) |
Relative Humidity | 10% ~ 90% RH |
CONNECTIONS
Number of Ports | 12 |
Side A - Connector 1 | KEYSTONE JACK CUTOUT |
Side B - Connector 1 | KEYSTONE JACK CUTOUT |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Related Products
Network Panels & Jacks
Model Number | Description | |
---|---|---|
![]() |
N235-001 | Cat6 Straight Through Modular In-line Snap-in Coupler (RJ45 F/F), TAA |
![]() |
N235-001-6A | Cat6a Straight-Through Modular In-Line Snap-In Coupler, (RJ45 F/F), TAA |
![]() |
N235-001-SH | Cat6 Straight Through Modular Shielded In-line Snap-in Coupler (RJ45 F/F), TAA |
![]() |
N235-001-SH-6A | Cat6a Straight-Through Modular Shielded In-Line Snap-In Coupler (RJ45 F/F), TAA |
![]() |
N235-001-WH | Cat6 Straight-Through Modular In-Line Snap-In Coupler (RJ45 F/F), White, TAA |
![]() |
N238-001-BL | Cat6/Cat5e 110 Style Punch Down Keystone Jack - Blue, TAA |
![]() |
N238-001-GN | Cat6/Cat5e 110 Style Punch Down Keystone Jack - Green, TAA |
![]() |
N238-001-GY-TFA | Toolless Cat6a Keystone Jack, PoE/PoE+ Compliant, Shuttered - Gray, TAA |
![]() |
N238-001-RD | Cat6/Cat5e 110 Style Punch Down Keystone Jack - Red, TAA |
![]() |
N238-001-SH-TFA | Toolless Shielded Cat6a Keystone Jack, PoE/PoE+ Compliant, Shuttered - Silver, TAA |
![]() |
N238-001-WH | Cat6/Cat5e 110 Style Punch Down Keystone Jack - White, TAA |
![]() |
N238-001-WH-TF | Toolless Cat6/5e Keystone Jack - White, TAA |
![]() |
N238-001-YW | Cat6/Cat5e 110 Style Punch Down Keystone Jack - Yellow, TAA |
![]() |
N238-010-BK | Cat6/Cat5e 110 Style Punch Down Keystone Jack - Black, 10-Pack, TAA |
![]() |
N238-025-BL | Cat6/Cat5e 110 Style Punch Down Keystone Jack - Blue, 25-Pack, TAA |
![]() |
N238-025-RD | Cat6/Cat5e 110 Style Punch Down Keystone Jack - Red, 25-Pack, TAA |
![]() |
N238-025-WH | Cat6/Cat5e 110 Style Punch Down Keystone Jack - White, 25-Pack, TAA |
Audio Video Panel Mount
Model Number | Description | |
---|---|---|
![]() |
BHDBT-001-KJ-GY | Toolless Cat6a Keystone Jack, Gray, TAA |
![]() |
P162-001-KPA-BK | High-Speed HDMI with Ethernet All-in-One Keystone/Panel Mount Extension Cable (M/F), Angled Connector, 1 ft. (0.31 m) |
![]() |
P164-001-KPA-BK | High-Speed HDMI with Ethernet All-in-One Keystone/Panel Mount Coupler Cable (F/F), Angled Connector, 1 ft. (0.31 m) |
![]() |
P169-000-KPA-BK | Mini DisplayPort to DisplayPort All-in-One Keystone/Panel Mount Angled Adapter (F/F), Black |
USB Cables
Model Number | Description | |
---|---|---|
![]() |
U024-001-KPA-BK | USB 2.0 All-in-One Keystone/Panel Mount Extension Cable (M/F), Angled Connector, 1 ft. (0.31 m) |
USB Panel Mount
Model Number | Description | |
---|---|---|
![]() |
U060-000-KP-BK | USB 2.0 All-in-One Keystone/Panel Mount Coupler (F/F), Black |
![]() |
U060-000-KPA-BK | USB 2.0 All-in-One Keystone/Panel Mount Angled Coupler (F/F), Black |
![]() |
U324-001-KPA-BK | USB 3.0 All-in-One Keystone/Panel Mount Extension Cable (M/F), Angled Connector, Black, 1 ft. (0.31 m) |
![]() |
U325-000-KP-BK | USB 3.0 All-in-One Keystone/Panel Mount Coupler (F/F), Black |
![]() |
U325-000-KPA-BK | USB 3.0 All-in-One Keystone/Panel Mount Angled Coupler (F/F), Black |
![]() |
U325-001-KPA-BK | USB 3.0 All-in-One Keystone/Panel Mount Coupler Cable (F/F), Angled Connector, Black, 1 ft. (0.31 m) |
Cable Management
Model Number | Description | |
---|---|---|
![]() |
N080-SMB2-WH | Double-Gang Surface-Mount Back Box, White, TAA |
Couplers
Model Number | Description | |
---|---|---|
![]() |
A008-000-KJ | Component Video Keystone Snap-In Module Kit ( R, G, B ) |
![]() |
A020-000-KJ | Composite Audio Video Keystone Jack, Snap-in Insert Module (R,Y,W F/F) |
![]() |
A050-000-KJ | Audio Keystone Jack, Snap-in Insert Module (R,W F/F) |
![]() |
BHDBT-001-FF | Cat6a Straight-Through Modular In-Line Snap-In Coupler (RJ45 F/F), TAA |
![]() |
P164-000-KJ-WH | HDMI Keystone Wallplate Coupler, White (F/F) |
![]() |
P164-000-KP-BK | HDMI All-in-One Keystone/Panel Mount Coupler (F/F), Black |
![]() |
P164-000-KPA-BK | HDMI All-in-One Keystone/Panel Mount Angled Coupler (F/F), Black |
Documents & Downloads
Product Images