Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

12-Port SFP+ 10GbE Pass-through Cassette with six QSFP+ to 4xSFP+ Breakout Cables

Model Number: N484-12SFP-K


All-in-one solution (Cassette + Breakout cables) allows you to create distributed redundancy between your 40GbE equipment, without the need for transceivers, fiber optic cabling, and fiber breakout / shuffling equipment
  • High Density Copper Cassette for use with Tripp Lite's N484-01U chassis
  • 10GbE Pass-through Cassette, with (x12) SFP+ connections
  • All-in-one solution comes with six 2.5M QSFP+ to 4xSFP+ Breakout Cables for creating distributed redundancy between your 40GbE equipment
  • Utilizes copper DAC breakout cables in conjunction with the pass-through cassette for a cost-efficient networking solution that results in lower power consumption, less heat, and reduced latency
HAVE A QUESTION?
Contact Us

Overview

Tripp Lite's N484-12SFP-K is a High Density SFP+ 10GbE Pass-through cassette, which includes six 2.5M QSFP+ to 4xSFP+ breakout cables, and is used with Tripp Lite's N484-01U chassis. Designed for use in data centers with networking switches in adjacent racks, it is an innovative, all-in-one solution that allows you to create distributed redundancy between your 40GbE equipment, without the need for transceivers, fiber optic cabling, and fiber breakout / shuffling equipment. Not only does this result in a cleaner installation than existing methods for creating distributed redundancy, it results in lower power consumption, less heat, reduced latency, and is more cost efficient. Simply connect the QSFP+ connectors on three of the included breakout cables to QSFP+ ports on your primary core switches, and the SFP+ connectors to the ports on the cassette. The QSFP+ connectors on the remaining breakout cables then connect to secondary switches on the other side, with the SFP+ connectors being distributed amongst the cassette's ports so that the secondary switches are getting their network connectivity from multiple upstream core switches / ports, instead of relying on one switch / port to provide all of the connectivity. You can further expand the redundancy in your installation by adding up to 4 cassettes to a single N484-01U chassis. Cassette housing made with heavy duty, 1.0mm Cold Rolled Steel.

Features

  • High Density Copper Cassette for use with Tripp Lite's N484-01U chassis
  • 10GbE Pass-through Cassette, with (x12) SFP+ connections
  • All-in-one solution comes with six 2.5M QSFP+ to 4xSFP+ Breakout Cables for creating distributed redundancy between your 40GbE equipment
  • Utilizes copper DAC breakout cables in conjunction with the pass-through cassette for a cost-efficient networking solution that results in lower power consumption, less heat, and reduced latency
  • Included breakout cables feature MSA SFF-8436 compliant QSFP+ connectors, and MSA SFF-8431 compliant SFP+ connectors
  • Installation is simple, with the cassette being easily installed or removed using screw tabs to lock or unlock it from the panel; no tools required
  • Factory terminated connectors reduce the time and labor required of field connector terminations
  • Housing made of heavy duty, 1.0mm Cold Rolled Steel

Package Includes

  • N484-12SFP-K 12-Port SFP+ 10GbE Pass-Through Cassette with six QSFP+ to 4xSFP+ Breakout Cables
  • Quick Start Guide
RoHS compliant

Specifications

OVERVIEW
UPC Code037332187246
PHYSICAL
ColorBlack
Shipping Dimensions (hwd / in.)14.57 x 18.50 x 7.10
Shipping Weight (lbs.)13.70
Unit Dimensions (hwd / in.)1.4 x 4.4 x 3.8
Unit Weight (lbs.)1
ENVIRONMENTAL
Operating Temperature Range-4 to 122 F (-20 to 50 C)
CONNECTIONS
Ports12
Side A - Connector 1SFP+ (FEMALE)
Side B - Connector 1SFP+ (FEMALE)
FEATURES & SPECIFICATIONS
TechnologySFP+/QSPP+/QSFP28
CERTIFICATIONS
ApprovalsRoHS, REACH
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.