Part Number: HTRL15UPS
This Model has been retired and replaced by SU1500RTXLCD2U. More information for the HTRL15UPS is available on the model support page
Overview
Features
- LCD Display with dimmer switch indicates input voltage, battery capacity and a variety of operating conditions. Display is rotatable for easy viewing whether UPS is in vertical or horizontal position
- Offers voltage regulation, surge suppression and long-lasting battery support during blackouts
- Supports entry-level PCs or single VCR/DVR components during blackouts
- Regulates brownouts and overvoltages from 75V to 147V back to usable levels without consuming battery power
- 8 UPS battery-supported outlets
- Included USB port and DB9 serial port enable unattended shutdown in case of extended power failure
- HID-compliant USB interface enables integration with built-in power management and auto-shutdown features of Windows and Mac OS X.
- PowerAlert software available via free download from tripplite.eaton.com
- Set of phone/network jacks protects a single dialup/DSL phone line or network Ethernet connection
- 3-line 2.2 GHz coaxial surge protection for cable, satellite and antenna connections
- 1500VA/900W power handling ability supports a variety of sensitive computer, home theater and other equipment
- 3.5 min. full load runtime (1500VA/900W); 13 min. half-load runtime (750VA/450W)
- Cabinet adapts to tower or rackmount shelf format. Rackmount installation brackets for 2U installation included
- $250,000 Ultimate Lifetime Insurance (U.S., Canada, and Puerto Rico only)
Specifications
OVERVIEW
UPC Code | 037332127419 |
UPS Type | Line-Interactive |
INPUT
Input Phase | Single-Phase |
Rated input current (Maximum Load) | 8.5A |
Nominal Input Voltage(s) Supported | 120V AC |
UPS Input Connection Type | 5-15P; Right-Angled |
Input Circuit Breakers | 10A |
UPS Input Cord Length (ft.) | 6 |
Recommended Electrical Service | 15A 120V |
OUTPUT
Output Capacity (VA) | 1500 |
Output Capacity (kVA) | 1.5 |
Output Capacity (Watts) | 900 |
Frequency Compatibility | 60 Hz |
Output Voltage Regulation (Line Mode) | -18%, +8% |
Output Voltage Regulation (Battery Mode) | 115V (+/- 5%) |
Output AC Waveform (AC Mode) | Sine wave |
Output AC Waveform (Battery Mode) | PWM sine wave |
Nominal Output Voltage(s) Supported | 115V; 120V |
Output Receptacles | (8) 5-15R |
Individually Controllable Load Banks | Yes |
BATTERY
Runtime Full Load (min.) | 3.5 min. (900w) |
Runtime Half Load (min.) | 13 min. (450w) |
DC System Voltage (VDC) | 24 |
Battery Recharge Rate (Included Batteries) | Less than 4.5 hours from 10% to 90% |
VOLTAGE REGULATION
Voltage Regulation Description | Automatic voltage regulation (AVR) maintains line power operation with an input voltage range of 75 to 147 |
Overvoltage Correction | Input voltages between 128 and 147 are reduced by 12% |
Undervoltage Correction | Input voltages between 93 and 107 are boosted by 14% |
Severe Undervoltage Correction | Input voltages between 75 and 92 are boosted by 30% |
USER INTERFACE, ALERTS & CONTROLS
Front Panel LCD Display | Backlighted LCD screen indicates input voltage, 5-bar battery charge level, overload, AVR, on battery and replace battery status; LCD screen rotates for rack/tower viewing |
Switches | 2 Switches control off/on power status and alarm-cancel/self-test operation |
Alarm Cancel Operation | Power-fail alarm can be silenced using alarm-cancel switch; once silenced, alarm will re-sound to indicate low-battery status |
Audible Alarm | Audible alarm indicates power-failure, low-battery and overload status; alarm can be disabled using PowerAlert software |
LED Indicators | Front panel LCD display |
SURGE / NOISE SUPPRESSION
UPS AC Suppression Joule Rating | 480 |
UPS AC Suppression Response Time | Instantaneous |
UPS Dataline Suppression | 1 line TEL/DSL (1 in / 1 out); 10/100Base T Ethernet; Coax jacks (3 sets) |
UPS Dataline Suppression Details | HD-compatible 2.2GHz coaxial protection |
EMI / RFI AC Noise Suppression | Yes |
PHYSICAL
Primary Form Factor | Rackmount |
Rack Height | 2U |
Cooling Method | Fan |
Included Mounting Accessory Description | Pair of mounting ears enable tower and 2-4 post rackmount installation |
Installation Form Factors Supported with Included Accessories | Tower |
Maximum Device Depth (in.) | 10.5 |
Primary UPS Depth (mm) | 267 |
Primary UPS Height (mm) | 89 |
Primary UPS Width (mm) | 437 |
Shipping Dimensions (hwd / in.) | 7.00 x 21.00 x 14.50 |
Shipping Weight (lbs.) | 31.00 |
UPS Housing Material | ABS |
UPS Power Module Dimensions (hwd, in.) | 3.5 x 17.2 x 10.5 |
UPS Power Module Weight (kg) | 13.15 |
UPS Power Module Weight (lbs.) | 29 |
ENVIRONMENTAL
Operating Temperature Range | +32 to +104 degrees Fahrenheit / 0 to +40 degrees Celsius |
Storage Temperature Range | +5 to +122 degrees Fahrenheit / -15 to +50 degrees Celsius |
Relative Humidity | 0 to 95%, non-condensing |
AC Mode BTU / Hr. (Full Load) | 266.1 |
AC Mode Efficiency Rating (100% Load) | 92% |
Battery Mode Heat Dissipation (BTU/Hr) @ Full Load | 626.7 |
COMMUNICATIONS
PowerAlert Software | Free download from https://tripplite.eaton.com/products/power-alert |
Communications Cable | USB and DB9 Serial cabling included |
WatchDog Compatibility | Supports Watchdog application, OS and hard-reboot restart options for remote applications |
Communications Interface | USB (HID enabled); DB9 Serial |
LINE / BATTERY TRANSFER
Transfer Time | 2-4 milliseconds |
Low Voltage Transfer to Battery Power (Setpoint) | 75 |
High Voltage Transfer to Battery Power (Setpoint) | 147 |
FEATURES & SPECIFICATIONS
Cold Start (Startup in Battery Mode During a Power Failure) | Inverter can be cold started to enable temporary AC output during a power failure |
APPLICATIONS
UPS Applications | Audio/Video |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 2-year limited warranty |
Connected Equipment Insurance (U.S., Canada & Puerto Rico) | $250,000 Ultimate Lifetime Insurance |
Questions & Answers
Documents & Downloads
Documentation
Useful Web Pages
Product Images