120V 20A Single Phase Circuit Breaker for Rack Distribution Cabinet Applications
Part Number: SUBB120
- Circuit breaker for SUDC208VP distribution cabinet applications
- Single Phase Cutler Hammer 120V 20A Single Pole
- 1-year limited warranty
Overview
Cutler Hammer single phase 120V 20A single pole circuit breaker for use with Tripp Lite SUDC208VP rack distribution cabinet.
Features
- Cutler Hammer single phase 120V 20A single pole circuit breaker
- For use with Tripp Lite SUDC208VP rack distribution cabinet
Specifications
OVERVIEW
UPC Code | 037332156396 |
Accessory Type | Circuit Breaker |
Accessory Class | PDU Accessories |
INPUT
Rated input current (Maximum Load) | 20A |
Nominal Input Voltage(s) Supported | 120V AC |
PHYSICAL
Shipping Dimensions (hwd / in.) | 9.00 x 7.00 x 0.75 |
Shipping Weight (lbs.) | 0.30 |
Unit Dimensions (hwd / in.) | 3.25 x 3.25 x .75 |
Unit Weight (lbs.) | .225 |
WARRANTY
Product Warranty Period (Worldwide) | 1-year limited warranty |
Questions & Answers
Documents & Downloads
Product Images