Part Number: SU3000RTXLCD2UN
Provides pure sine wave output in education, healthcare, military, government and other IT applications in small or mid-size networks.
- Updated design for 2023
- Protects equipment against blackouts, brownouts, transient surges and line noise
- Keeps equipment running during outages to allow time for file saves and safe shutdown
- Zero transfer time between on-line and battery modes for uninterrupted operation
- Included WEBCARDLXE network card enables full remote access and control 24/7
- Menu-driven LCD keeps you up to date with status info and other vital analytics
- 2-year limited warranty
- $250,000 Ultimate Lifetime Insurance
Features
Double-Conversion UPS Protects Equipment Against Damage, Downtime and Data Loss
This on-line double-conversion UPS system maintains perfect output by converting AC input to DC, then reconverting UPS output to fully regulated sine wave AC. Constant on-line operation completely isolates sensitive equipment from every power problem on the AC line. The SmartOnline® SU3000RTXLCD2UN provides the highest level of power protection and battery backup for education, healthcare, military, government and other mission-critical IT applications where space is limited, but premium power reliability is essential.
Reliable, Expandable Battery Backup Keeps You Operational Through Power Outages
The field-replaceable, hot-swappable VRLA battery modules allow you to work through short power failures and give you enough time to safely save files and shut down your system in case of a prolonged blackout. Zero transfer time between on-line and battery modes maintains continuous operation of connected equipment without interruption or rebooting. Extra runtime is available by connecting up to four optional extended battery modules (BP72RT, sold separately).
Pre-Installed LX Platform Network Management Card Allows Remote Access 24/7
The WEBCARDLXE network interface enables full remote configuration and management, including load shedding, reboots of connected equipment and safe shutdowns. The IP-based Auto Probe feature ensures continuous network uptime by communicating with other network devices, detecting lost connectivity and automatically rebooting IT equipment. Optional EnviroSense2 modules (E2MT, E2MTDO and E2MTHDI, all sold separately) provide a variety of environmental monitoring and control options.
NEMA Outlets Protect Your Connected Components
One L5-30R and six 5-20R outlets provide connected equipment with pure sine wave AC output and allow you to manage power consumption down to the outlet group level. Power provided by these outlets is filtered to protect connected equipment against damaging surges and line noise. Four 5-20R outlets are grouped into two load banks that let you shed non-critical loads to extend runtime for critical loads.
Premium Protection from EMI/RFI Line Noise Helps Your Equipment Perform Better
This UPS system filters out disruptive electromagnetic and radio frequency interference that can inflict hardware damage or data loss. This EMI/RFI filtering also helps your connected components perform better and last longer.
Clear LCD Interface Keeps You Informed at a Glance
The menu-driven front-panel LCD provides detailed alarms and notifications to help diagnose any issues. It provides system status, event logs, battery and power module status, usage analytics, serial number, firmware update info and more. Audible alarms can be disabled through the front menu when the UPS goes to battery power. The LCD rotates to accommodate both rack-mount and tower installation.
Advanced Communications Ports Allow for Automatic Saves and Shutdowns
RS-232 and USB ports connect to a device for a variety of communication options (cables are included). A dry-contact relay port can be programmed through the LCD to provide reliable communications to automation and industrial components. The RPO/ROO port permits emergency shutdown or remote restart of all connected equipment.
Automatically Turns Back On After Power Is Restored
Battery-independent restart ensures automatic UPS power-up without user interaction after lengthy power outages, even after a complete battery discharge.
Versatile Installation Options
You can mount the SU3000RTXLCD2UN in just 2U of space in an EIA-standard 19-inch rack using the included hardware. You can also adapt it for tower installation using the included support stands or add the optional RK2PC (sold separately) for 2-post rack mounting. The eight-foot power cord with NEMA L5-30P plug connects to a compatible AC outlet.
Specifications
OVERVIEW
UPC Code | 037332253552 |
UPS Type | On-Line |
INPUT
Input Phase | Single-Phase |
Rated input current (Maximum Load) | 24A |
Nominal Input Voltage(s) Supported | 100V AC; 110V AC; 120V AC |
Nominal Input Voltage Description | 120V factory default |
UPS Input Connection Type | L5-30P |
UPS Input Cord Length (ft.) | 8 |
Recommended Electrical Service | 120V 30A |
Plug Type | L5-30P |
Input Cord Length (ft.) | 8 |
Input Current | 24A |
Power Factor (Input) | 0.99 |
OUTPUT
Output Capacity (VA) | 3000 |
Output Capacity (kVA) | 3 |
Output Capacity (Watts) | 2700 |
Output Capacity (kW) | 2.7 |
Power Factor | 0.9 |
Crest Factor | 3:1 |
Nominal Voltage Details | 120V factory-default nominal voltage |
Frequency Compatibility | 50 / 60 Hz |
Frequency Compatibility Details | Online Mode: Sync with line ±5% of nominal line frequency (outside this range: ±0.5% of auto-selected nominal frequency). Battery Mode: ±0.5% of auto-selected nominal frequency |
Output Voltage Regulation (Line Mode) | +/- 1% |
Output Voltage Regulation (Economy Line Mode) | +/- 1% |
Output Voltage Regulation (Battery Mode) | +/- 2% |
Load Management Receptacles | Two switchable two-outlet load banks |
Output AC Waveform (AC Mode) | Pure Sine wave |
Output AC Waveform (Battery Mode) | Pure Sine wave |
Nominal Output Voltage(s) Supported | 100V; 110V; 115V; 120V; 127V |
Output Receptacles | (6) 5-20R; (1) L5-30R |
Individually Controllable Load Banks | Yes |
BATTERY
Battery Type | Valve Regulated Lead Acid (VRLA) |
Runtime Full Load (min.) | 4.8 min. (2700W) |
Runtime Half Load (min.) | 13.9 min. (1350W) |
Expandable Runtime | Yes |
Expandable Runtime Description | Add up to 4 extended battery modules (EBM). Part number BP72RT . *Note: BP72RT is compatible only with the SU3000RTXLCD2UN 2023 UPS design update featured on this page. For previous SU3000RTXLCD2UN design battery pack functionality, please see the Legacy Product Datasheet under the Support tab, Documents & Downloads section. |
External Battery Pack Compatibility | BP72RT |
DC System Voltage (VDC) | 72 |
Battery Recharge Rate (Included Batteries) | 3 hours recharge to 90% |
Battery Access | Battery access door |
Internal UPS Replacement Battery Cartridge | 744-A3122 *Note: 744-A3122 is the replacement battery for the SU3000RTXLCD2UN 2023 UPS design update featured on this page. For the replacement battery in the previous design of SU3000RTXLCD2UN, please see the Legacy Product Datasheet under the Support tab, Documents & Downloads section. |
Battery Replacement Description | Hot-swappable, user replaceable batteries |
VOLTAGE REGULATION
Voltage Regulation Description | Online, double-conversion power conditioning |
USER INTERFACE, ALERTS & CONTROLS
Front Panel LCD Display | Front panel LCD information and configuration screen offers detailed UPS and site power status and operating data, plus configuration of voltage, frequency, operating mode, alarm function and a variety of additional options |
Switches | RPO / ROO |
Alarm Cancel Operation | Power-fail alarm can be temporarily silenced using alarm-cancel switch; silent mode alarm configuration option available |
Audible Alarm | Audible alarm indicates UPS startup, power-failure, low-battery, overload, UPS fault and remote shutdown conditions |
LED Indicators | 4 status-indicating LEDs |
SURGE / NOISE SUPPRESSION
UPS AC Suppression Joule Rating | 190 |
UPS AC Suppression Response Time | Instantaneous |
EMI / RFI AC Noise Suppression | Yes |
AC Suppression Joule Rating | 190 |
AC Suppression Response Time | Instantaneous |
PHYSICAL
Primary Form Factor | Rackmount |
Rack Height | 2U |
Cooling Method | Fan |
Included Mounting Accessory Description | Includes 4 post rackmount installation accessories |
Installation Form Factors Supported with Included Accessories | 4 post 19 inch rackmount |
Installation Form Factors Supported with Optional Accessories | 2 post rackmount ( RK2PC ) |
Minimum Required Rack Depth (inches) | 26.8 |
Optional Mounting Accessory Notes | 2 post rail kit available, part # RK2PC |
Shipping Dimensions (hwd / in.) | 9.45 x 22.84 x 30.71 |
Shipping Weight (lbs.) | 77.83 |
UPS Housing Material | Metal |
Unit Dimensions (hwd / in.) | 3.410 x 17.330 x 23.820 |
Unit Weight (lbs.) | 63.06 |
ENVIRONMENTAL
Operating Temperature Range | 32° to 104°F (0° to 40°C) |
Storage Temperature Range | With battery: 32° to 104°F (0° to 40°C); without battery: -13° to 131°F (-25° to 55°C) |
Relative Humidity | 0 to 96%, non-condensing |
AC Mode Efficiency Rating (100% Load) | 91.6 |
AC Economy Mode Efficiency Rating (100% Load) | 97.2 |
Online Mode Heat Dissipation (BTU/Hr) @ Full Load | 844 |
Battery Mode Heat Dissipation (BTU/Hr) @ Full Load | 1462 |
Operating Elevation | 0-10000 ft. (0-3000 m) |
Audible Noise | 47 dB at 1m |
COMMUNICATIONS
Network Management Cards | (1) WEBCARDLXE |
Network Monitoring Port Description | WEBCARDLXE Supports detailed monitoring of UPS and site power conditions; DB9 port supports RS232 and contact closure communications; not compatible with WEBCARDLX |
PowerAlert Software | For local monitoring via the UPS’s built-in communication ports, download PowerAlert software at https://tripplite.eaton.com/products/power-alert |
Communications Cable | USB and RS232 cable included |
WatchDog Compatibility | Supports Watchdog application, OS and hard-reboot restart options for remote applications |
Network Management Card Description | Network management card included |
Communications Interface | (1) Contact closure; (1) Included network card; (1) RS-232; (1) USB |
Emergency Power Off (EPO)/Remote On-Off (ROO) | Yes |
LINE / BATTERY TRANSFER
Transfer Time | 0ms |
FEATURES & SPECIFICATIONS
Cold Start (Startup in Battery Mode During a Power Failure) | Cold-start operation supported |
High Availability UPS Features | Expandable battery backup; Hot swappable batteries; On-Line/Double-Conversion; Pure sine wave output; Remote management; Surge/noise protection; Zero transfer time |
Green Energy-Saving Features | High efficiency economy mode operation; Individually controllable load banks |
APPLICATIONS
UPS Applications | Mission Critical Applications |
STANDARDS & COMPLIANCE
Product Certifications | UL Listed; cUL Listed |
Product Compliance | CE (Europe); ENERGY STAR Qualified; FCC (USA); REACH; RoHS |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 2-year limited warranty |
Connected Equipment Insurance (U.S., Canada & Puerto Rico) | $250,000 Ultimate Lifetime Insurance |
Extended Service Plans | ADVANCED DEPOT EXCHANGE
5-year onsite plan: TLWFLN75XX-6009UC
|
Questions & Answers
Accessories
UPS Battery Packs
Model Number | Description | |
---|---|---|
BP72RT | 72V Extended Battery Module (EBM) for SmartOnline UPS Systems, 2U Rack/Tower |
Environmental Sensors
Model Number | Description | |
---|---|---|
E2MT | EnviroSense2 (E2) Environmental Sensor Module, Temperature | |
E2MTDO | EnviroSense2 (E2) Environmental Sensor Module with Temperature and Digital Outputs | |
E2MTHDI | EnviroSense2 (E2) Environmental Sensor Module with Temperature, Humidity and Digital Inputs | |
E2SLD | EnviroSense2 (E2) Water Leak Detection Sensor |
Accessories
Model Number | Description | |
---|---|---|
RK2PC | 2-Post Rack-Mount Installation Kit for Select UPS Systems |
Services & Extended Warranties
Preventive Maintenance
Part Number | Description |
---|---|
TL0005NXXX6009UC | UPS Preventative Maintenance on units 0-6000 VA for select products, Smart, SMX, SU UPS |
TLWFLN72XX6009UC | 2-Year Onsite Service Contract -2501-6000 VA UPS, Smart, SMX, SU systems |
TLWFLN73XX6009UC | 3-Year Onsite Service Contract -2501-6000 VA UPS, Smart, SMX, SU systems |
TLWFLN75XX6009UC | 5-Year Onsite Service Contract -2501-6000 VA UPS, Smart, SMX, SU systems |
Extended Warranty
Part Number | Description |
---|---|
TL9SW3Y3000UC | 3-Year Extended Warranty SU 2501-3000 VA UPS systems |
TL9SW5Y3000UC | 5-Year Extended Warranty SU 2501-3000 VA UPS systems |
Unpacking & Assembly
Part Number | Description |
---|---|
TLAS00NXXX6009UC | UPS Assembly on UPS Systems 0-6000 VA for select products, Smart, SMX, SU UPS |
Installation
Part Number | Description |
---|---|
TLSU05NXXX6009UC | UPS Startup on UPS Systems 0-6000 VA for select products, Smart, SMX, SU UPS |
Documents & Downloads
Documentation
Design Resources
Product Literature
Useful Web Pages
Product Videos
- Eaton Tripp Lite Series SmartOnline UPS Systems
https://tripplite.eaton.com/video/eaton-tripp-lite-series-smartonline-ups-systems/932339
Product Images