120V Single Phase Whip in 20 ft. (6.09 m) length with L5-20R for Breakered 3-Phase Distribution Cabinets
- 120V single phase whip distribution cabinet accessory
- 20-ft. (6.09 m) length with 3-ft. (0.91 m) removed outer jacket
- 3 conductor 12 AWG stranded wire
- L5-20R outlet (120V 20A)
- 1-year limited warranty
SUWL520C-20
Have a Question?
Overview
Features
- 120V single phase whip with L5-20R outlet
- Distributes power from 3 phase distribution cabinet to critical equipment racks
- 20-ft. (6.09 m) insulated and 3-ft. (0.91 m) of removed outer jacket cabling supports hardwire connection to SUBB120 circuit breaker in SUDC208V series 3 phase distribution racks
- L5-20R outlet is compatible with 120V loads and Power Distribution Units (PDUs) supporting a L5-20P plug-in connection
Specifications
OVERVIEW
UPC Code | 037332156105 |
INPUT
Input Connection Type | Hardwire (3 wire - L, N, G) |
OUTPUT
PDU Recommendation Notes | Compatible with all PDU brands fitted with a L5-20P (20A 120V) input plug, including Tripp Lite PDU1220T , PDU1420T , PDUNV , PDUV20 , PDUMH20 , PDUMV20 , PDUMNH20 , PDUMNV20, PDUMH20NET and PDUMV20NET |
Output Receptacles | (1) L5-20R |
PHYSICAL
Color | Black |
Cable Length (ft.) | 20 |
Shipping Dimensions (hwd / in.) | 6.10 x 12.00 x 12.40 |
Shipping Weight (lbs.) | 6.30 |
WARRANTY
Product Warranty Period (Worldwide) | 1-year limited warranty |
Resources & Downloads
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.