Part Number: SUWEL520C-3
This Model has been retired and has not been replaced. More information for the SUWEL520C-3 is available on the model support page
Overview
120V single phase whip extension cable with L5-20R outlet and L5-20P plug. 3-ft. (0.91 m) length, 12 AWG.
Features
- 120V single phase whip extension cable
- L5-20R outlet and L5-20P plug
- 3-ft. (0.91 m) length
- 12 AWG
Specifications
OVERVIEW
UPC Code | 037332156150 |
Accessory Type | Single-Phase Whip Cable |
Accessory Class | PDU Accessories |
INPUT
Input Connection Type | L5-20P |
OUTPUT
Monitored PDU options | PDUMNV20 (0U / 24 5-15/20R outlets); PDUMNH20 (1U / 16 5-15/20R outlets) |
Output Receptacles | (1) L5-20R |
PHYSICAL
Color | Black |
Cable Jacket Color | Black |
Cable Length (ft.) | 3 |
Shipping Dimensions (hwd / in.) | 6.40 x 11.90 x 12.00 |
Shipping Weight (lbs.) | 2.10 |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 1-year limited warranty |