Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

450VA 240W Line-Interactive UPS with 4 Outlets - AVR, VS Series, 120V, 50/60 Hz, Tower


Line-interactive UPS provides basic battery backup with AVR protection for your office computer, home theater setup or digital signage.
  • Protects valuable equipment from dangers posed by brownouts, surges and line noise
  • AVR battery backup allows time to save files and safely shut down during blackouts
  • 4 NEMA 5-15R outlets provide power to PC, home theater or digital signage equipment
  • Alarm and front-panel LEDs report online, battery, fault and overload conditions 
  • High 95% efficiency with low BTU ratings saves power and lowers your energy costs
  • 3-year limited warranty

View Full Product Details

Tripp Lite Part Number

VS450T

Extended Warranty Options
Have a Question?
Contact Us

Features

450VA/240W/120V Battery Backup for PCs, Home Theater or Digital Signage
This 120V UPS with AVR protection provides reliable battery backup and AC power protection against blackouts, brownouts, surges and line noise that can damage valuable electronics or destroy data. The four-outlet 120V battery backup is ideal protection for your home office, media center or commerce components, including computers, routers, printers, HDTVs, Blu-ray players, game consoles, ATMs, security systems and digital signage equipment.
Allows Time to Back Up Critical Files During a Blackout
Backup support allows you to work through short power failures, and gives you enough time to safely save files and shut down your system in case of a prolonged blackout. Backup time varies according to load, but the line-interactive UPS system should keep an energy-efficient desktop computer with small LCD monitor powered as long as 17 minutes. During normal operation, incoming utility power keeps the replaceable internal battery fully charged, so backup power will always be available.
Connects Your Equipment to 4 NEMA 5-15R Outlets
Three 5-15R outlets provide both battery backup and surge protection for your computer, monitor and other crucial components. The other 5-15R outlet is surge-protected only for printers, scanners and other non-essential equipment. A high 95% line mode efficiency rating reduces BTU emissions, energy consumption and, ultimately, your energy costs.
Automatic Voltage Regulation (AVR) Corrects Low-Voltage Conditions
AVR protects your equipment from incremental hardware damage, data loss and performance problems caused by brownouts. The VS450T can correct brownouts as low as 89V and overvoltages as high as 145V back to nominal 120V power without drawing on the battery backup needed to support your equipment during a blackout.
316 Joules Fight Back Against Unexpected Power Surges
A 316-joule surge suppression rating protects connected components from the harmful effects of power surges.
Combats Electromagnetic Interference That Can Harm Equipment
Various electromagnetic and radio sources found in virtually every home and business can cause disruptive interference on the AC line. Known as EMI (electromagnetic interference) and RFI (radio frequency interference), this line noise is a common cause of performance problems and can lead to incremental hardware damage, data corruption and audio/video transmission problems. The VS450T incorporates technology that filters out disruptive line noise so that it won’t affect your equipment.
Easy-to-Read LEDs Report Real-Time UPS and Power Status
Three front-panel LED indicators monitor essential information, such as online, battery and fault modes. An audible alarm will sound in case of low battery, excessive load and fault condition.
Tower Form Factor for Easy Placement in Your Workspace or Media Center
The long-lasting ABS housing fits easily on a desktop, shelf or anywhere else convenient to your workstation or home theater. The five-foot power cord with NEMA 5-15P plug connects to a properly grounded AC wall outlet.

Typical Applications

  • Protect your PC and other sensitive electronics against power surges, brownouts and blackouts
  • Operate essential equipment during short-term power outages using battery backup power
  • Shut down PCs, DVRs, routers and other equipment without data loss during long-term power outages

Package Includes

  • VS450T 450VA 240W Line-Interactive UPS with 4 Outlets
  • Owner’s manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332212887
UPS TypeLine-Interactive
INPUT
Rated input current (Maximum Load)5A
Nominal Input Voltage(s) Supported120V AC
UPS Input Connection Type5-15P
UPS Input Cord Length (ft.)5
Recommended Electrical Service15A 120V
Input PhaseSingle-Phase
OUTPUT
Output Volt Amp Capacity (VA)450
Output Watt Capacity (Watts)240
Output Capacity Details3.8A @ 120V~
Power Factor  0.53
Nominal Voltage Details120v nominal output in battery mode
Frequency Compatibility60 Hz
Output Voltage Regulation (Line Mode)120V (+9%, -12%)
Output Voltage Regulation (Battery Mode)120V (+/- 10%)
UPS Output Receptacles (Surge Suppression Only)3 UPS outlets, 1 surge-only outlet
Output AC Waveform (AC Mode)Sine wave
Output AC Waveform (Battery Mode)PWM sine wave
Nominal Output Voltage(s) Supported110V; 115V; 120V
Output Receptacles(4) 5-15R
Individually Controllable Load Banks  No
BATTERY
Battery TypeValve Regulated Lead Acid (VRLA)
Full Load Runtime (min.)  0.5 min. (240w)
Half Load Runtime (min.)  5 min. (120w)
Expandable RuntimeNo
DC System Voltage (VDC)12
Battery Recharge Rate (Included Batteries)8 hours (10% to 90%)
VOLTAGE REGULATION
Voltage Regulation DescriptionAutomatic voltage regulation (AVR) maintains line power operation with an input voltage range of 89 to 145
Overvoltage Correction  Input voltages between 132 and 145 are reduced by 15%
Undervoltage Correction  Input voltages between 89 and 108 are boosted by 18%
USER INTERFACE, ALERTS & CONTROLS
SwitchesControls off/on power status
Audible AlarmAudible alarm indicates low-battery, fault, overload and replace-battery status
LED Indicators3 LEDs indicate online mode (green), battery mode (yellow) and fault mode (red)
SURGE / NOISE SUPPRESSION
UPS AC Suppression Joule Rating316
UPS AC Suppression Response TimeInstantaneous
UPS Dataline SuppressionN/A
EMI / RFI AC Noise Suppression  Yes
PHYSICAL
Primary Form FactorTower
Installation Form Factors Supported with Included AccessoriesTower
Primary UPS Depth (mm)300
Primary UPS Height (mm)142
Primary UPS Width (mm)102
Shipping Dimensions (hwd / in.)8.70 x 5.50 x 13.50
UPS Housing MaterialABS
UPS Power Module Dimensions (hwd, in.)5.6 x 4 x 11.8
UPS Power Module Weight (kg)3.72
UPS Power Module Weight (lbs.)8.2
ENVIRONMENTAL
Operating Temperature Range+32 to +104 degrees Fahrenheit / 0 to +40 degrees Celsius
Storage Temperature Range+5 to +113 degrees Fahrenheit / -15 to +45 degrees Celsius
Relative Humidity0 to 90%, non-condensing
AC Mode BTU / Hr. (Full Load)  23
AC Mode Efficiency Rating (100% Load)95%
COMMUNICATIONS
Network UPS Tools Compatibility
Communications InterfaceNone
LINE / BATTERY TRANSFER
Transfer Time  6 milliseconds
Low Voltage Transfer to Battery Power (Setpoint)89
High Voltage Transfer to Battery Power (Setpoint)145
FEATURES & SPECIFICATIONS
High Availability UPS Features  Automatic Voltage Regulation (AVR); Surge/noise protection
STANDARDS & COMPLIANCE
UPS CertificationsMeets FCC Part 15 Category A (EMI); Tested to CSA (Canada); Tested to NOM (Mexico); Tested to UL1778 (USA)
Certification DetailsUL1778: 2014 5th EDITION; CAN/CSA-C22.2 NO. 107.3:2014 3rd EDITION;
WARRANTY
Product Warranty Period (U.S. & Canada)3-year limited warranty

Questions & Answers

More Q&As may be available on the VS450T model support page.

Related Products

Power Distribution Units (PDUs)

  Model Number Description
100-125V 12A Single-Phase Hot-Swap PDU with Manual Bypass - 6 NEMA 5-15R Outlets, 2 5-15P Inputs, 1U Rack/Wall PDUB151U PDUB151U 100-125V 12A Single-Phase Hot-Swap PDU with Manual Bypass - 6 NEMA 5-15R Outlets, 2 5-15P Inputs, 1U Rack/Wall

Services

Extended Warranty

Part Number Description
WEXT1B 1-Year Extended Warranty and Technical Support for Select Tripp Lite Products – Includes UPS Battery Coverage if Applicable
WEXT2B 2-Year Extended Warranty and Technical Support for Select Tripp Lite Products – Includes UPS Battery Coverage if Applicable
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.