1250W PowerVerter APS 12VDC 120V Inverter/Charger with Auto Transfer Switching, 2 Outlets
- Delivers clean 120V AC power from AC or DC power source
- 1250W continuous output power; 2500W peak power
- Auto-transfer switching option for UPS operation
- Protects against blackouts, surges and EMI/RFI line noise
- Rugged polycarbonate housing resists moisture and impact
- 1-year limited warranty
APS1250
Have a Question?
Features
- Generates safe, stable, computer-grade 120V AC power from 12V battery bank
- Ideal for powering tools, saws, motors, pumps, portable lighting, appliances and computer equipment in heavy-load conditions
- Designed for easy installation in RVs, over-the-road trucks, fleet vehicles and emergency vehicles
- Functions as a vehicle inverter, standalone AC power source or extended-run UPS
- Features 2 front NEMA 5-15R outlets
- Unlimited runtime with variety of user-supplied batteries
Meets Normal and Peak Power Demands
- 1250W of continuous power
- 1850W of reserve power up to 1 hr.
- 2500W of peak power up to 10 sec. to accommodate surge power demands during equipment startup and cycling
- Automatic overload detector, built-in cooling fan and resettable AC circuit breaker protect unit from damage
Automatic Transfer Switching
- Transfer relay switches to inverter power during blackout in 16.6 ms
- 3-position switch enables Auto, Charge Only or System Off mode
- DIP switches configure high and low voltage auto-transfer
3-Stage 30A Battery Charger
- Serves as battery charger when external 120V AC power is supplied and powering connected equipment
- Protects battery from overcharging and overdischarging
- Low-battery protection prevents excessive battery depletion
- DIP switches configure wet/gel charging profiles
Optional Remote Control Capability
- RJ45 communication port allows connection of optional remote control module, such as Tripp Lite's APSRM4
Front-Panel LEDs
- Indicate load level, battery charge level, shutdown status and system fault status
Rugged Polycarbonate Housing
- Resists moisture, vibration and impact
- Built-in mounting feet for installation on any rigid horizontal surface
- Grounding lug connects unit to earth ground or vehicle grounding system
- Built-in 6-ft. (1.83 m) AC power cord with NEMA 5-15P plug connects to AC power source
Specifications
OVERVIEW
UPC Code | 037332121653 |
INPUT
Nominal Input Voltage(s) Supported | 120V AC |
Recommended Electrical Service | DC INPUT: Requires 12VDC input source capable of delivering 125A for the required duration (when used at full continuous capacity - DC requirements increase during OverPower and DoubleBoost operation). For automotive applications, professional hardwire installation with 225A minimum battery system fusing is recommended. AC INPUT: 120VAC |
Maximum Input Amps / Watts | DC INPUT: Full continuous load - 127A at 12V DC. AC INPUT: 12 amps at 120VAC with full inverter and charger load (6.3A max charger-only) |
Input Connection Type | DC INPUT: Set of 2 DC bolt-down terminals. AC INPUT: NEMA 5-15P input plug |
Voltage Compatibility (VAC) | 120 |
Voltage Compatibility (VDC) | 12 |
OUTPUT
Frequency Compatibility | 60 Hz |
Pure Sine Wave Output | No |
Output (Watts) | 1250 |
Nominal Output Voltage(s) Supported | 120V |
Output Receptacles | (2) 5-15R |
Continuous Output Capacity (Watts) | 1250 |
Peak Output Capacity (Watts) | 2500 |
Output Voltage Regulation | LINE POWER (AC): Maintains 120V nominal sine wave output from line power source. INVERTER POWER (AC): Maintains PWM sine wave output voltage of 120 V AC (+/-5%). |
Output Frequency Regulation | 60 Hz (+/- 0.3 Hz) |
Overload Protection | Includes 8A input breaker dedicated to the charging system and 12A output breaker for AC output loads |
BATTERY
Expandable Battery Runtime | Runtime is expandable with any number of user supplied wet, gel or SLA batteries |
Expandable Runtime | Yes |
DC System Voltage (VDC) | 12 |
Battery Pack Accessory (Optional) | 98-121 sealed lead acid battery (optional) |
Battery Charge | 30A max, 3 step, float for long term maintenance |
USER INTERFACE, ALERTS & CONTROLS
Front Panel LEDs | Set of 6 LEDs offer continuous status information on load percentage (6 levels reported) and battery charge level (7 levels reported). See manual for sequences. |
Switches | 3 position on/off/remote switch enables simple on/off power control plus "auto/remote" setting that enables distant on/off control of the inverter system when used in conjunction with optional APSRM4 accessory when used in inverter mode. In AC uninterruptible power mode, auto/remote setting enables automatic transfer from line power to battery power - to maintain continuous AC power to connected loads. |
SURGE / NOISE SUPPRESSION
AC Suppression Joule Rating | 450 |
PHYSICAL
Cooling Method | Multi-speed fan |
Form Factors Supported | Mounting slots enable permanent placement of inverter on any horizontal surface (see manual for additional mounting information) |
Material of Construction | Polycarbonate |
Receptacle Color | Black |
Shipping Dimensions (hwd / in.) | 12.60 x 10.60 x 10.20 |
Shipping Weight (lbs.) | 24.30 |
Unit Dimensions (hwd / in.) | 7 x 8.75 x 9 |
Unit Weight (lbs.) | 23.2 |
ENVIRONMENTAL
Relative Humidity | 0-95% non-condensing |
LINE / BATTERY TRANSFER
Transfer Time (Line Power to Battery Mode) | 16.6 milliseconds (typical - compatible with many computers, servers and networking equipment - verify transfer time compatibility of loads for UPS applications) |
Low Voltage Transfer to Battery Power | In AC "auto" mode, inverter/charger switches to battery mode as line voltage drops to 75V (user adjustable to 85, 95, 105V - see manual) |
High Voltage Transfer to Battery Power | In AC "auto" mode, inverter/charger switches to battery mode as line voltage increases to 135V (user adjustable to 145 - see manual) |
WARRANTY
Product Warranty Period (U.S. & Canada) | 1-year limited warranty |
Frequently Asked Questions
<p>APS series inverters can accept and pass AC input power. They also have a built in battery charger circuit.</p> |
Additional FAQs may be available on the APS1250 model support page.
Related Products
Power Inverter Accessories
Model Number | Description | |
---|---|---|
![]() |
98-121 | 12VDC Sealed, Maintenance-Free Battery for All Inverter/Chargers, 12VDC Battery Connections |
![]() |
APSRM4 | Remote Control Module for Tripp Lite PowerVerter Inverters and Inverter/Chargers |
![]() |
BP-260 | External 12/24V Tower Battery Pack Enclosure for PowerVerter APS Inverter/Chargers (BP-260) |
Services
Extended Warranty
Part Number | Description |
---|---|
WEXT1E | 1-Year Extended Warranty and Technical Support for Select Tripp Lite Products – Includes UPS Battery Coverage if Applicable |
WEXT2E | 2-Year Extended Warranty and Technical Support for Select Tripp Lite Products – Includes UPS Battery Coverage if Applicable |
WEXT3E | 3-Year Extended Warranty and Technical Support for Select Tripp Lite Products – Includes UPS Battery Coverage if Applicable |
Documents & Downloads
Product Literature
Useful Web Pages
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.