Voltage Incompatibility
This product is not compatible with the voltage in your country. [MP004]
1250W APS X Series 12VDC 230V Inverter/Charger with Auto Transfer Switching, 2 C13 Outlets
- Delivers clean 230V AC power from AC or DC power source
- 1250W continuous output power; 2500W peak power
- Auto-transfer switching option for UPS operation
- Protects against blackouts, surges and EMI/RFI line noise
- Rugged polycarbonate housing resists moisture and impact
- 1-year limited warranty
APSX1250
Have a Question?
Overview
The DC-to-AC inverter features an automatic line-to-battery transfer switch and integrated charging system that allow it to work as a vehicle inverter, standalone AC power source or extended-run UPS. It delivers 1250W of continuous power, 1875W up to one hour, or 2500W of peak power up to 10 seconds during equipment startup or cycling. An automatic overload detector, cooling fan and resettable AC circuit breakers protect the unit from damage.
Designed for easy installation in RVs, over-the-road trucks, fleet vehicles and conversion vans, the APSX1250 converts stored power from any 12V battery or automotive DC source to safe, stable, computer-grade AC power and sends it to two C13 outlets for unlimited runtime. When powered by an external 230V AC source, the unit keeps the user-supplied battery charged via a three-stage 7.5/30A selectable charging system while simultaneously delivering AC power to connected equipment.
When used as a UPS, the APSX1250 responds to blackouts and brownouts with an automatic, instantaneous transfer to battery-derived AC output. LEDs on the unit indicate AC/DC operational modes, overload status, DC voltage level, shutdown status and system fault status.
Features
- Generates safe, stable, computer-grade 230V AC power from 12V battery bank
- Ideal for powering tools, saws, motors, portable lighting, small appliances and computer equipment in heavy-load conditions
- Designed for easy installation in RVs, over-the-road trucks, fleet vehicles and conversion vans
- Functions as a vehicle inverter, standalone AC power source or extended-run UPS
- Features dual C13 outlets
- Unlimited runtime with variety of user-supplied batteries
Meets Normal and Peak Power Demands
- 1250W of continuous power
- 1875W of reserve power up to 1 hr.
- 2500W of peak power up to 10 sec. to accommodate surge power demands during equipment startup and cycling
- Automatic overload detector, built-in cooling fan and resettable AC circuit breaker protect unit from damage
Automatic Transfer Switching
- Transfer relay switches to inverter power during blackout in 10 ms
- 3-position switch enables Auto, Charge Only or System Off mode
- DIP switches configure high and low voltage auto-transfer
3-Stage 7.5/30A Selectable Battery Charger
- Serves as battery charger when external 230V AC power is supplied and powering connected equipment
- Protects battery from overcharging and overdischarging
- Low-battery protection prevents excessive battery depletion
- DIP switches configure wet/gel charging profiles
Optional Remote Control Capability
- RJ45 communication port allows connection of optional remote control module, such as Tripp Lite’s APSRM4
Front-Panel LEDs
- Indicate AC/DC operational modes, overload status, DC voltage level, shutdown status and system fault status
Rugged Polycarbonate Housing
- Resists moisture, vibration and impact
- Built-in mounting feet for installation on any rigid horizontal surface
- Detachable 2 m C13-to-C14 power cord connects to AC power source
Specifications
OVERVIEW
UPC Code | 037332121660 |
INPUT
Nominal Input Voltage(s) Supported | 230V AC |
Recommended Electrical Service | DC INPUT: Requires 12VDC input source capable of delivering 125A for the required duration (when used at full continuous capacity - DC requirements increase during OverPower and DoubleBoost operation). For automotive applications, professional hardwire installation with 225A minimum battery system fusing is recommended. AC INPUT: 230VAC |
Maximum Input Amps / Watts | DC INPUT: Full continuous load - 125A at 12VDC. AC INPUT: 9.3A at 230VAC with full inverter and charger load (3.3A max charger-only / combined input load to support charger and AC output is automatically controllable to 66%-33%-0% based on AC output loading using the charger limiting set points - see manual for setting instructions) |
Input Connection Type | DC INPUT: Set of 2 DC bolt-down terminals. AC INPUT: IEC-320 C14 inlet connection |
Voltage Compatibility (VAC) | 230 |
Voltage Compatibility (VDC) | 12 |
OUTPUT
Frequency Compatibility | 50 Hz |
Pure Sine Wave Output | No |
Output (Watts) | 1250 |
Nominal Output Voltage(s) Supported | 230V |
Output Receptacles | (2) Universal outlets |
Continuous Output Capacity (Watts) | 1250 |
Peak Output Capacity (Watts) | 2500 |
Output Voltage Regulation | LINE POWER (AC): Maintains 230V nominal sine wave output from line power source. INVERTER POWER (AC): Maintains PWM sine wave output voltage of 230 VAC (+/-5%). |
Output Frequency Regulation | 50 Hz (+/- 0.3 Hz) |
Overload Protection | Includes 5A input breaker dedicated to the charging system and 6A output breaker for AC output loads |
BATTERY
Expandable Battery Runtime | Runtime is expandable with any number of user supplied wet or gel type batteries |
Expandable Runtime | Yes |
DC System Voltage (VDC) | 12 |
Battery Pack Accessory (Optional) | 98-121 sealed lead acid battery (optional) |
Battery Charge | Selectable 7.5 / 30 amp with 1/2 cycle transfer time |
USER INTERFACE, ALERTS & CONTROLS
Front Panel LEDs | Set of 6 LEDs offer continuous status information on load percentage (6 levels reported) and battery charge level (7 levels reported). See manual for sequences. |
Switches | 3 position on/off/remote switch enables simple on/off power control plus "auto/remote" setting that enables distant on/off control of the inverter system when used in conjunction with optional APSRM4 accessory when used in inverter mode. In AC uninterruptible power mode, auto/remote setting enables automatic transfer from line power to battery power - to maintain continuous AC power to connected loads. |
SURGE / NOISE SUPPRESSION
AC Suppression Joule Rating | 1020 |
PHYSICAL
Cooling Method | Multi-speed fan |
Form Factors Supported | Mounting slots enable permanent placement of APSX1250 on any horizontal surface (see manual for additional mounting information) |
Material of Construction | Polycarbonate |
Shipping Dimensions (hwd / in.) | 12.50 x 11.00 x 10.75 |
Shipping Weight (lbs.) | 26.00 |
Unit Dimensions (hwd / in.) | 7 x 8.75 x 9 |
Unit Weight (lbs.) | 24 |
ENVIRONMENTAL
Relative Humidity | 0-95% non-condensing |
LINE / BATTERY TRANSFER
Transfer Time (Line Power to Battery Mode) | 10 milliseconds (typical - compatible with many computers, servers and networking equipment - verify transfer time compatibility of loads for UPS applications) |
Low Voltage Transfer to Battery Power | In AC "auto" mode, inverter/charger switches to battery mode as line voltage drops to 144V (user adjustable to 163, 182, 201V - see manual) |
High Voltage Transfer to Battery Power | In AC "auto" mode, inverter/charger switches to battery mode as line voltage increases to 272 |
STANDARDS & COMPLIANCE
Approvals | RoHS |
WARRANTY
Product Warranty Period (U.S. & Canada) | 1-year limited warranty |
Frequently Asked Questions
Additional FAQs may be available on the APSX1250 model support page.
Related Products
Power Inverter Accessories
Model Number | Description | |
---|---|---|
![]() |
98-121 | 12VDC Sealed, Maintenance-Free Battery for All Inverter/Chargers, 12VDC Battery Connections |
![]() |
APSRM4 | Remote Control Module for Tripp Lite PowerVerter Inverters and Inverter/Chargers |
![]() |
BP-260 | External 12/24V Tower Battery Pack Enclosure for PowerVerter APS Inverter/Chargers (BP-260) |
Services
Extended Warranty
Part Number | Description |
---|---|
WEXT1E | 1-Year Extended Warranty and Technical Support for Select Tripp Lite Products – Includes UPS Battery Coverage if Applicable |
WEXT2E | 2-Year Extended Warranty and Technical Support for Select Tripp Lite Products – Includes UPS Battery Coverage if Applicable |
WEXT3E | 3-Year Extended Warranty and Technical Support for Select Tripp Lite Products – Includes UPS Battery Coverage if Applicable |
Resources & Downloads
Useful Web Pages
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.