Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

1250W PowerVerter Plus Industrial-Strength Inverter with 2 Outlets

Model Number: PV1250FC


  • 12V DC input; 120V AC output; 2 outlet
  • 1250 watts continuous output
  • Peak surge output: OverPower (up to 1 hour) - 1875 watts, Double-Boost (up to 10 seconds) - 2500 watts
  • High efficiency power conversion
  • Automatic overload protection

  • 1-year limited warranty
HAVE A QUESTION?
Contact Us

Overview

Utilize you vehicle's battery to efficiently power work site power tools, pumps, as well as your laptop computer. Continuously supplies 1250 watts of 120VAC power to (2) AC outlets from any 12VDC battery source. Frequency control locks AC output at 60Hz for operating stability of motor loads and other inductive loads with high current startup requirements.

NOTE: To protect against high current draw that may occur during inverter failure, a fuse link rated at 200a should be positioned no more than 18" from the PV1250FC's battery in the positive line.

Features

  • Allows users to run large, motorized AC appliances from any 12V battery or automotive DC system
  • Converts 12V DC battery power to 120V AC power
  • 1,250 watts continuous output power
  • Peak output power: OverPower (up to 1 hour) - 1875 watts, Double-Boost (up to 10 seconds) - 2500 watts
  • 2 outlets; DC input terminals for 12V battery connection
  • Frequency control for operating stability
  • High-efficiency operation conserves batteries to prolong run time
  • Diagnostic LEDs indicate load level (high, medium, and low) and battery charge (high, medium, and low)
  • DC fusing protects inverter against overload
  • RJ45 port allows connection of APS/PowerVerter Remote Switch (APSRM4)
  • Automatic overload shutdown
  • Ignition interlock jack

Package Includes

  • PV1250FC inverter
  • Instruction manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332124241
OUTPUT
Frequency Compatibility60 Hz
Pure Sine Wave Output  No
Output (Watts)1250
Nominal Output Voltage(s) Supported120V
Output Receptacles(2) 5-15R
Continuous Output Capacity (Watts)1250
Peak Output Capacity (Watts)2500
Output Voltage Regulation  Maintains PWM sine wave output voltage of 120 V AC (+/-5%)
Output Frequency Regulation  60 Hz (+/- 0.3 Hz)
Overload ProtectionCircuit breaker
INPUT
Recommended Electrical ServiceRequires 12V DC input source capable of delivering 127A for the required duration (when used at full capacity). For automotive applications, professional hardwire installation with 200A battery system fusing is recommended.
Maximum Input Amps / WattsFull continuous load - 127A at 12V DC, No load - 2.2A at 12V DC
Input Connection TypeSet of 2 DC input terminals
Input Cord Length DetailsUser supplies cabling. 4 gauge or larger recommended.
Voltage Compatibility (VDC)12
BATTERY
DC System Voltage (VDC)12
USER INTERFACE, ALERTS & CONTROLS
Front Panel LEDsSet of 6 LEDs offer continuous status information on load percentage (6 levels reported) and battery charge level (7 levels reported). See manual for sequences.
Switches3 position on/off/remote switch enables simple on/off power control plus "remote" setting that enables distant on/off control of the inverter system when used in conjunction with optional APRM4 remote
PHYSICAL
Cooling MethodFan
Form Factors SupportedMounting slots enable permanent placement of inverter on any horizontal surface (see manual for additional mounting information)
Material of ConstructionPolycarbonate
Shipping Dimensions (hwd / in.)12.50 x 10.40 x 10.40
Shipping Weight (lbs.)22.50
Unit Dimensions (hwd / in.)7 x 8.75 x 9
Unit Weight (lbs.)23.2
ENVIRONMENTAL
Relative Humidity0-95% non-condensing
WARRANTY
Product Warranty Period (Worldwide)1-year limited warranty

Frequently Asked Questions

FC-series inverters are able to support an overpower situation for an hour, so they are better suited for industrial or heavy-duty devices. HF-series inverters are not capable of supporting overpower situations for more than 500 milliseconds.
APS series inverters can accept and pass AC input power. They also have a built in battery charger circuit.
Yes, we offer Pure Sine Wave Inverters. Visit our Inverters product category and filter for Pure Sine Wave Output. A pure sine wave inverter produces a smooth, sinusoidal AC output with a low level of distortion for better performance. A PWM (Pulse Width Modulated) Wave inverter produces a multi-step AC output that approximates a sinusoidal AC output with a higher level of distortion.
APS-series inverters include a built-in battery charger. See our Inverter Buying Guide on tripplite.com for additional information and help with selection.

Additional FAQs may be available on the PV1250FC model support page.

Accessories

Power Inverter Accessories
  Model Number Description
APSRM4 | Power Inverter Accessories APSRM4 Remote Control Module for Tripp Lite PowerVerter Inverters and Inverter/Chargers

Extended Warranties

Part Number Description
WEXT1C 1-Year Extended Warranty - For select Tripp Lite Products
WEXT2C 2-Year Extended Warranty - For select Tripp Lite Products
WEXT3C 3-Year Extended Warranty - For select Tripp Lite Products

Resources & Downloads

support icon

Do you own a
PV1250FC

Get support for your product all in one place!

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.