Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

12V DC, 54-Amp Replacement Battery for HCRK-54 Medical-Grade Mobile Power Retrofit Kit


  • 12V DC, 54-Amp Replacement Battery for HCRK-54 Medical-Grade Mobile Power Retrofit Kit
  • Sealed, Maintenance-Free
  • 6-month limited warranty

View Full Product Details

Tripp Lite Part Number

BP12V54

Have a Question?
Contact Us

Overview

12V DC, 54-Amp Replacement Battery for HCRK-54 Medical-Grade Mobile Power Retrofit Kit. Sealed lead acid, maintenance-free, spill/leak proof, AGM battery, simple plug-in connection with included cable – Included in the HCRK-54. This is the replacement battery for the HCRK-54 battery.

Features

  • 12V DC
  • 54-Amp
  • Simple plug-in connection with included cable
  • Sealed, maintenance-free

Package Includes

  • BP12V54 12V DC Battery
  • Connection cable

RoHS compliant

Specifications

OVERVIEW
UPC Code037332142450
INPUT
Voltage Compatibility (VDC)12
PHYSICAL
Shipping Dimensions (hwd / in.)9.70 x 12.50 x 11.70
Shipping Weight (lbs.)47.44
Unit Dimensions (hwd / in.)6.500 x 8.750 x 10.000
Unit Weight (lbs.)44
WARRANTY
Product Warranty Period (Worldwide)6-month limited warranty

Accessories

Power Inverters
  Model Number Description
HCRK-54 | Power Inverters HCRK-54 300W Medical-Grade Mobile Power Retrofit Kit with 54 Amp-hour Battery and 3 Outlets

Resources & Downloads

support icon

Do you own a
BP12V54

Get support for your product all in one place!

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.