12V DC, 90-Amp Replacement Battery for HCRK and HCRK-INT Medical-Grade Mobile Power Retrofit Kits
Part Number: BP12V82
- 12V DC, 90-Amp Replacement Battery for HCRK and HCRK-INT Medical-Grade Mobile Power Retrofit Kits
- Sealed, Maintenance-Free
- 6-month limited warranty
Overview
12V DC, 90-Amp Replacement Battery for HCRK and HCRK-INT Medical-Grade Mobile Power Retrofit Kits. Sealed lead acid, maintenance-free, spill/leak proof, AGM battery, simple plug-in connection with included cable – Included in the HCRK and HCRK-INT. This is the replacement battery for the HCRK and HCRK-INT battery.
Specifications
OVERVIEW
UPC Code | 037332134042 |
Accessory Type | Battery |
Accessory Class | Power Inverter Accessories |
INPUT
Voltage Compatibility (VDC) | 12 |
PHYSICAL
Shipping Dimensions (hwd / in.) | 13.30 x 14.80 x 21.20 |
Shipping Weight (lbs.) | 73.00 |
Unit Dimensions (hwd / in.) | 7.000 x 8.500 x 14.500 |
Unit Weight (lbs.) | 61.5 |
WARRANTY
Product Warranty Period (Worldwide) | 6-month limited warranty |
Questions & Answers
Documents & Downloads
Product Images