12V DC, 54-Amp Replacement Battery for HCRK-54 Medical-Grade Mobile Power Retrofit Kit
- 12V DC, 54-Amp Replacement Battery for HCRK-54 Medical-Grade Mobile Power Retrofit Kit
- Sealed, Maintenance-Free
- 6-month limited warranty
Overview
12V DC, 54-Amp Replacement Battery for HCRK-54 Medical-Grade Mobile Power Retrofit Kit. Sealed lead acid, maintenance-free, spill/leak proof, AGM battery, simple plug-in connection with included cable – Included in the HCRK-54. This is the replacement battery for the HCRK-54 battery.
Specifications
OVERVIEW
UPC Code | 037332142450 |
Accessory Type | Battery |
Accessory Class | Power Inverter Accessories |
INPUT
Voltage Compatibility (VDC) | 12 |
PHYSICAL
Shipping Dimensions (hwd / in.) | 9.70 x 12.50 x 11.70 |
Shipping Weight (lbs.) | 47.44 |
Unit Dimensions (hwd / in.) | 6.500 x 8.750 x 10.000 |
Unit Weight (lbs.) | 44 |
WARRANTY
Product Warranty Period (Worldwide) | 6-month limited warranty |
Questions & Answers
More Q&As may be available on the BP12V54 model support page.
Related Products
Power Inverters
Model Number | Description | |
---|---|---|
![]() |
HCRK-54 | 300W Medical-Grade Mobile Power Retrofit Kit with 54 Amp-hour Battery and 3 Outlets |
Documents & Downloads
Documentation
Declarations of Conformity
Product Images