Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

12V DC, 90-Amp Replacement Battery for HCRK and HCRK-INT Medical-Grade Mobile Power Retrofit Kits


  • 12V DC, 90-Amp Replacement Battery for HCRK and HCRK-INT Medical-Grade Mobile Power Retrofit Kits
  • Sealed, Maintenance-Free
  • 6-month limited warranty

View Full Product Details

Tripp Lite Part Number

BP12V82

Have a Question?
Contact Us

Overview

12V DC, 90-Amp Replacement Battery for HCRK and HCRK-INT Medical-Grade Mobile Power Retrofit Kits. Sealed lead acid, maintenance-free, spill/leak proof, AGM battery, simple plug-in connection with included cable – Included in the HCRK and HCRK-INT. This is the replacement battery for the HCRK and HCRK-INT battery.

Features

  • 12V DC
  • 90-Amp
  • Simple plug-in connection with included cable
  • Sealed, maintenance-free

Package Includes

  • BP12V82 12V DC Battery
  • Connection cable

RoHS compliant

Specifications

OVERVIEW
UPC Code037332134042
Accessory TypeBattery
Accessory ClassPower Inverter Accessories
INPUT
Voltage Compatibility (VDC)12
PHYSICAL
Shipping Dimensions (hwd / in.)13.30 x 14.80 x 21.20
Shipping Weight (lbs.)73.00
Unit Dimensions (hwd / in.)7.000 x 8.500 x 14.500
Unit Weight (lbs.)61.5
WARRANTY
Product Warranty Period (Worldwide)6-month limited warranty

Questions & Answers

More Q&As may be available on the BP12V82 model support page.

Related Products

Power Inverters

  Model Number Description
300W Medical-Grade Mobile Power Retrofit Kit with 90 Amp-hour Battery and 3 Outlets HCRK HCRK 300W Medical-Grade Mobile Power Retrofit Kit with 90 Amp-hour Battery and 3 Outlets
300W 230V Medical-Grade Mobile Power Retrofit Kit with 90 Amp-hour Battery and 1-C13 Outlet HCRK-INT HCRK-INT 300W 230V Medical-Grade Mobile Power Retrofit Kit with 90 Amp-hour Battery and 1-C13 Outlet

Documents & Downloads

support icon

Do you own a
BP12V82

Get support for your product all in one place!

Comparing
0
Products

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.