Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

13U SmartRack 2-Post Open Frame Rack - Organize and Secure Network Rack Equipment


  • 13U 2-post open frame rack
  • Black aluminum with 12-24 threaded and numbered mounting holes
  • 5-year limited warranty

View Full Product Details

Tripp Lite Part Number

SR2POST13

Have a Question?
Contact Us

Overview

Tripp Lite's SR2POST13 2-Post SmartRack Open Frame Rack is an economical way to accommodate 13U of rack space for 19-inch rackmount applications in limited spaces. Its heavy-duty, aluminum construction can safely support 800 lbs (362.9 kgs) of rackmount equipment. The black, textured powder coat finish makes it resistant to scratching while giving it a "classic," attractive appearance. The SR2POST13 is easy to install due to a self-squaring design combined with 12-24 threaded and numbered mounting positions along with bolt down provisions. Only standard hand tools are required for installation (9/16" wrench and 9/16" socket/ratchet). Multiple units can be bolted together side by side for easy expansion or customization as needed. The SR2POST13 2-Post SmartRack Open Frame Rack has been approved by EIA-310-D, IEC 60297-3-100, and RoHS, and is backed by a 5-year warranty.

Features

  • Supports 800 lbs (362.9 kgs) of rackmount equipment
  • Textured powder coat finish
  • Heavy Duty Aluminum construction
  • 12-24 threaded and numbered mounting positions
  • Bolt down provisions
  • Self squaring design
  • Black finish
  • Easy assembly

Package Includes

  • SR2POST13
  • 28 pieces each of 12-24 screws and washers for equipment mounting
  • Installation hardware
  • Cable management hooks
  • Warranty Information
  • Owner's Manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332183644
Device CompatibilityPatch Panel; Network Switch; UPS; Server
Rack TypeOpen-Frame
PHYSICAL
ColorBlack
EIA Mounting Rails  12-24 threaded and numbered vertical mounting rails
Maximum Device Depth (in.)48
Rack Height13U
Shipping Dimensions (hwd / in.)4.53 x 6.50 x 30.71
Shipping Weight (lbs.)24.00
Unit Dimensions (hwd / in.)28 x 20.3 x 4.75
Unit Weight (lbs.)20
Weight Capacity - Stationary (lbs.)800
Rack DepthExtra Deep
Number of Vertical Mounting Rails2
STANDARDS & COMPLIANCE
ApprovalsEIA-310-D, IEC 60297-3-100, RoHS
Certification & ComplianceRoHS; EIA/ECA-310-E
WARRANTY
Product Warranty Period (Worldwide)5-year limited warranty

Questions & Answers

A rack unit (commonly referred to as a "U") is a standard measure of the height of a device in a server rack. One rack unit is 44.45 mm (1.75 in) high. The height of a one rack unit device is described as 1U, a two rack unit device as 2U and so on.
Was this information helpful? Yes No
Need more help? Contact Technical Support
Ask a Question

More Q&As may be available on the SR2POST13 model support page.

Related Products

UPS Accessories

  Model Number Description
Heavy-Duty 2-post Front Mounting Ear Kit UPSHDEARKIT UPSHDEARKIT Heavy-Duty 2-post Front Mounting Ear Kit

Rack Accessories

  Model Number Description
SmartRack Bolt-Down Kit - Secures stabilizing brackets or plates to facility floor SRBOLTDOWN SRBOLTDOWN SmartRack Bolt-Down Kit - Secures stabilizing brackets or plates to facility floor
SmartRack Threaded Hole Hardware Kit - 50 each #12-24 screws SRSCREWS SRSCREWS SmartRack Threaded Hole Hardware Kit - 50 each #12-24 screws
SmartRack 2U Cantilever Fixed Shelf (60 lbs / 27.2 kgs capacity; 18-in. / 457 mm depth.) SRSHELF2P SRSHELF2P SmartRack 2U Cantilever Fixed Shelf (60 lbs / 27.2 kgs capacity; 18-in. / 457 mm depth.)
SmartRack 1U Cantilever Fixed Shelf (40 lbs / 18.1 kgs capacity; 12-in. / 305 mm depth.) SRSHELF2P1U SRSHELF2P1U SmartRack 1U Cantilever Fixed Shelf (40 lbs / 18.1 kgs capacity; 12-in. / 305 mm depth.)
2U Cantilever Fixed Shelf (60 lbs / 27.2 kgs capacity; 21 in. / 533.4 mm depth.) SRSHELF2PDP SRSHELF2PDP 2U Cantilever Fixed Shelf (60 lbs / 27.2 kgs capacity; 21 in. / 533.4 mm depth.)
SmartRack 2U Cantilever Double-sided Fixed Shelf (60 lbs / 27.2 kgs capacity each side; 36 in./914 mm depth) SRSHELF2PX2 SRSHELF2PX2 SmartRack 2U Cantilever Double-sided Fixed Shelf (60 lbs / 27.2 kgs capacity each side; 36 in./914 mm depth)

Cable Management

  Model Number Description
SmartRack 1U Horizontal Cable Manager - Finger duct with cover SRCABLEDUCT1U SRCABLEDUCT1U SmartRack 1U Horizontal Cable Manager - Finger duct with cover
SmartRack 1U High Capacity Horizontal Cable Manager - Finger duct with dual-hinge cover SRCABLEDUCT1UHD SRCABLEDUCT1UHD SmartRack 1U High Capacity Horizontal Cable Manager - Finger duct with dual-hinge cover
SmartRack 2U High Capacity Horizontal Cable Manager - Finger duct with dual-hinge cover SRCABLEDUCT2UHD SRCABLEDUCT2UHD SmartRack 2U High Capacity Horizontal Cable Manager - Finger duct with dual-hinge cover
SmartRack 1U Horizontal Cable Manager - Flexible ring type SRCABLERING1U SRCABLERING1U SmartRack 1U Horizontal Cable Manager - Flexible ring type
SmartRack 2U Horizontal Cable Manager - Flexible ring type SRCABLERING2U SRCABLERING2U SmartRack 2U Horizontal Cable Manager - Flexible ring type

Documents & Downloads

support icon

Do you own a
SR2POST13

Get support for your product all in one place!

Comparing
0
Products

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.