Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
14.5kW 3-phase PDU with network interface and multifunction touchscreen LCD distributes and monitors AC power in an IT or industrial environment.
  • 14.5kW 200-240V 3-phase Gigabit Ethernet-capable 0U monitored PDU
  • 42 C13 and 6 C19 receptacles with plug-lock inserts
  • 1.8 m power cord with Hubbell CS8365C input
  • Pre-installed WEBCARDLX with latest version of PADM20 for enhanced remote management
  • Touchscreen LCD with mobile access option via QR code
  • 2-year limited warranty

Overview

The PDU3EVN6H50B 14.5kW 3-Phase Monitored PDU provides real-time remote monitoring of voltage, frequency and load levels via built-in network connection. By reducing the frequency of on-site visits, these advanced remote capabilities can save you money and reduce downtime.
A color touchscreen LCD lets you toggle between menus to monitor input current level per phase and output current per load bank with ±1% billing-grade accuracy, environmental sensor data and network information. It also generates a unique QR code to allow access to the PDU through a mobile device.
Recommended for IT and industrial applications, this PDU features 42 C13 and 6 C19 receptacles with included plug-lock insert sleeves to prevent cables from becoming accidentally disconnected. A 6-ft. (1.83 m) cord with Hubbell CS8365C input plug connects the PDU to a compatible AC power source, generator or protected UPS.
The 0U PDU mounts vertically in racks using the included toolless mounting buttons or the included rack-mounting brackets. Use the included PDUMVROTATEBRKT kit to install the unit with outlets facing the rear for better airflow or equipment access.
A built-in Java-free HTML5-based LX Platform network interface enables full remote access for PDU status monitoring and email notifications via secure web browser, SNMP, telnet or SSH. Optional EnviroSense2 modules (sold separately) provide a variety of environmental monitoring capabilities. LX Platform supports 10/100 Mbps auto-sensing for optimum communication with an Ethernet network.

Features

Distributes and Monitors Network-Grade AC Power
  • 14.5kW 200-240V monitored rack PDU (rPDU) with 3-phase input
  • Hubbell CS8365C plug with 6-ft. (1.83 m) cord connects to compatible AC power source
  • Firmware upgrades support future product enhancements
48 Receptacles Distribute AC Power
  • 42 C13 and 6 C19 outlets split into 3 separately breakered load banks
  • Plug-lock insert sleeves prevent cables from becoming accidentally disconnected
Color Touchscreen LCD
  • Reports network data, including IP address, input current level per phase and output current per load bank with ±1% billing-grade accuracy
  • Generates unique QR code for read-only access to PowerAlert® Device Manager via mobile device
  • Full access available by logging into PowerAlert Device Manager via browser as user with read/write credentials
Built-In GbE-Capable HTML5-Based LX Interface
  • Pre-installed WEBCARDLX with the latest version of PowerAlert Device Manager firmware (PADM20) provides enhanced remote management capabilities
  • PADM20 and PowerAlert Element Manager (PAEM) form a powerful tool for expanding maintenance functions in large installations, including firmware update checks and backup and restoration of device configurations
Broad Communications Compatibility
  • Supports IPv4, IPv6, HTTP, HTTPS, SMTP, SNMPv1, SNMPv2, SNMPv3, telnet, SSH, FTP, DHCP and NTP
  • Supports automatic and manual assignment of IP address
Easy 0U Installation in EIA-Standard 19 in. Racks
  • Mounts vertically using included toolless buttons or rack-mounting brackets
  • Included PDUMVROTATEBRKT allows mounting with rear-facing outlets
TAA-Compliant
  • Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases

Package Includes

  • PDU3EVN6H50B 14.5kW 3-Phase Monitored PDU
  • Configuration cable
  • (48) Plug-lock insert sleeves
  • Rack-mounting hardware
  • PDUMVROTATEBRKT mounting bracket accessory
  • Owner’s manual
TAA compliant RoHS compliant

Specifications

OVERVIEW
UPC Code037332195340
PDU TypeMonitored
INPUT
Input Phase3-Phase
PDU Input Voltage200; 208; 220; 230; 240
Recommended Electrical ServiceThree-phase 50A 200-240V service
Maximum Input Amps35
Maximum Input Amps DetailsAgency de-rated to 35A continuous
PDU Plug TypeHUBBELL CS8365C 50A
Input Cord Length (ft.)6
OUTPUT
Output Capacity Details14.5kW (240V), 13.9kW (230V), 13.3kW (220V), 12.6kW (208V), 12.1kW (200V) total capacity; 20A max per breakered outlet bank; 16A max per C19 outlet; 12A max per C13 outlet
Frequency Compatibility50 / 60 Hz
Output Receptacles(42) C13; (6) C19
Output Nominal Voltage200-240V
Overload ProtectionThree 20A circuit breakers, 1 per outlet bank
USER INTERFACE, ALERTS & CONTROLS
Reported Load SegmentsReports input current per phase (L1, L2, L3) and output current for each breakered load bank (20A balanced max per banks B1-B3); Outlets are color-coded and labeled for phase and load bank identification; L1-L2 feeds black outlets (B1); L2-L3 feeds dark-gray outlets (B2); L3-L1 feeds light-gray outlets (B3)
Front Panel LCD DisplayTouchscreen LCD reports NETWORK DATA (IP address, Subnet Mask, Gateway, MAC Address, Device Name, Model, Serial Number), INPUT PHASE DATA (Amperage, Wattage, Voltage per phase, plus Unbalance percentage), LOAD BANK DATA (Amperage, Wattage, Voltage per load bank, plus total PDU output in watts), CONFIGURATION DATA (Listing of current configuration settings), ENVIRONMENTAL DATA (Reports data and status of E2 sensor modules; Sensor options are available for temperature and humidity, plus input and output dry contacts), MOBILE ACCESS (Generates a unique QR code to view reported PDU details on a mobile device)
Current Measurement Accuracy (Amps)+/-1%
Voltage Measurement Accuracy (Volts)+/-1%
Power Measurement Accuracy (Watts)+/-1%
PHYSICAL
Material of ConstructionMetal
Form Factors SupportedVertical rackmount installation supported with included mounting brackets; supports toolless mounting in button-mount compatible racks
PDU Form FactorVertical (0U)
Shipping Dimensions (hwd / in.)6.20 x 9.80 x 75.50
Shipping Weight (lbs.)23.92
Unit Dimensions (hwd / in.)70.000 x 2.170 x 2.860
Unit Weight (lbs.)17.15
ENVIRONMENTAL
Operating Temperature Range32° to 122°F (0° to 50°C)
Storage Temperature Range-22° to 140°F (-30° to 60°C)
Relative Humidity5% to 95% non-condensing
Operating Elevation0-10000 ft. (0-3000 m)
COMMUNICATIONS
PowerAlert SoftwareLX Platform Interface: PowerAlert Device Manager
Communications CableUSB B-to-USB A Configuration/Console Access cable
Network Monitoring Port  RJ45 Network port, RJ45 Config/Console Access port; 2x USB A ports supports a variety of Envirosense2 environmental and control modules. See Accessories>Management Hardware section for more information about these modules. USB B port (Configuration & Console Access)
SNMP CompatibilityPre-installed LX platform network interface
Network Compatibility10 Mbps; 100 Mbps (Fast Ethernet); 1 Gbps (Gigabit)
FEATURES & SPECIFICATIONS
High Availability PDU Features  Remote Network Notifications
STANDARDS & COMPLIANCE
Product CertificationsCAN/CSA-C22.2 No. 60950-1 (Canada); NOM (Mexico); UL 60950-1
Product ComplianceRoHS; FCC Part 15 Class A (USA); Trade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)2-year limited warranty

Questions & Answers

Accessories

Environmental Sensors

  Model Number Description
EnviroSense2 (E2) Environmental Sensor Module, Temperature E2MT E2MT EnviroSense2 (E2) Environmental Sensor Module, Temperature
EnviroSense2 (E2) Environmental Sensor Module with Temperature and Digital Outputs E2MTDO E2MTDO EnviroSense2 (E2) Environmental Sensor Module with Temperature and Digital Outputs
EnviroSense2 (E2) Environmental Sensor Module with Temperature, Humidity and Digital Inputs E2MTHDI E2MTHDI EnviroSense2 (E2) Environmental Sensor Module with Temperature, Humidity and Digital Inputs

Services & Extended Warranties

Extended Warranty

Part Number Description
WEXT1J Extended Warranty and Technical Support for Select Products – KVM, PDU, Inverters
WEXT2J Extended Warranty and Technical Support for Select Products – KVM Switches, PDUs, Power Inverters
WEXT3J Extended Warranty and Technical Support for Select Products – KVM Switches, PDUs, Inverters

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.