Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

14.5kW 3-Phase Monitored PDU, LX Interface, 208/240V Outlets (42 C13/6 C19), LCD, Hubbell CS8365C, 3m/10 ft. Cord, 0U 1.8m/70 in. Height, TAA

Model Number: PDU3EVN10H50B


14.5kW 3-phase PDU with multifunction touchscreen LCD distributes and monitors AC power in an IT environment. Built-in Java-free network interface remotely monitors load levels to prevent overloads that cause downtime.
  • 14.5kW 208/240V 3-phase 0U monitored PDU
  • 48 outlets—42 C13, 6 C19—with plug-lock inserts
  • Built-in LX Platform interface for remote access 24/7
  • Hubbell CS8365C input with 10 ft. AC power cord
  • Touchscreen LCD with mobile access option via QR code
  • 2-year limited warranty
HAVE A QUESTION?

Call Us
1 773.869.1774


Overview

The PDU3EVN10H50B 14.5kW 3-Phase Monitored PDU provides real-time remote monitoring of voltage, frequency and load levels via built-in network connection. These advanced remote capabilities can save you money and reduce downtime.

Recommended for your IT or industrial application, the monitored PDU features 48 outlets—42 C13, 6 C19—with included plug-lock insert sleeves to prevent cables from becoming accidentally disconnected. A 10-foot cord with Hubbell CS8365C input plug connects the 3-phase PDU to a compatible AC power source, generator or protected UPS.

The built-in Java-free HTML5-based LX Platform network interface enables full remote access for PDU status monitoring and email notifications via secure web browser, SNMP, telnet or SSH. It supports 10/100 Mbps auto-sensing for optimum communication with an Ethernet network. Optional EnviroSense2 modules (sold separately) provide a variety of environmental monitoring capabilities. Protocols supported include IPv4, IPv6, HTTP, HTTPS, SMTP, SNMPv1, SNMPv2, SNMPv3, telnet, SSH, FTP, DHCP and NTP.

A color touchscreen LCD lets you toggle between menus to monitor input current level per phase and output current per load bank with ±1% billing-grade accuracy, environmental sensor data and network information. It also generates a unique QR code to allow access to the PDU through a mobile device.

Features

Distributes and Monitors Network-Grade AC Power
  • 14.5kW 208/240V monitored PDU with 3-phase input
  • Hubbell CS8365C plug with 10 ft. cord connects to compatible AC power source
  • Firmware upgrades support future product enhancements
48 Outlets Distribute AC Power
  • 42 C13 and 6 C19 split into 3 separately breakered load banks
  • Plug-lock insert sleeves prevent cables from becoming accidentally disconnected
Color Touchscreen LCD
  • Reports network data, including IP address, input current level per phase and output current per load bank with ±1% billing-grade accuracy
  • Generates unique QR code for read-only access to PowerAlert® Device Manager via mobile device
  • Full access available by logging into PowerAlert Device Manager via browser as user with read/write credentials
Built-In HTML5-Based LX Platform Interface
  • Allows full remote access for power monitoring with email notifications via secure web browser, SNMP, telnet or SSH
  • Supports 10/100 Mbps auto-sensing for communication with an Ethernet network
  • Optional EnviroSense2 modules (sold separately) provide a variety of environmental monitoring capabilities
  • No Java required
Broad Communications Compatibility
  • Supports IPv4, IPv6, HTTP, HTTPS, SMTP, SNMPv1, SNMPv2, SNMPv3, telnet, SSH, FTP, DHCP and NTP
  • Supports automatic and manual assignment of IP address
Easy 0U Installation in EIA-Standard 19 in. Racks
  • Mounts vertically using included toolless buttons or rack-mounting brackets
  • Included PDUMVROTATEBRKT allows mounting with rear-facing outlets
TAA-Compliant
  • Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases

Package Includes

  • PDU3EVN10H50B 14.5kW 3-Phase Monitored PDU
  • Built-in LX Platform interface
  • Configuration cable
  • (48) Plug-lock insert sleeves
  • Rack-mounting hardware
  • PDUMVROTATEBRKT mounting bracket accessory
  • Owner’s manual
TAA compliant RoHS compliant

Specifications

OVERVIEW
UPC Code037332209375
PDU TypeMonitored
OUTPUT
Frequency Compatibility50 / 60 Hz
Output Capacity Details14.5kW (240V), 12.6kW (208V) total capacity; 20A max per breakered outlet bank; 16A max per C19 outlet; 12A max per C13 outlet
Output Receptacles(42) C13; (6) C19
Output Nominal Voltage208; 240
Overload Protection3 20A circuit breakers, 1 per outlet bank
INPUT
PDU Input Voltage208; 240
Recommended Electrical Service50A 208/240V with Hubbell CS8365C outlet
Maximum Input Amps35
PDU Plug TypeHUBBELL CS8365C 50A
Input Phase3-Phase
Input Cord Length (ft.)10
USER INTERFACE, ALERTS & CONTROLS
Reported Load SegmentsReports input current per phase (L1, L2, L3) and output current for each breakered load bank (20A balanced max per banks B1-B3); Outlets are color-coded and labeled for phase and load bank identification; L1-L2 feeds black outlets (B1); L2-L3 feeds dark-gray outlets (B2); L3-L1 feeds light-gray outlets (B3)
Front Panel LCD DisplayTouchscreen LCD reports NETWORK DATA (IP address, Subnet Mask, Gateway, MAC Address, Device Name, Model, Serial Number), INPUT PHASE DATA (Amperage, Wattage, Voltage per phase, plus Unbalance percentage), LOAD BANK DATA (Amperage, Wattage, Voltage per load bank, plus total PDU output in watts), CONFIGURATION DATA (Listing of current configuration settings), ENVIRONMENTAL DATA (Reports data and status of E2 sensor modules; Sensor options are available for temperature and humidity, plus input and output dry contacts), MOBILE ACCESS (Generates a unique QR code to view reported PDU details on a mobile device)
Current Measurement Accuracy (Amps)+/-1%
Voltage Measurement Accuracy (Volts)+/-1%
Power Measurement Accuracy (Watts)+/-1%
PHYSICAL
Form Factors SupportedVertical rackmount installation supported with included mounting brackets; supports tooless mounting in button-mount compatible racks
Material of ConstructionMetal
PDU Form FactorVertical (0U)
Shipping Dimensions (hwd / in.)6.20 x 9.80 x 75.50
Shipping Weight (lbs.)23.92
Unit Dimensions (hwd / in.)70 x 2.17 x 2.86
Unit Weight (lbs.)17.15
ENVIRONMENTAL
Operating Temperature Range32 to 122F (0C to 50C)
Storage Temperature Range-30°C to +60°C (-22°F to +140°F)
Relative Humidity5 to 95% non-condensing
Operating Elevation (ft.)0-10,000
Operating Elevation (m)0-3000 m
COMMUNICATIONS
SNMP CompatibilityPre-installed LX platform network interface
CERTIFICATIONS
CertificationsTested to UL60950-1 (USA) CAN/CSA 60950-1 (Canada), NOM (Mexico), FCC Class A Part 15 (Emissions), ROHS, TAA Compliant
WARRANTY
Product Warranty Period (Worldwide)2-year limited warranty

Accessories

Management Hardware
  Model Number Description
E2MT | Management Hardware E2MT EnviroSense2 (E2) Environmental Sensor Module, Temperature
E2MTDO | Management Hardware E2MTDO EnviroSense2 (E2) Environmental Sensor Module with Temperature and Digital Outputs
E2MTHDI | Management Hardware E2MTHDI EnviroSense2 (E2) Environmental Sensor Module with Temperature, Humidity and Digital Inputs
Power Cords
  Model Number Description
P005-002 | Power Cords P005-002 Heavy-Duty C13 to C14 PDU-Style Power Extension Cable - 15A, 100–250V, 14 AWG, 2 ft., Black
P005-003 | Power Cords P005-003 Heavy-Duty C13 to C14 PDU-Style Power Extension Cable - 15A, 100–250V, 14 AWG, 3 ft., Black
P005-006 | Power Cords P005-006 Heavy-Duty C13 to C14 PDU-Style Power Extension Cable - 15A, 100–250V, 14 AWG, 6 ft., Black
P005-006-BL | Power Cords P005-006-BL Heavy-Duty C13 to C14 PDU-Style Power Extension Cable - 15A, 100–250V, 14 AWG, 6 ft., Blue Plugs
P005-006-GN | Power Cords P005-006-GN Heavy-Duty C13 to C14 PDU-Style Power Extension Cable - 15A, 100–250V, 14 AWG, 6 ft., Green Plugs
P005-006-YW | Power Cords P005-006-YW Heavy-Duty C13 to C14 PDU-Style Power Extension Cable - 15A, 100–250V, 14 AWG, 6 ft., Yellow Plugs
P005-010 | Power Cords P005-010 Heavy-Duty C13 to C14 PDU-Style Power Extension Cable - 15A, 100–250V, 14 AWG, 10 ft., Black
P005-010-14LA | Power Cords P005-010-14LA C13 to Left-Angle C14 PDU-Style Power Extension Cord, Heavy Duty - 15A, 100–250V, 14 AWG, 10 ft., Black
P005-010-14RA | Power Cords P005-010-14RA C13 to Right-Angle C14 PDU-Style Power Extension Cord, Heavy Duty - 15A, 100–250V, 14 AWG, 10 ft., Black
P005-12N | Power Cords P005-12N Heavy-Duty C13 to C14 PDU-Style Power Extension Cable - 15A, 100–250V, 14 AWG, 1 ft., Black
P005-18N | Power Cords P005-18N Heavy-Duty C13 to C14 PDU-Style Power Extension Cable - 15A, 100–250V, 14 AWG, 1.5 ft., Black
P036-002 | Power Cords P036-002 C19 to C20 Heavy-Duty Extension Cord - 20A, 250V, 12 AWG, 2 ft., Black
P036-002-20LA | Power Cords P036-002-20LA C19 to Left-Angle C20 Heavy-Duty Extension Cord - 20A, 250V, 12 AWG, 2 ft., Black
P036-002-20RA | Power Cords P036-002-20RA C19 to Right-Angle C20 Heavy-Duty Extension Cord - 20A, 250V, 12 AWG, 2 ft., Black
P036-002-6 | Power Cords P036-002-6 C19 to C20 Heavy-Duty Extension Cord - 20A, 250V, 12 AWG, 2 ft., Black, 6-Pack
P036-003-15A | Power Cords P036-003-15A C19 to C20 Heavy-Duty Extension Cord - 15A, 250V, 14 AWG, 3 ft., Black
P036-006 | Power Cords P036-006 C19 to C20 Heavy-Duty Extension Cord - 20A, 250V, 12 AWG, 6 ft., Black
P036-006-15A | Power Cords P036-006-15A C19 to C20 Heavy-Duty Extension Cord - 15A, 250V, 14 AWG, 6 ft., Black
P036-010 | Power Cords P036-010 C19 to C20 Heavy-Duty Extension Cord - 20A, 250V, 12 AWG, 10 ft., Black
P036-010-15A | Power Cords P036-010-15A C19 to C20 Heavy-Duty Extension Cord - 15A, 250V, 14 AWG, 10 ft., Black

Extended Warranties

Part Number Description
WEXT1L 1-Year Extended Warranty - For select Tripp Lite Products
WEXT2L 2-Year Extended Warranty - For select Tripp Lite Products
WEXT3L 3-Year Extended Warranty - For select Tripp Lite Products
Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.